Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Sampler and analyzer production: ergonomic and flexible.

Sampler and analyzer production: ergonomic and flexible

Careful planning and modern equipment enable high production precision

The production of our samplers and Liquiline System analyzers is optimized in every respect. The concept was developed in a simultaneous engineering process in close cooperation with R&D, Marketing, Logistics, Industrial Engineering and Production. All manufacturing steps and processes were simulated during the planning phase to make the workstations as ergonomic as possible.

High precision production for even the largest devices!

Our modern production area is equipped with a powered rail system to hold flexible and movable tool trolleys for the assembling stations. The height of the trolleys is adjustable so that the picking distances for parts and tools are kept to a minimum. The production line also provides crane support for heavy loads to reduce the physical stress on the staff, leaving them to fully concentrate on precision device assembly.

Standard platforms to simplify production

Our samplers and analyzers are part of the Liquiline platform so their transmitters use exactly the same hardware and software as our Liquiline controllers for more efficient manufacture and simpler operation – it’s a win-win situation!

High precision production ©Endress+Hauser
Fully concentrated on precision device assembly ©Endress+Hauser
Sampler and analyzer production: ergonomic and flexible. ©Endress+Hauser
Simple operation and efficient manufacture ©Endress+Hauser
Simple operation ©Endress+Hauser
Close-up of trolleys ©Endress+Hauser
Trolleys Endress+Hauser ©Endress+Hauser
Modern production lines ©Endress+Hauser
Flexible and movable tool trolleys ©Endress+Hauser
Powered rail system ©Endress+Hauser

Contact