Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Type K: -40 °C ...1.100 °C (-40 °F ...2.012 °F) Type J: -40 °C ...750 °C (-40 °F ...1.382 °F) Type N: -40 °C ...1.150 °C (-40 °F ...2102 °F) Type S: 0 °C ...1.400 °C (32 °F ...2.552 °F)
Measuring points with extremely high process temperatures require this high-temperature thermometer with a ceramic or metal thermowell as well as thermocouples made from special metals such as platinum and rhodium. The thermowell made from special materials protects from mechanical and chemical damages in the process and increases the life span of the used sensors. This leads to: Cost savings for maintenance of the measuring point, quality improvements of the products and increased plant safety.
Applicable for temperature measurement in cement production, steel treatment, incinerators and fluidized bed furnaces. The TAF16 contains a single or double thermocouple insert and a metal or ceramic protection tube as well as an optional internal sheath
Process temperatures: up to +1,700 °C (+3,092 °F)
Avantaje
Long lifetime by usage of innovative thermowell materials with increased wear and chemical resistance
Long-term stable measurement due to sensor protection with non-porous materials
Flexible product selection thanks to modular design
Optimized life cycle costs by means of replaceable spare parts
Iplom SpA sought to optimize its refining process to extend catalyst life and to increase safety in a hydrodesulfurization (HDS) application through precise 3D temperature profiling.
Type K: -40 °C ...1.100 °C (-40 °F ...2.012 °F) Type J: -40 °C ...750 °C (-40 °F ...1.382 °F) Type N: -40 °C ...1.150 °C (-40 °F ...2102 °F) Type S: 0 °C ...1.400 °C (32 °F ...2.552 °F)
Max. process pressure (static)
at 20 °C: 1 bar (15 psi)
Accuracy
class 2 acc. to IEC 60584
Integration head transmitter
yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
Utilizăm module cookie pentru a optimiza experienţa dumneavoastră de navigare şi pentru a colecta date statistice în vederea optimizării funcţionalităţii site-ului web şi pentru a vă oferi reclame sau conţinuturi personalizate.
Prin selectarea opţiunii „Acceptare totală”, vă oferiţi consimţământul privind utilizarea modulelor cookie.
Pentru detalii suplimentare, vă rugăm să citiţi Politica noastră privind modulele cookie .