Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.

Leveraging smart measurement instrumentation in 4–20 mA/HART and PROFINET over Ethernet-APL

Exploring the integration and benefits of smart instrumentation across 4–20 mA/HART and PROFINET over Ethernet-APL systems

Leveraging smart measurement instrumentation in 4–20 mA/HART and PROFINET over Ethernet-APL

This paper highlights how smart measurement instrumentation enhances process reliability and efficiency in both traditional 4–20 mA/HART and modern PROFINET over Advanced Physical Layer (APL) environments. While HART communication has long been a dependable standard, its complexity in setup and slower communication speeds can limit access to advanced device functionalities. In contrast, PROFINET over Ethernet-APL offers user-friendly setup, high bandwidth, and real-time data access, streamlining the integration of smart technologies. By comparing these two systems, this paper offers engineers practical insights for optimizing industrial operations, enhancing safety, and reducing downtime.

Note finale

More information about Ethernet-APL