Introduceţi cel puţin 2 caractere pentru a începe căutarea.

Fieldgate SFG500
Intelligent Ethernet/PROFIBUS gateway

Fieldgate SFG500 - Ethernet/PROFIBUS gateway for remote monitoring © Endress+Hauser

Fieldgate SFG500 - Ethernet gateway with integrated Web server that provides an independent access route to a PROFIBUS network. Plant Access Point for PROFIBUS devices.

Fieldgate SFG500 - Intelligent Ethernet/PROFIBUS gateway © Endress+Hauser

One hardware, multiple options: Fieldgate SFG500 is designed to serve a variety of applications. The operating mode of a Fieldgate SFG500 is determined by an optional Fieldgate Module SFM500

Learn how Fieldgate SFG500 and the memory card Fieldgate Module SFM500 work together to provide advanced status monitoring of intelligent devices in a PROFIBUS network.

Fieldgate SFG500 “Asset Monitor” Advanced mode © Endress+Hauser

Fieldgate SFG500 “Asset Monitor” Advanced mode: Asset Status List with indication of NE 107 status

Fieldgate SFG500 “Asset Monitor” Advanced mode © Endress+Hauser

Fieldgate SFG500 “Asset Monitor” Advanced mode: Event e-mail notification listing all events of a certain time period

Fieldgate SFG500 “Asset Monitor”
Advanced mode © Endress+Hauser

Fieldgate SFG500 “Asset Monitor” Advanced mode: Event Logging for device diagnostic messages and other changes versus a defined baseline

Fieldgate SFG500 “Access Point” Basic mode © Endress+Hauser

Fieldgate SFG500 “Access Point” Basic mode: PROFIBUS Live List with indication of communication status

Fieldgate SFG500 “Access Point” Basic mode © Endress+Hauser

Fieldgate SFG500 “Access Point” Basic mode: PROFIBUS Monitor counts reconfigurations and diagnostic events

Fieldgate SFG500 “Access Point” Basic mode © Endress+Hauser

Fieldgate SFG500 “Access Point” Basic mode: PROFIBUS Settings may be autodetected or user-defined

Fieldgate SFG500 “Asset Monitor” Advanced mode © Endress+Hauser

Fieldgate SFG500 “Asset Monitor” Advanced mode: Slave Details showing device status with cause and remedy information

Fieldgate SFG500 „Process Monitor“ Advanced mode: Monitoring cyclic and acyclic process values © Endress+Hauser

Fieldgate SFG500 „Process Monitor“ Advanced mode: Monitoring cyclic and acyclic process values

Fieldgate SFG500:  Integration with FieldCare © Endress+Hauser

Fieldgate SFG500: Integration with FieldCare - software tool for field device configuration, for basic and advanced mode

Fieldgate SFG500: Integration with FieldCare, for basic and advanced mode © Endress+Hauser

Fieldgate SFG500: Integration with FieldCare - software tool for field device configuration, for basic and advanced mode

PROFIBUS automation topology with Fieldgate SFG500 © Endress+Hauser

Get the most information out of your field device by using FieldCare, scalable software tool for device configuration and integrated Plant Asset Management solutions.

Parallel access to PROFIBUS networks, monitoring of PROFIBUS and HART device status

Fieldgate SFG500 is a system component that provides an independent access route to a PROFIBUS network. It may be used in a variety of applications that are supported by specific operating modes.
Fieldgate SFG500 may be used in a variety of applications that are supported by specific operating modes. The operating modes are determined by the use of an optional memory card (Fieldgate Module SFM500).

  • Produse simple

  • Ușor de ales, instalat și administrat

Excelenţă tehnică

Simplitate

  • Produse clasice

  • Fiabile, robuste și ușor de întreținut

Excelenţă tehnică

Simplitate

  • Produse superioare

  • Extrem de funcțional și convenabil

Excelenţă tehnică

Simplitate

  • Produse de specialitate

  • Conceput pentru aplicatii solicitante

Excelenţă tehnică

Simplitate

Variabil

Colecții FLEX Excelenţă tehnică Simplitate
  • F
  • L
  • E
  • X

Colecție Fundamental

Îndepliniți-vă nevoile esențiale de măsurare

Excelenţă tehnică
Simplitate
  • F
  • L
  • E
  • X

Selecţie Lean

Gestionați-vă cu ușurință procesele de bază

Excelenţă tehnică
Simplitate
  • F
  • L
  • E
  • X

Colecție Extended

Optimizați-vă procesele cu tehnologii inovatoare

Excelenţă tehnică
Simplitate
  • F
  • L
  • E
  • X

Colecție Xpert

Stăpâniţi cele mai dificile aplicaţii

Excelenţă tehnică
Simplitate

Variabil

please wait Loading alternative products

Selectare rapidă

Alegeţi dintre opţiunile noastre sugerate
Preţ de vânzare
  • <%label%>
  • <%feature%>
      <%label%>
      99.999,00
    • Căutaţi mai multe opţiuni? Utilizaţi un configurator individual pentru a continua.
  • Process Connection
  • <%message%>

sau

Configurare individuală

Selectaţi în continuare dintre toate opţiunile posibile
  • Avantaje

    • PROFIBUS listener and Master Class 2: automatically integrates itself into a PROFIBUS network and finds all connected devices

    • HART support via PROFIBUS: HART device support and device diagnostics

    • PROFIBUS observer: monitors network traffic and device...

  • Domeniu de aplicare

    Without a memory card, Fieldgate SFG500 operates as a plant access point. In this case, it acts as an Ethernet gateway with adaptive PROFIBUS Master Class 2 capabilities to support FDT-based plant asset management host applications, e.g. FieldCare.

    With...

Descărcări