Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Unsurpassed reliability, accuracy and long-term stability in critical processes over all industries. The configurable transmitter not only transfers digital converted signals from RTD and TC sensors, it also transfers resistance and voltage signals using PROFIBUS® PA communication. High measurement point availability by means of sensor monitoring functions. Diagnostics information according to NAMUR NE 107. Optimization of the measurement accuracy by sensor-transmitter matching.
2 input channels and PROFIBUS® PA protocol for the conversion of input signals into digital output signals
The device stands out due to signal reliability, long-term stability, high precision and advanced diagnostics (important in critical processes)
For the highest level of safety, availability and risk reduction
Installation in flat-face terminal head as per DIN EN 50446
Optional installation in field housings even for use in Ex d areas - with mounting brackets for wall or pipe mounting
Avantaje
Easy and standardized communication via PROFIBUS® PA Profile 3.02
Meets the EMC requirements as per NAMUR NE 21 and the recommendations of NE 89 with regard to temperature transmitters with digital signal processing
Straightforward design of measuring points in Ex-areas through FISCO/FNICO conformity in accordance with IEC 600079-27
Safe operation in hazardous areas thanks to international approvals such as FM IS, NI, CSA IS, NI as well as ATEX Ex ia, Ex nA (Ex nL)
High accuracy through sensor-transmitter matching
Reliable operation with sensor monitoring and device hardware fault recognition
Rapid no-tools wiring due to optional spring terminal technology
This white paper explains how self-calibrating thermometers can be used in hygienic process engineering. It details theory and practice as well as application examples. Learn more!
Iplom SpA sought to optimize its refining process to extend catalyst life and to increase safety in a hydrodesulfurization (HDS) application through precise 3D temperature profiling.
9...32 V DC (PROFIBUS PA) 9...17,5 V DC (FISCO/FNICO)
Communication
PROFIBUS PA
Installation
Terminal head form B
Accuracy
(Pt100) <= 0,1 K (Pt100) <= 0,18 °F
Galvanic isolation
yes
Certification
ATEX II3G Ex ic IIC T6 Gc ATEX II2D Ex tb IIIC Db ATEX II1G Ex ia IIC T4/T5/T6 ATEX II3G Ex nA IIC T6 Gc ATEX II3D Ex tc IIIC Dc ATEX II1G Ex ia IIC T6 Ga, II3D ATEX II3G Ex nA IIC T6 Gc, II3D ATEX II2G Ex d T6, II2D Ex tb IIIC FM+CSA IS, NI I/1+2/ABCD CSA C/US General Purpose FM IS, NI I/1+2/ABCD CSA IS, NI I/1+2/ABCD CSA XP, NI, DIP I, II, III/1+2/A-G NEPSI Ex ia IIC T4/T5/T6 TIIS Ex ia IIC T6 NEPSI Ex nA IIC T4/T5/T6 IECEx Ex ia IIC T4/T5/T6 FM XP, NI, DIP I, II, III/1+2/A-G EAC Ex ia IIC T6 Ga EAC Ex d IIC T6 Gb IECEx Ex tb IIIC Db IECEx Ex d T6 Gb, Ex tb IIIC Db INMETRO Ex ia [ia Ga] IIC T6 Gb INMETRO Ex d T6 Gb, Ex tb IIIC Db NEPSI Ex d IIC T6 Gb UK II2D Ex tb IIIC Db UK II3D Ex tc IIIC Dc UK II1G Ex ia IIC T6 Ga, II3D Ex ia IIIC Dc UK II3G Ex nA IIC Gc, II3D Ex tc IIIC Dc UK II2G Ex db IIC T6 Gb, II2D Ex tb IIIC Db ATEX IECEx II1G Ex ia IIC T6 Ga
Utilizăm module cookie pentru a optimiza experienţa dumneavoastră de navigare şi pentru a colecta date statistice în vederea optimizării funcţionalităţii site-ului web şi pentru a vă oferi reclame sau conţinuturi personalizate.
Prin selectarea opţiunii „Acceptare totală”, vă oferiţi consimţământul privind utilizarea modulelor cookie.
Pentru detalii suplimentare, vă rugăm să citiţi Politica noastră privind modulele cookie .