Specificaţii pe scurt
-
Max. process pressure (static)
Depending on configuration up to 100 bar
-
Maximum standard immersion length
4.500 mm (177")
-
Max. immersion length on request
4.500 mm (177")
Domeniu de aplicare
This thermowell designed according to DIN 43772 guarantees a high resistance to most industrial process environments. It is made from pipe or tube and is available in a wide range of diameters and materials. A specially designed thermowell tip ensures fast response times for a more efficient process control. Oversheaths in PTFE or tantalum can withstand extremely corrosive process conditions. It is offered with a variety of process connections: flanges, threads, weld-in or compression fittings.
Protects the temperature sensor against physical and chemical stress
High robustness for challenging process conditions
Pressure range: up to 100 bar (1450 psi)
For use in pipes, containers or tanks
Improved ease of maintenance (sensor replacement without process shutdown) and recalibration of the measuring point
Avantaje
Modular configuration according to DIN 43772
iTHERM QuickNeck: cost and time savings thanks to simple, tool-free recalibration of the insert
-
Extension, immersion length and total length can be chosen according to process requirements
-
Wide choice of dimensions, materials and process connections available
-
Specially designed tip for fast response times
Colecție Fundamental
-
Produse simple
- Ușor de ales, instalat și administrat
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
Predecesor
-
-
Informaţii tehnice (TI)
iTHERM TT131
Welded thermowell for a range of industrial applications
EN RO 30/03/202117/12/2018Limbă:
Engleză
Versiune:
30/03/2021
Dimensiune fişier:
1.3 MB
Nume fişier:
TI01442TEN_0221.pdf
-
-
-
Instrucţiuni de operare (BA)
Teci de termocuplu pentru termometre
Teci de termocuplu universale pentrutermometre în aplicaţii industriale
EN RO 01/08/2020Limbă:
Română
Versiune:
01/08/2020
Dimensiune fişier:
676.9 KB
Nume fişier:
BA02041TRO_0120.pdf
-
-
-
Documentaţie specială (SD)
SD IEC 61406-1
Automatic identification of physical objects
EN RO 10/05/202303/12/202101/11/2021Limbă:
Engleză
Versiune:
10/05/2023
Dimensiune fişier:
649 KB
Nume fişier:
SD02817TEN_0323-00.pdf
-
-
-
Documentaţie specială (SD)
Device viewer
Technical documentation in other languages
Limbă:
Engleză
Versiune:
14/07/2021
Dimensiune fişier:
478.5 KB
Nume fişier:
SD02429R09EN_0121.pdf
-
-
-
Declaraţia producătorului
Product family: Accessories: Pipe thermowell
Product root: TT131-
Declaration number: HE_01435_01.21
Manufacturer specification: RoHSEN RO 30/04/2021Limbă:
Engleză
Versiune:
30/04/2021
Dimensiune fişier:
281.7 KB
Nume fişier:
HE_01435_01.21 China RoHS TT131.pdf
-
-
-
Declaraţia producătorului
Product family: Accessories: Bar stock thermowell, Accessories: Pipe thermowell, Accessories: Inserts, Magphant, Process RTD general purpose, Process RTD hygienic, RTD thermometer
Product root: DTT31-, DTT35-, TK40-, TM101-, TM111-, TM121-, TM131-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TMR35-,
TS111-, TS212-, TT131-, TT151-, TT411-, TT412-
Declaration number: HE_01494_01.21
Manufacturer specification: Food hygiene
Additional information: BSE, TSELimbă:
Engleză
Versiune:
27/07/2023
Dimensiune fişier:
266 KB
Nume fişier:
HE_00886_07_17.pdf
-
-
-
Diverse
Product family: Accessories: Bar stock thermowell, Accessories: Pipe thermowell, Accessories: Thermowells
Product root: MLTWS01-, TA414-, TA535-, TA540-, TA541-, TA550-, TA555-, TA556-, TA557-, TA560-, TA562-, TA565-, TA566-, TA570-, TA57
1-, TA572-, TA575-, TA576-, TT131-, TT151-, TT411-, TT511-, TW10-, TW11-, TW12-, TW13-, TW15-, TW251-, TW45-, TW47-, TWF11-, TWF16-
Region: Eurasian Economic Union
Approval agency: EAC
Approval number: EAEC RU C-IT.AD85.B.00350/21Limbă:
Rusă
Versiune:
26/05/2021
Dimensiune fişier:
1.6 MB
Nume fişier:
EAEC RU C-IT.AD85.B.00350_21.pdf
-
-
-
Diverse
Product family: Accessories: Bar stock thermowell, Accessories: Pipe thermowell, Accessories: Thermowells
Product root: MLTWS01-, TA414-, TA535-, TA540-, TA541-, TA550-, TA555-, TA556-, TA557-, TA560-, TA562-, TA565-, TA566-, TA570-, TA57
1-, TA572-, TA575-, TA576-, TT131-, TT151-, TT411-, TT511-, TW10-, TW11-, TW12-, TW13-, TW15-, TW251-, TW45-, TW47-, TWF11-, TWF16-
Region: Eurasian Economic Union
Approval agency: EAC
Approval number: EAEC N RU D-IT.PA01.B.20479/21Limbă:
Rusă
Versiune:
01/03/2021
Dimensiune fişier:
186.2 KB
Nume fişier:
EAEC N RU D-IT.PA01.B.20479_21.pdf
-
-
-
Echipament sub presiune
Product family: Accessories: Pipe thermowell, Process RTD general purpose
Product root: TM131-, TT131-
Region: Canada (CRN)
Approval agency: CRNLimbă:
Engleză
Versiune:
15/02/2019
Dimensiune fişier:
1.2 MB
Nume fişier:
Acceptance letters Iss.1.pdf
-