Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.

GMP pharmaceutical manufacturing, compliant and productive

Hit quality, compliance and productivity targets with leading edge sensor technology

GMP pharmaceutical manufacturing, gmp guidelines, pharmaceutical production, fda

GMP pharmaceutical manufacturing transition from small scale process development can be challenging. Higher levels of automation and control, new instrumentation and technologies bring additional complexity. GMP compliance, industry standards and guidelines, all need to be addressed to ensure quality specifications are met. Our pharmaceutical manufacturing portfolio enables real-time monitoring and control of quality and process parameters while reaching productivity targets.

Date esenţiale

100%

matching instruments

to user requirements - perfectly engineered, right first time

Controlled fermentation ©Endress+Hauser
Insights

Controlled fermentation

Involving living cells, fermentation is a very complex, sensitive and cost intensive bioprocess. Aseptic conditions must be strictly ensured throughout the biopharmaceutical manufacturing process. Consistent measurement is vital when meeting these requirements.

Our expertise in the field

Designed for long-term stability and accuracy, our instrumentation portfolio enables complete control of bio-reactor conditions:

Efficient chromatography ©Endress+Hauser
Insights

Efficient chromatography

Accurate measurement of conductivity and pH parameters is vital when leveraging chromatography. Moreover, detecting the target proteins to be separated from the complex mixture of the fermentation broth can be a complex challenge.

Our expertise in the field

Our monitoring solutions enable essential chromatography conditions to be maintained to support the separation process. We also offer UV process photometer sensors to facilitate the detection of target proteins:

Stable pH measurement ©Endress+Hauser
Insights

Stable pH measurement

In a bioreactor pH is a critical control parameter. Each cell line has its optimum pH range for efficient cell growth and protein expression. From laboratory to large scale manufacturing, consistent and reliable data is required.

Our expertise in the field

The Endress+Hauser portfolio ensures stable inline pH measurement during fermentation for maximum reliability over all scales and allows an innovative calibration philosophy in the laboratory:

  • Leverage Memosens cutting-edge sensor technology
  • Deploy the same digital technologies in sensors and instrumentation from laboratory to large scale manufacturing

Benefits

Streamline your projects for the biopharmaceutical manufacturing process together with our employees, like Klaus Köhler. They provide both a complete range in instrumentation and profound industry expertise to find the best solution for your needs.

Date esenţiale

80 %

reduction of instrument type diversity

Date esenţiale

2 months

faster time to market

Date esenţiale

0

changes of instruments, thanks to right-first-time specification

"I am really happy to work for the biopharmaceutical industry at Endress+Hauser and to bring real value to your projects."

Klaus Köhler, Global Industry Manager, Endress+Hauser (Deutschland) AG+Co. KG
Takeaway

How we can help

Endress+Hauser offers a complete portfolio of scalable solutions for pharmaceutical manufacturing excellence. Our instrumentation and sensor devices enable accurate monitoring of critical process conditions, safeguarding compliance and guaranteeing batch release.

  • Bioreactor and foam level measurement and control
  • Protein separation in chromatography skids
  • Analytical measurement in both laboratory and manufacturing
  • Field instruments for easy calibration
  • Entire instrumentation designed according to the ASME BPE standard

Note finale

Related articles

Discover more interesting articles