Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.

Miniature technology with big effects on efficiency

Small chips in the Memosens sensor heads save a whole bandwidth of data enabling you to run your processes smoother, safer and with high precision.

Small chips in the sensor heads make Memosens sensor digital allowing for better process control.

Memosens technology digitizes the measured value in the sensor. Thanks to the integrated electronics, Memosens sensors are able to store relevant data.

When they are connected to the transmitter they are identified immediately and start measuring without delay.

The digital signal transmission results in an automatic error message if the digital signal is interrupted.

The sensors' plug-in heads and the cable couplings are completely potted. No metal contact can be affected by moisture. Signal and energy transmission is inductive which means that neither contact corrosion nor salt bridges will occur to distort the signals.

Saved data in detail

Manufacturer data
  • Serial number
  • Order code
  • Date of manufacture
  • Digital sensor label
Calibration data
  • Calibration data of the last eight calibrations including factory calibration with calibration dates and calibration values
  • Slope (pH, amperometric DO, disinfection sensors
  • Zero point (pH, amperotmetric DO, disinfection sensors)
  • Cell constant (conductivity)
  • Delta cell constant (conductivity)
  • Offset of integrated temperature sensor
  • Number of calibrations
  • Distinction between calibration and adjustment
  • Serial number of the transmitter used to perform the last calibration or adjustment
  • Reset to factory calibration
Operating data
  • Primary measured value application range
  • Temperature application range
  • Date of initial commissioning
  • Maximum temperature value
  • Hours of operation under extreme conditions
  • Number of sterilizations
  • CIP counter
  • Sensor load
  • Individual operating hours counters for sensor and membrane cap (DO, disinfection)
  • Electrolyte consumption monitoring (amperometric DO, disinfection)

Further readings

Memosens: 20 years of success in liquid analysis

Memosens technology has digitized measurements for over 20 years.

Memosens has revolutionized pH measurement: For the first time ever, not the symptoms of measurement errors were fought but the root causes were eliminated.

Memosens - digital and safe process analysis

Simplify liquid analysis with Memosens technology

Whether you need to fulfill hygienic requirements, have to cope with high demands in a heavy industry or need reliable results in your water treatment, Memosens sensors offer safety, simplicity and cost-effectiveness for all your processes.

Note finale