Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Steam quality measurement with Proline Prowirl 200
Measuring the quality and quantity of wet steam, saturated steam and superheated steam
Steam has long been an indispensable source of energy in the process industry. Here, 40 percent of fossil fuels alone are used for the generation of steam. With Prowirl F 200, you have the energy and cost efficiency of your steam system well under control. This animation shows why, and explains how Prowirl can measure as a world's first the quality and quantity of wet steam, saturated steam and superheated steam.
Benefits
As a multivariable flowmeter, Prowirl 200 is able to read values directly from external pressure devices, and features a temperature sensor and flow computer with stored steam tables which meet internationally accepted standards.
All this allows for precise calculations of mass flow and energy flow with a single device. With its unique wet steam measurement, Prowirl 200 also detects the risk of water hammers and thus ensures highest operational safety.
Measuring rangeLiquid: 0.2 to 2100 m³/h (0.15 to 1300 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 1.5 to 28000 m³/h (0.9 to 16000 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Medium temperature rangeStandard: –40 to +260 °C (–40 to +500 °F) High/low temperature (option): –200 to +400 °C (–328 to +752 °F)
Max. process pressurePN 100, Class 600, 20K
Wetted materialsMeasuring tube: 1.4408 (CF3M); CX2MW similar to Alloy C22, 2.4602 DSC sensor: 1.4404 (316/316L); UNS N06022 similar to Alloy C22, 2.4602 Process connection: 1.4404/F316/F316L); 2.4602
Articole
Descoperiţi resurse suplimentare
From metering and monitoring to advanced boiler management
Integrated solutions for today's steam needs - We are able to unlock the true value of steam applications and offer a partnership for integrated steam boiler management solutions.
This brochure is designed to give a comprehensive technical overview into what steam is in all its forms, how to measure it, where and why it is used for in industrial processes.
Utilizăm module cookie pentru a optimiza experienţa dumneavoastră de navigare şi pentru a colecta date statistice în vederea optimizării funcţionalităţii site-ului web şi pentru a vă oferi reclame sau conţinuturi personalizate.
Prin selectarea opţiunii „Acceptare totală”, vă oferiţi consimţământul privind utilizarea modulelor cookie.
Pentru detalii suplimentare, vă rugăm să citiţi Politica noastră privind modulele cookie .