Temperature monitoring in hydroelectric power plants
iTHERM ModuLine TST434B as the optimal solution for ambient temperature measurement
Opportunities in the energy transition! The iTHERM ModuLine TST434B is the ideal solution for monitoring ambient air temperature in hydroelectric power plants, addressing the challenge of accurately measuring air temperature around generator cooling radiators to prevent overheating. Its robust design ensures reliable performance even in extreme conditions, offering energy savings, improved process safety, and extended generator lifespan through optimized cooling control.
Benefits
Overheating detection to protect the generator and extend its lifespan
Energy savings through optimized control of the air cooling system
Increased process safety through reliable and accurate temperature measurement in the air cooling system
The challenge
In a hydroelectric power plant, the generator converts water power into electricity, generating heat. A cooling system with water-cooled radiators prevents overheating, ensuring efficient operation and reducing maintenance costs. Temperature sensors monitor air temperatures around the radiators, as direct measurement of the generator is not possible due to moving parts. The challenge is to install an accurate thermometer that meets the plant's requirements.
Our solution
The iTHERM ModuLine TST434B RTD temperature sensor accurately monitors air temperature in hydroelectric power plants. It includes Endress+Hauser transmitters and offers easy customization. The modular thermometer is easy to mount, robust, and integrates seamlessly into the process environment. It provides reliable performance with an IP66/68 rating and a measuring range of –50 to +150 °C. Optional features like Bluetooth configuration enhance its versatility.
Contactaţi-ne
Sunteţi interesat de oferta noastră? Doriţi să discutaţi despre aplicaţia dumneavoastră?