Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
std_productprofile_product_usp_7824. Measuring accurately smallest quantities of liquids and gases for continuous process control.
Sensor features
Highest process safety – self‐drainable measuring tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 °C (+401 °F).
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.
Mass flow (liquid): ±0.10 % Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.50 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 450 kg/h (0 to 16.5 lb/min)
Max. process pressure
PN 40, Class 300, 20K, 400 bar (5800 psi)
Medium temperature range
–50 to +205 °C (–58 to +401 °F)
Ambient temperature range
Standard: –40 to +60 °C (–40 to +140 °F) Option: –50 to +60 °C (–58 to +140 °F)
Sensor housing material
1.4301 (304), corrosion resistant
Transmitter housing material
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design
Degree of protection
IP66/67, type 4X enclosure IP69
Display/Operation
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Outputs
3 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
Hazardous area approvals
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV SÜD attestation)
Pressure approvals and certificates
CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A, EHEDG
Product headline
std_productprofile_product_usp_7824. Measuring accurately smallest quantities of liquids and gases for continuous process control.
Sensor features
Highest process safety – self‐drainable measuring tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 °C (+401 °F).
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.
Mass flow (liquid): ±0.10 % Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.50 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 450 kg/h (0 to 16.5 lb/min)
Max. process pressure
PN 40, Class 300, 20K, 400 bar (5800 psi)
Medium temperature range
–50 to +205 °C (–58 to +401 °F)
Ambient temperature range
Standard: –40 to +60 °C (–40 to +140 °F) Option: –50 to +60 °C (–58 to +140 °F)
Sensor housing material
1.4301 (304), corrosion resistant
Transmitter housing material
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design
Degree of protection
IP66/67, type 4X enclosure IP69
Display/Operation
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available"
Outputs
3 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
Hazardous area approvals
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV SÜD attestation)"
Pressure approvals and certificates
CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A, EHEDG
Product Headline
std_productprofile_product_usp_7824. Measuring accurately smallest quantities of liquids and gases for continuous process control.
Sensor features
Highest process safety – self‐drainable measuring tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 °C (+401 °F).
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.
Product headline
std_productprofile_product_usp_7824. Measuring accurately smallest quantities of liquids and gases for continuous process control.
Sensor features
Highest process safety – self‐drainable measuring tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 °C (+401 °F).
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.
Mass flow (liquid): ±0.1 % Volume flow (liquid): ±0.1 % Mass flow (gas): ±0.5 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 450 kg/h (0 to 16.5 lb/min)
Max. process pressure
PN 40, Class 300, 20K, 400 bar (5800 psi)
Medium temperature range
–50 to +205 °C (–58 to +401 °F)
Ambient temperature range
Standard: –40 to +60 °C (–40 to +140 °F) Option: –50 to +60 °C (–58 to +140 °F)
Sensor housing material
1.4301 (304), corrosion resistant
Transmitter housing material
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design
Degree of protection
IP66/67, type 4X enclosure IP69
Display/Operation
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Outputs
3 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
Hazardous area approvals
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV SÜD attestation)
Căutare piese de schimb în funcţie de numărul din desen
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
ISEM electronic module, Promass 300/500
Electronic
Număr desen
Cod de comandă
33
XPD0028-
I/O module, slot 1, 300/500
I/O module
Număr desen
Cod de comandă
34
XPD0037-
I/O module, slot 2/3/4, 300/500
I/O module
Număr desen
Cod de comandă
35
XPD0038-
Display module, 300/500/DKX001
Display
Număr desen
Cod de comandă
50
XPD0031-
Kit power supply, AC 100...240V, Ex
Power supply
Număr desen
Cod de comandă
31
71323007
Kit power supply, DC 24V, Ex
Power supply
Număr desen
Cod de comandă
31
71323008
Kit power sup.,AC100...240V/DC 24V,N-haz
Power supply
Număr desen
Cod de comandă
31
71323009
Kit T-DAT, 100/300/400/500
Memory
Număr desen
Cod de comandă
39
71185788
Kit module cartridge, 300/500, Ex
Electronic (periphery)
Număr desen
Cod de comandă
37
71323010
Kit module cartridge, 300/500, Non-haz
Electronic (periphery)
Număr desen
Cod de comandă
37
71323011
Kit ISEM ribbon cable, 300/500
Connection (electrical)
Număr desen
Cod de comandă
46
71323005
Kit conn.terminal option A,300/500,N-haz
Terminal module
Număr desen
Cod de comandă
45
71323073
Kit conn.terminal option B, 300, Non-haz
Terminal module
Număr desen
Cod de comandă
45
71323074
Kit conn.terminal option C,300/500,N-haz
Terminal module
Număr desen
Cod de comandă
45
71327818
Kit conn.terminal option A, 300/500, Ex
Terminal module
Număr desen
Cod de comandă
45
71323075
Kit conn.terminal option B, 300/500, Ex
Terminal module
Număr desen
Cod de comandă
45
71323076
Kit conn.terminal option C, 300/500, Ex
Terminal module
Număr desen
Cod de comandă
45
71327819
Kit terminal, transm.,remote display,300
Terminals
Număr desen
Cod de comandă
49
71323079
Kit cover, sight glass, Alu,Non-haz/Exde
Cover
Număr desen
Cod de comandă
20
71323016
Kit cover,glass, Alu, -50oC,Non-haz/Exde
Cover
Număr desen
Cod de comandă
20
71323017
Kit cover, blind, Alu, Non-haz/Exde
Cover
Număr desen
Cod de comandă
21
71323018
Kit cover, blind, Alu,-50oC,Non-haz/Exde
Cover
Număr desen
Cod de comandă
21
71323019
Kit cover, sight glass, Alu, Exd
Cover
Număr desen
Cod de comandă
20
71323020
Kit cover, sight glass, Alu, -50oC, Exd
Cover
Număr desen
Cod de comandă
20
71323021
Kit cover, blind, Alu, Exd
Cover
Număr desen
Cod de comandă
21
71323022
Kit cover, blind, Alu, -50oC, Exd
Cover
Număr desen
Cod de comandă
21
71323023
Kit cover gasket, sight glass/blind
Sealing
Număr desen
Cod de comandă
70
71323026
Kit cover gasket,sight glass/blind,-50oC
Sealing
Număr desen
Cod de comandă
70
71323027
Kit cover,sight glass,polycarbonate,hyg.
Cover
Număr desen
Cod de comandă
20
71587949
Kit cover,blind/electronic compart.,hyg.
Cover
Număr desen
Cod de comandă
21
71587950
Kit cover gasket, hygienic
Sealing
Număr desen
Cod de comandă
70
71587951
Kit cover, electr.compart., Alu, Non-haz
Cover
Număr desen
Cod de comandă
22
71323028
Kit cover,electronic, Alu,- 50oC,Non-haz
Cover
Număr desen
Cod de comandă
22
71323029
Kit cover gasket,electr.compart.,Non-haz
Sealing
Număr desen
Cod de comandă
74
71323030
Kit cover gasket,electr., -50oC, Non-haz
Sealing
Număr desen
Cod de comandă
74
71323031
Kit cover, electronic compart., Alu, Ex
Cover
Număr desen
Cod de comandă
22
71323032
Kit cover, electr.compart., Alu,-50oC,Ex
Cover
Număr desen
Cod de comandă
22
71323033
Kit cover gasket, electronic compart.,Ex
Sealing
Număr desen
Cod de comandă
74
71323036
Kit cover gasket,elect.compart.,-50oC,Ex
Sealing
Număr desen
Cod de comandă
74
71323037
Kit cover, remote display, Alu
Cover
Număr desen
Cod de comandă
28
71323044
Kit cover, remote display, Alu, -50oC
Cover
Număr desen
Cod de comandă
28
71323045
Kit cover gasket, remote display
Sealing
Număr desen
Cod de comandă
76
71323048
Kit cover gasket, remote display, -50oC
Sealing
Număr desen
Cod de comandă
76
71323049
Kit interface gaskets, 300/500
Sealing
Număr desen
Cod de comandă
71
71323071
Kit interface gaskets, 300/500, -50oC
Sealing
Număr desen
Cod de comandă
71
71323072
Kit interface gaskets, Promass 300, hyg.
Sealing
Număr desen
Cod de comandă
71
71368491
Kit protect.cover option A,300/500,N-haz
Miscellaneous
Număr desen
Cod de comandă
11
71368488
Kit protective cover optionB,300,Non-haz
Miscellaneous
Număr desen
Cod de comandă
11
71368489
Kit protective cover option A,300/500,Ex
Miscellaneous
Număr desen
Cod de comandă
11
71323081
Kit protective cover option B,300/500,Ex
Miscellaneous
Număr desen
Cod de comandă
11
71323082
Seal set, Promass/Cubemass
further parts
Cod de comandă
DKS-
Spare RFID TAG
further parts
Cod de comandă
XPRFID-
Kit weather protection cover, 300/500
Număr desen
Cod de comandă
87
71343505
Kit wireless antenna extended range
Cod de comandă
71351317
Transmitter Promass 300, 8X3BXX
Cod de comandă
8X3BXX-
Promass A, Mounting Kit
Cod de comandă
DK8MS-
Promass A, post mounting kit
Cod de comandă
DK8AS-
Remote Display DKX001
Cod de comandă
DKX001-
Connection Cable for Remote Display
Cod de comandă
DKX002-
Respectăm confidenţialitatea dumneavoastră
Utilizăm module cookie pentru a optimiza experienţa dumneavoastră de navigare şi pentru a colecta date statistice în vederea optimizării funcţionalităţii site-ului web şi pentru a vă oferi reclame sau conţinuturi personalizate.
Prin selectarea opţiunii „Acceptare totală”, vă oferiţi consimţământul privind utilizarea modulelor cookie.
Pentru detalii suplimentare, vă rugăm să citiţi Politica noastră privind modulele cookie .