Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Istoric
Safe water monitoring for industrial processes
Reliable water analysis systems are essential for monitoring and maintaining safe process water quality.
imaginea prezintă un exemplu de soluție disponibilă
Endress+Hauser offers complete, turnkey analytical systems for process water quality monitoring for industrial processes. Compatible with our entire portfolio, they can be delivered and commissioned worldwide, accompanied by expert project management support, state-of-the-art logistics chains, and long-term availability of products and services.
Solution overview:
Available for:
Alimente şi băuturi
Apă şi apă reziduală
Chimic
Industria minieră, a mineralelor şi metalelor
Petrol şi gaz / Marin
Putere şi energie
Hardware & Software:
Leading-edge Liquiline multiparameter transmitters offer connectivity for up to 8 parameters.
Pre-calibrated sensors with Memosens technology cover parameters such as: pH/ORP, conductivity, dissolved oxygen, turbidity, disinfection (chlorine, bromide, ozone), ammonium, orthophosphate, nitrate, sum parameters (COD, TOC, TP, TN, SAC)
Additional parameters and third-party sensors available upon request
Compact flow assemblies for minimal water consumption.
Automatic cleaning and sample valves available.
Integrated Heartbeat Technology and sensor diagnostic functions for condition-based maintenance and easy verification of the entire measuring point.
Robust and hygienic stainless steel, PVC-U or PTFE pipes and assemblies.
Services:
Consulting and planning
Project management
Factory Acceptance Test (FAT)
Site Acceptance Test (SAT)
Commissioning and training by experienced service engineers
Troubleshooting and repair
Remote support where required
Worldwide support
Complete systems for precise, reliable water monitoring
Endress+Hauser process water monitoring panels cover all parameters and are delivered rapidly, ready-to-use. Highly efficient, they require little engineering, have a small installation footprint, and consume minimal water. With automated engineering, customizations are simple and cost-effective. Fitted with robust, low maintenance PVC-U or PTFE/stainless steel piping our solutions also integrate Memosens and Liquiline technology, enhancing security with status information and logbooks.
With first-hand industry knowledge of industry challenges , Endress+Hauser can combine reliable, leading-edge measurement technologies with expert technical support. From specifying monitoring systems according to your exact requirements to easing the planning burden and providing full cost transparency, we are your one-stop shop for optimal monitoring of process water quality as well as water in your utility processes. Benefit from efficient and competitive production.
Accelerate your project planning and engineering process with our turnkey systems
Installation is just as quick. Simply attach the panel to the wall, connect to electricity and water, and you are ready to monitor.
Integrate seamlessly to your existing communication networks
PROFIBUS DP, Modbus TCP/IP, remote monitoring via web server and cloud connection.
Optimize cleaning and maintenance
with our easy to operate assembly and sensors.
Ensure safe process control with Liquiline and Memosens devices and Heartbeat technology
All crucial measurements, calibration, maintenance, and device diagnostic data are stored and accessible via the process control interface or app.
Optional IIoT connectivity enables our experts to access your panels for remote support as needed
Moreover, your process water quality monitoring system can be extended as your requirements evolve.
Interested in our solutions? Our consultants can answer all your questions
Unlock operational efficiencies, increase field measurement reliability, and mitigate quality, safety and environmental risks with Endress+Hauser maintenance services.
Making sure your wastewater treatment plant runs and runs
Take a look at the Endress+Hauser devices specially developed for wastewater. Memosens and Liquiline as well as monitoring solutions, that make your wastewater treatment processes easier.
Take a look at the Endress+Hauser devices specially developed for the water treatment sector. Memosens and Liquiline as well as monitoring solutions, that make your work at the water facility easier.
Make your life easier with a customized measuring cabinet or container for your measurement task. Get an overview of the variety of Endress+Hauser liquid analysis solutions in this brochure.
Discover Endress+Hauser planning and stock optimization solutions for supply chain enhancements
Respectăm confidenţialitatea dumneavoastră
Utilizăm module cookie pentru a optimiza experienţa dumneavoastră de navigare şi pentru a colecta date statistice în vederea optimizării funcţionalităţii site-ului web şi pentru a vă oferi reclame sau conţinuturi personalizate.
Prin selectarea opţiunii „Acceptare totală”, vă oferiţi consimţământul privind utilizarea modulelor cookie.
Pentru detalii suplimentare, vă rugăm să citiţi Politica noastră privind modulele cookie .