Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.

Process indicators & control units

Process indicators & control units for all industries

Process indicators & control units for all industries
10 Produse
Filtrare X icon

Produsul este în curs de eliminare treptată

Noi alternative disponibile

Succesor
RU48

Ghid de retragere treptată

Endress+Hauser se angajează să ofere suport pe termen lung pentru toate produsele noastre.

Ne asumăm suportul și serviciul produselor noastre pentru o perioadă de zece ani după notificarea retragerii produsului (până când piesele de schimb nu mai sunt disponibile).

Cu toate acestea, ne rezervăm dreptul de a oferi soluții alternative, inclusiv produse de înlocuire, dacă se consideră mai potrivite.

Status produs

Rădăcina produsului RIA452
Nume RIA452 process indicator with pump control unit
Status produs In phase out
Data retragerii 7/2025
Oprire comandă 6/2026
Senzor de rezervă până la not applicable
Calibrare până la not applicable
Disponibilitate piese de schimb not applicable
Reparație până la not applicable
Alternativă nouă FMA90,
Sfaturi de întreținere

Process indicators & control units

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

About process indicators & control units

Analog measured values are indicated, evaluated and calculated by process indicators. Large displays offer easily readability at all ambient conditions. The universal inputs enable the connection of current, voltage, RTDs and TCs. Loop powered indicators require no power supply and can be universally used in current measuring circuits. They can be easily installed in intrinsically safe applications. Fieldbus indicators support all bus devices and indicate the values communicated on the bus.

Portfolio description

Our portfolio of process indicators & control units provides:

  • Process indicators for panel mounting as well as for field mounting
  • Loop powered process indicators for direct installation in Ex-areas
  • Process indicators with HART display for up to 4 values in one device
  • Process indicators with control function (limit value monitoring, mathematics, differential pressure and linearization,...)
  • Fieldbus indicators for integration into fieldbus systems

Measuring principle: Loop powered indicators

These indicators require no power supply and can be universally used in 4 to 20 mA current measuring circuits. They can be easily installed in intrinsically safe applications. They are used where measurement values have to be clearly visible or where the display of the measuring device is hard to read due to the installation conditions. They are very convincing because of their high contrast display of process values under all environmental conditions.

Measuring principle: Fieldbus indicators

These indicators support all bus devices and indicate the values communicated on the bus.

The PROFIBUS® PA version of the devices acts as a pure listener without an own device address.

The FOUNDATION Fieldbus™ indicators can be operated either in a Listener Mode or in the standard mode using a function block connection.

Measuring principle: Indicators with control function

Indicators with control function combine several functionalities in one device:

  • Active barrier
  • Transmitter
  • Control unit with relay

These features combined with the brilliant displays offer highest comfort and best functionality on site.

Benefits

  • Excellent price/performance ratio
  • Fast, simple and comfortable commissioning and operation
  • Additional security through local measured value display
  • International approvals available: Ex, Germanischer Lloyd / marine, SIL, WHG
  • Comfortable and easy integration into bus systems

Articole

Descoperiţi resurse suplimentare

document icon
Brochure field of activity system products
System products and data managers - Solutions for the loop
download icon Descărcare
document icon
Brochure system products and data managers
System products and data managers - Solutions to complete your measuring point
download icon Descărcare