Title

Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.

Netilion Connect

Accessing field data can be essential for your business. Nevertheless only a small amount of field data is collected and used today. Netilion Connect enables you to easily obtain field data even out of longstanding industrial infrastructures.

Netilion Connect - API for IIoT integration

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Netilion Connect: Integration via IIoT API ©Endress+Hauser

Unlock field data and access it digitally

Solution Providers

Netilion Connect is for innovation seekers, system integrators and service providers who strive to find new ways of staying competitive and successful for their customers. In that process they create an application that is tailored to the customers' needs, often built on information generated by the customers' existing infrastructure. Netilion Connect can simplify the complexity of obtaining and consuming information. It is designed to help tackle the challenge of accessing the right data straight from the field.

Netilion Connect Capabilities

Netilion Connect combines three elements: edge devices, the cloud platform and the Netilion API. Data collection for Netilion Connect can be automated using edge devices which collect device data and make it available via the Netilion cloud platform. The Netilion API then provides a simple and secure way to access your field data in the Netilion cloud platform. Maximise the benefits gained from real-time field information and accelerate your success.

Netilion Edge Devices

The edge device is the bridge between your field devices and the cloud platform, collecting relevant data that can provide great insights for daily operation in your plant. Depending on the use case, edge devices can deliver measurement data, health statuses, or any other information that can augment your work.

Netilion Cloud Platform

Your facility’s information is valuable and needs protection. Netilion allows you to access data digitally because it meets internationally recognized standards of cloud platform security. The IIoT ecosystem is a safe harbor for your data.

Netilion API

Netilion Connect offers a REST/JSON standard based API, which facilitates data consumption and enables you to build your fully customized solution. Its lightweight data interchange format can be read and written easily by users. And it has a built-in authentication and authorization.

Stefan Blank

“With the digital data transfer via Netilion Connect from Endress+Hauser, we save the enormous effort of manually compiling the documents of the components.”

Stefan Blank, Service Pharma Development, BWT Aqua
Larissa Pfister, Project Manager, SH Power

With the smart solution from Endress+Hauser, we can enable monitoring of many measuring points. We receive the measured values from the cloud via an interface (API) in our process control system.

Larissa Pfister, Project Manager, SH Power

Want to try Netilion?

Sign up and start developing your own solution for process improvements. Or contact us to get to know more.

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Advantages of Netilion Connect

Netilion Connect: IIoT made easy

Ease of Use

Sign up and choose your plan. Install an edge device in your plant and access the data via the Netilion API. Use the information and create the application that matches your own needs.

Netilion Connect: IIoT with security standards

Security

A third-party certification body confirmed that the IIoT ecosystem Netilion fulfills the requirements of ISO 27017 ( SQS ). The international standard contains requirements for cloud platforms. Compliance with ISO 27017 ensures that customers can trust the Netilion ecosystem to provide a secure harbor for their data.

Netilion Connect: IIoT at a flexible scale

Flexibility

Developers are empowered to build a solution that is best adapted to their environment, fed with fully validated, consistent and enriched data. Furthermore, Netilion's data models are versatile and built to match the reality of things. The API allows developers to easily use and process data and build a solid and tailor-made solution.

Note finale

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Use our API to optimize your process