Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
  • Istoric

PI Certified PROFINET Engineer and PA Module

The already established certified PROFINET engineer course is now in combination with the PA (Process Automation) module.

The Ethernet-based technology PROFINET has been established for years in factory automation. Also in the process automation, this technology gets a boost specifically with the single ethernet technology. It serves all benefits of industrial ethernet down to the PA field level. Additionally several redundancy concepts force the reliability of process automation plants. You will learn about the PROFINET features, network design, and commissioning up to trouble-shooting.

Dată
16.09.2025 - 19.09.2025
Orele
09:30 - 18:00 EEST
Locaţie
Endress+Hauser Process Solutions AG
Christoph Merian-Ring 4
CH-4153 Reinach
Elveţia
Limbă oferită
Engleză

Informaţii suplimentare

PI Certified PROFINET Engineer and PA Module © Endress+Hauser

Contact