Introduceţi cel puţin 2 caractere pentru a începe căutarea.

Proline Promag 10H
Electromagnetic flowmeter

Picture of Proline Promag 10H flowmeter for the food and beverage and life sciences industries ©Endress+Hauser

Proline Promag 10H for the food and beverage as well as life sciences industries

The Electromagnetic Flow Measuring Principle

The flowmeter for smallest flow rates with a highly cost-effective transmitter

Promag H is the preferred sensor for applications with highest requirements in the food and beverage and life science industries. Combined with the Promag 10 transmitter for basic applications and direct integration, Promag 10H offers accurate measurement of liquids for a wide range of applications. It will be the preferred solution for customers aiming for minimized cost of ownership. Promag 10H is available in a compact or remote version.
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
  • Specificaţii pe scurt

    • Max. measurement error

      Volume flow: ±0,5% o.r. ± 2 mm/s (±0,5% o.r. ± 0,08 in/s)

    • Measuring range

      0.06 dm3/min to 600 m3/h (0.015 gal/min to 2650 gal/min)

    • Medium temperature range

      –20 to +150 °C (–4 to +302 °F)

    • Max. process pressure

      PN 40, Cl. 150, JIS 20 K

    • Wetted materials

      Liner: PFA
      Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022)
      Process Connections: stainless steel, 1.4404 (F316L); PVDF; PVC
      Seals: O-ring seal (EPDM, FKM, Kalrez), aseptic molded seal (EPDM, FKM, silicone)

Selectare rapidă

Alegeţi dintre opţiunile noastre sugerate
Preţ de vânzare
  • <%label%>
  • <%feature%>
      <%label%>
      99.999,00
    • Căutaţi mai multe opţiuni? Utilizaţi un configurator individual pentru a continua.
  • Process Connection
  • <%message%>

sau

Configurare individuală

Selectaţi în continuare dintre toate opţiunile posibile
  • Avantaje

    • Flexible installation concept – numerous hygienic process connections

    • Energy-saving flow measurement – no pressure loss due to cross-section constriction

    • Cost-effective – designed for easy applications and direct integration

    • Safe operation – display...

  • Domeniu de aplicare

    • The measuring principle is virtually independent of pressure, density, temperature and viscosity

    • For demanding hygienic applications.

    Device properties

    • Liner made of PFA

    • Sensor housing made of stainless steel (3A, EHEDG)

    • Wetted materials CIP, SIP...

Caracteristici şi specificaţii

Înapoi

Details

  • Measuring principle

    Electromagnetic

  • Product headline

    The flowmeter for smallest flow rates with a highly cost-effective transmitter.
    For demanding hygienic applications.

  • Sensor features

    Flexible installation concept – numerous hygienic process connections. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts.
    Liner made of PFA. Sensor housing made of stainless steel (3-A, EHEDG). Wetted materials CIP, SIP cleanable.

  • Transmitter features

    Cost-effective – designed for easy applications and direct integration. Safe operation – display provides easily readable process information. Fully industry-compliant – IEC/EN/NAMUR.
    2-line display with push buttons. Device as compact or remote version. HART.

  • Nominal diameter range

    DN 2...150
    1/12"...6"

  • Wetted materials

    Liner: PFA
    Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022)
    Process Connections: stainless steel, 1.4404 (F316L); PVDF; PVC
    Seals: O-ring seal (EPDM, FKM, Kalrez), aseptic molded seal (EPDM, FKM, silicone)

  • Measured variables

    Volume flow

  • Max. measurement error

    Volume flow: ±0,5% o.r. ± 2 mm/s (±0,5% o.r. ± 0,08 in/s)

  • Measuring range

    0.06 dm3/min to 600 m3/h (0.015 gal/min to 2650 gal/min)

  • Max. process pressure

    PN 40, Cl. 150, JIS 20 K

  • Medium temperature range

    –20 to +150 °C (–4 to +302 °F)

  • Ambient temperature range

    –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    Powder-coated die-cast aluminum

  • Degree of protection

    IP66/67, type 4X enclosure
    Transmitter remote version: IP67, type 4X enclosure

  • Display/Operation

    2‐line display with push buttons
    Configuration via local display and operating tools possible

  • Outputs

    4‐20 mA HART (active)
    Pulse/switch output (passive)

  • Inputs

    None

  • Digital communication

    HART

  • Power supply

    DC 11 to 40 V
    AC 85 to 250 V (45 to 65 Hz)
    AC 20 to 28 V (45 to 65 Hz)

  • Hazardous area approvals

    FM
    CSA

  • Product safety

    CE, C-tick, EAC marking

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)

  • Pressure approvals and certificates

    PED

  • Hygienic approvals and certificates

    EHEDG, 3-A, FDA

Documente / Manuale / Software

Accesorii / Piese de schimb

Nr
Order code
Specification