Memosens 2.0: Cutting-edge sensor technology reloaded
Make life easier, increase process safety and stay connected with Memosens 2.0 digital technology.
0 to 2.5 mg/l (ppm) CaCO3
LOD: 0.02 mg/L CaCO3
10 to 40 °C (50 to 104 °F)
2 to 6 bar (29 to 87 psi)
Comply with standard colorimetric measuring principle
Liquiline System CA82HA enables colorimetric online analysis of low range hardness concentration with a limit of detection (LOD) as low as 0.02 mg/l. It helps operators to increase efficiency, e.g. by reducing deposits on heat exchangers. Moreover, Liquiline System CA82HA helps to avoid damage on capital intensive equipment like turbines. The analyzer supports ensuring the quality (e.g. steel, paper, tires) thanks to reliable pure and ultrapure water analysis.
Liquiline System CA82HA supports you in monitoring the total hardness of water with a low limit of detection in the following applications:
Monitoring of boiler feed water, condensate, water/steam circuit
Pure and ultrapure water analysis
Reverse osmosis and desalination plants
For monitoring of drinking water processes or if a wider measuring range is required, please refer to the water hardness analyzer Liquiline System CA80HA.
Combine different measuring points with only one analyzer thanks to convenient process connection for up to 6 sample channels
Flexible timing and prioritization of different sample channels: Individually programmable measuring sequence of the channels regarding your needs to protect your plant and monitor crucial measuring points more closely
Upgrade your analyzer to a complete measuring point with connections of up to 4 Memosens sensors (e.g. pH, conductivity) to save space and money
Reduced maintenance time and expenses thanks to easy and tool free handling of the regular maintenance tasks
Support for predictive maintenance with advanced diagnostic functions
Easy and fast commissioning thanks to Memosens technology and true plug-and-play
Supports existing infrastructure and digital fieldbus systems (e.g. Modbus RS485, Ethernet) as well as web server
Produse superioare
Excelenţă tehnică
Simplitate
Produse de specialitate
Excelenţă tehnică
Simplitate
Variabil
Colecții FLEX | Excelenţă tehnică | Simplitate |
---|---|---|
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
Colorimetric analyzer for total hardness
EN | RO | ||
11/06/2025
|
|
|
|
03/03/2025
|
|
|
Limbă: |
Engleză |
Versiune: |
11/06/2025 |
Dimensiune fişier: |
4.8 MB |
Nume fişier: |
TI01816CEN_0225-00.pdf |
Colorimetric analyzer for total hardness
EN | RO | ||
03/03/2025
|
|
|
Limbă: |
Engleză |
Versiune: |
03/03/2025 |
Dimensiune fişier: |
6.5 MB |
Nume fişier: |
BA02427CEN_0125-00.pdf |
Analizator colorimetric pentru duritate totală
EN | RO | ||
03/03/2025
|
|
|
Limbă: |
Română |
Versiune: |
03/03/2025 |
Dimensiune fişier: |
2.8 MB |
Nume fişier: |
KA01742CRO_0125-00.pdf |
Process engineering
EN | RO | ||
23/06/2025
|
|
|
Limbă: |
Engleză |
Versiune: |
23/06/2025 |
Dimensiune fişier: |
2.6 MB |
Nume fişier: |
EA01681CEN_0125-00.pdf |
Kits for Analyzer CA80: Engineering parts
EN | RO | ||
30/06/2025
|
|
|
Limbă: |
Engleză |
Versiune: |
30/06/2025 |
Dimensiune fişier: |
2.1 MB |
Nume fişier: |
71223028 Anleitung Kits CA8x Verfahrenstechnik 2022-08.pdf |
Für erweiterte Funktionalität
For extended functionality
EN | RO | ||
07/07/2014
|
|
|
|
25/03/2013
|
|
|
|
31/12/2011
|
|
|
Limbă: |
Engleză |
Versiune: |
07/07/2014 |
Dimensiune fişier: |
2.4 MB |
Nume fişier: |
EA00008CA2_0314.pdf |
Carrier plate components
EN | RO | ||
16/07/2025
|
|
|
Limbă: |
Engleză |
Versiune: |
16/07/2025 |
Dimensiune fişier: |
5.4 MB |
Nume fişier: |
EA01677CEN_0125-00.pdf |
Process engineering
EN | RO | ||
17/09/2025
|
|
|
|
21/03/2025
|
|
|
Limbă: |
Engleză |
Versiune: |
17/09/2025 |
Dimensiune fişier: |
3.8 MB |
Nume fişier: |
EA01591CEN_0225-00.pdf |
Conversion of electronics modules
EN | RO | ||
26/08/2025
|
|
|
|
26/06/2025
|
|
|
Limbă: |
Engleză |
Versiune: |
26/08/2025 |
Dimensiune fişier: |
2.4 MB |
Nume fişier: |
EA01617CEN_0225-00.pdf |
Installation instruction: Kits for Analyzer CA8x: Housing parts
EN | RO | ||
03/03/2025
|
|
|
Limbă: |
Engleză |
Versiune: |
03/03/2025 |
Dimensiune fişier: |
957.4 KB |
Nume fişier: |
71223031 Anleitung Kits CA8x Gehaeuseteile 2022-06.pdf |