Specificaţii pe scurt
-
Max. measurement error
Acoustic density: ±0.01g/cm³
Temperature: ±0.5K
Sound velocity: +-2m/s -
Measuring range
Concentration According to concentration app data sheet, maximum 0 to 100 %
Sound velocity 600 to 2000 m/s
Temperature, maximum 0 to +100 °C (32 to +212 °F)
Acoustic density 0.7 to 1.5 g/cm³ -
Medium temperature range
0 to 120°C (32 to 248 °F)
-
Process temperature
0 to 120°C (32 to 248 °F)
-
Max. process pressure
max. 16 bar at 20 °C (232 psi at 68 °F)
-
Process pressure
max. 16 bar at 20 °C (232 psi at 68 °F)
-
Wetted materials
Stainless steel1.4404 (316L)
Domeniu de aplicare
Teqwave H is ideal for real-time liquid analysis in hygienic applications like spirits and soft drink production. End customers and equipment manufacturers value its highly accurate in situ concentration measurement and hygienic design. Teqwave reduces the operational expenditure by monitoring various measuring parameters at once. Match your Teqwave transmitter perfectly to your production needs by flexible definition and extension of your application range.
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Continuous quality monitoring of beverages and in cleaning processes
Device properties
Nominal diameter: DN 25 (1")
Sensor housing made of stainless steel (3-A, EHEDG)
Accurate and independent of flow profile
Industry-compliant, easy installation via DIN rail and pipe mounting set
3.5" TFT color touch screen or LED indication
4-20 mA, Modbus TCP
Avantaje
High accuracy and repeatability – concentration calculation with latest algorithms
Fulfilment of hygienic requirements – easily cleanable full-bore sensor
Full transparency – constant monitoring of product quality without sampling
Highest process safety – reliable metering due to robust, maintenance-free sensor
Customized usage – innovative application concept, expendable for changing measuring tasks
Simplified process control – user-friendly operation and clear status visualization
Local data backup – integrated data storage for measured values up to 7,5 years
Colecție Xpert
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
Informaţii tehnice (TI)
Teqwave H
Ultrasonic concentrationmeter
EN RO 04/02/202201/04/2021Limbă:
Engleză
Versiune:
04/02/2022
Dimensiune fişier:
2 MB
Nume fişier:
TI01573DEN_0221-00.pdf
-
-
-
Instrucţiuni de operare (BA)
Teqwave H
Ultrasonic concentrationmeter
Modbus TCPEN RO 04/02/202201/04/2021Limbă:
Engleză
Versiune:
04/02/2022
Dimensiune fişier:
2.5 MB
Nume fişier:
BA02084DEN_0221-00.pdf
-
-
-
Instrucţiuni scurte (KA)
Teqwave H
Ultrasonic concentrationmeter
EN RO 04/02/202201/04/2021Limbă:
Engleză
Versiune:
04/02/2022
Dimensiune fişier:
2.1 MB
Nume fişier:
KA01501DEN_0221-00.pdf
-
-
-
Instrucţiuni de instalare (EA)
Installing mounting set and seal
Teqwave H
EN RO 26/03/2021Limbă:
Engleză
Versiune:
26/03/2021
Dimensiune fişier:
438.9 KB
Nume fişier:
EA01316DA2_0121.pdf
-
-
-
Instrucţiuni de instalare (EA)
Replacing the connection cable
Teqwave F, I, T, H
EN RO 26/03/202101/12/2017Limbă:
Engleză
Versiune:
26/03/2021
Dimensiune fişier:
526.9 KB
Nume fişier:
EA01229DA2_0221.pdf
-
-
-
Documentaţie specială (SD)
UKCA marking
Flow, density, concentration, viscosity
EN RO 04/11/202201/10/2021Limbă:
Engleză
Versiune:
04/11/2022
Dimensiune fişier:
357.4 KB
Nume fişier:
SD02752DEN_0222-00.pdf
-
-
-
Documentaţie specială (SD)
SD Teqwave
EAC Special Documentation
EN RO 04/08/202517/09/2024Limbă:
Engleză
Versiune:
04/08/2025
Dimensiune fişier:
859.7 KB
Nume fişier:
SD03317DEN_0225-00.pdf
-
-
-
Documentaţie specială (SD)
Concentration App Questionaire
Concentration App
QuestionaireEN RO 14/11/202412/09/202421/06/202229/05/201905/03/2018Limbă:
Engleză
Versiune:
14/11/2024
Dimensiune fişier:
496.5 KB
Nume fişier:
SD02148DEN_0624-00.pdf
-
-
-
Studiu de caz (CS)
Kontinuierliche Brix-Messung von Softdrinks
Teqwave H löst manuelle Refraktometermessung bei Kreuzberg Quelle ab
Limbă:
Germană
Versiune:
01/05/2022
Dimensiune fişier:
2.2 MB
Nume fişier:
CS01734D06DE0122_Kreuzberg-Quelle.pdf
-
-
-
Studiu de caz (CS)
Continuous Brix measurement of soft drinks
Teqwave H replaces manual refractometer measurement at Kreuzberg Quelle
Limbă:
Engleză
Versiune:
01/05/2022
Dimensiune fişier:
2.2 MB
Nume fişier:
CS01734D06EN0122_Kreuzberg-Quelle.pdf
-