Specificaţii pe scurt
-
Accuracy
Standard acc. to ASTM E-230
Special acc. to ASTM E-230 -
Response time
depending on configuration
63% rt = 15,0 s -
Max. process pressure (static)
Standard acc. to ASTM E-230
Special acc. to ASTM E-230 -
Operating temperature range
Type T:
-270 °C ...370 °C
(-454 °F ...698 °F)
Type J:
-210 °C ...720 °C
(-346 °F ...1.328 °F)
Type E:
-270 °C ...820 °C
(-454 °F ...1.508 °F)
Type K:
-270 °C ...1.150 °C
(-454 °F ...2.102 °F)
Type N:
-270 °C ...1.150 °C
(-454 °F ...2.102 °F) -
Max. immersion length on request
up to 22.5" (571 mm)
others on request
Domeniu de aplicare
The robust thermometer is designed for use in demanding and safety relevant applications e.g. in Chemical, Oil & Gas and Energy industry. Harsh environments, corrosive substances and highest pressures can be handled by the use of robust thermowells and special materials. An optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. Flexible configuration possible.
The sensor assembly can be used in process industries such as:
Chemicals
Petrochemical
Refineries
Offshore Platforms
Avantaje
FM/CSA XP Class I, Div. 1 approved temperature assemblies for maximum safety
One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications
Remove and install straight out of the box!
Improved galvanic isolation on most devices (2 kV)
Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor, thermowell and transmitter assembly for a complete point solution
All iTEMP transmitters provide long term stability ≤0.05% per year
Colecție Extended
-
Produse superioare
- Extrem de funcțional și convenabil
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
T53, T54 and T55
Explosion proof thermocouple assemblies in thermowells with spring
loaded insert and enclosure for process industryEN RO 27/01/202314/01/202131/05/201821/08/201501/12/2006Limbă:
Engleză
Versiune:
27/01/2023
Dimensiune fişier:
1.3 MB
Nume fişier:
TI00127REN_1623-00.pdf
-
-
-
Instrucţiuni scurte (KA)
T53 Compact Instructions
Explosion proof thermocouple assembly in thermowell
EN RO 01/12/201201/05/200701/03/2007Limbă:
Engleză
Versiune:
01/12/2012
Dimensiune fişier:
594 KB
Nume fişier:
KA00243rae_1312.pdf
-
-
-
Instrucţiune de siguranţă Ex (XA)
T13, T14, T53, T54
CSA:
Control Drawing XP, NI, DIP
160100118Limbă:
Engleză
Versiune:
26/08/2019
Dimensiune fişier:
65.5 KB
Nume fişier:
160100118.pdf
-
-
-
Instrucţiune de siguranţă Ex (XA)
T13, T14, T53, T54
CSA:
Control Drawing XP, DIP
160100116Limbă:
Engleză
Versiune:
26/08/2019
Dimensiune fişier:
61.1 KB
Nume fişier:
160100116.pdf
-
-
-
Instrucţiune de siguranţă Ex (XA)
Temperature assemblies T13, T14, T15, T53, T54, T55 Control drawing CSA (XP, DIP)
Installation notes for CSA approved apparatus
Limbă:
Engleză
Versiune:
19/12/2022
Dimensiune fişier:
97 KB
Nume fişier:
XA02075TEN_03.22.pdf
-
-
-
Instrucţiune de siguranţă Ex (XA)
T13, T14, T53, T54
FM:
Control Drawing XP, NI, DIP
160100114Limbă:
Engleză
Versiune:
27/11/2006
Dimensiune fişier:
68.4 KB
Nume fişier:
160100114.pdf
-
-
-
Instrucţiune de siguranţă Ex (XA)
T13, T14, T53, T54
FM:
Control Drawing XP, NI, DIP
160100113Limbă:
Engleză
Versiune:
18/05/2006
Dimensiune fişier:
62.7 KB
Nume fişier:
160100113.pdf
-
-
-
Certificate FM/CSA (ZD)
Control Drawing FM XP, NI, DIP T13, T14, T53, T54
Temperature Process RTD Explosion Proof T13, Process RTD Explosion Proof
T14, Process TC Explosion Proof T53, Process TC Explosion Proof T54
Installation Notes for Hazardous LocationsLimbă:
Engleză
Versiune:
02/01/2007
Dimensiune fişier:
73.8 KB
Nume fişier:
160100114.pdf
-
-
-
Certificate FM/CSA (ZD)
T13, T14, T53, T54 CSA Installation notes, explosion proof, dust ignition proof
CSA approved temperature assemblies
EN RO 18/03/202001/04/201101/03/2006Limbă:
Engleză
Versiune:
18/03/2020
Dimensiune fişier:
246.4 KB
Nume fişier:
160100116.pdf
-
-
-
Certificate FM/CSA (ZD)
T13, T14, T53, T54 CSA installation notes: explosion proof, dust ignition proof, non incendive
CSA approved temperature assemblies
EN RO 19/03/202001/04/201101/03/2006Limbă:
Engleză
Versiune:
19/03/2020
Dimensiune fişier:
250.6 KB
Nume fişier:
160100118.pdf
-