Title

Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Multiparameter drinking water panel with oxygen measurement

Multiparameter drinking water panel with oxygen measurement

Turnkey panel for measuring the main drinking water parameters: dissolved oxygen, turbidity, pH and conductivity

71546523
Please Wait (spinning wheel)
Se încarcă preţul
Preţurile sunt temporar indisponibile
Price on request
Preţ după configurare în coş

Beneficii pe scurt

  • The fully assembled panels are complete solutions for monitoring drinking water processes. With them, you always have a safe and reliable overview of the most important parameters in drinking water, such as dissolved oxygen, turbidity, pH and conductivity. Standardized piping, assemblies and process connections simplify the integration into any process. Benefit from easy planning and installation as well as fast commissioning and security in the selection of measurement technology.

  • Everything from a single source

    Easy ordering of all components for drinking water monitoring, fully assembled and everything from a single provider.

  • Always ready for the measurements

    Thanks to factory-calibrated sensors, the drinking water panel is ready for immediate use. An assembly with integrated flow monitoring ensures an interruption-free measuring operation.

  • Maximum flexibility

    The modular design of the solution enables perfect adaptation to process requirements and offers maximum flexibility for future expansions of a measuring point.

  • Easy installation and commissioning

    With the Endress+Hauser water quality monitoring panel, installing and commissioning measuring points is simple: just screw the ready-made solution to the wall, connect it to power and water, and you're ready to go.

Pachet în detaliu

Overview of all bundle parts

Componente şi preconfigurări

  • Fixări

    Pentru a asigura compatibilitatea componentelor între ele, au fost create anumite fixări. Parametrii de deschidere vă oferă libertate pentru configurarea individuală.

    Componentele pot fi configurate în cadrul pachetului din coş
  • Componente
    Endress+Hauser
    1

    Technical Special Product Analysis CSOL

    Fixări:
    CSOL-PA2WP1
    >>Parametru, traductor:
    SG
    PH/Redox
    >>Service:
    HB
    Eticheta/adresa Bus presetat
    >Bundle specification:
    TC
    Bundle 13 CDP20 multi-parametru, oxigen panou
    Descriere:
    P
    Panou
    Aplicatie:
    A2
    Apa potabila
    Modificare:
    WP1
    Parti udate (plastic)
  • Liquiline CM444 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    4-channel transmitter
    Liquiline CM444

    Fixări:
    CM444-AAM4 _ _ FG _ _ _ _
    Certificare:
    AA
    Mediu neexploziv
    Intrare senzor:
    M4
    4x senzor digital
    Caracteristici suplimentare:
    FG
    2x intrare digitala, 2x iesire digitala
  • CUS52D is a smart inline/immersion turbidity sensor for all water production measuring points.
    3

    Turbidity sensor
    Turbimax CUS52D

    Fixări:
    CUS52D-AA1BA2
    Certificare:
    AA
    Mediu neexploziv
    Metoda de masura:
    1
    ISO 7027, IR
    Conexiune proces:
    B
    Tri-clamp 2"
    Adaptare cablu:
    A
    Cablu fix, cu terminale
    Lungime cablu:
    2
    3m
  • Memosens CPS11E - Digital pH sensor for standard applications with stable process conditions
    4

    Digital pH sensor
    Memosens CPS11E

    Fixări:
    CPS11E-AA7A _ 2
    Certificare:
    AA
    Mediu neexploziv
    Tip electrod:
    7
    Versiune de baza, punct zero pH 7,0, senzor de temperatura NTC 30k
    Aplicatie:
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    Lungime:
    2
    120mm
  • Memosens COS22E: Hygienic amperometric oxygen sensor
    5

    Digital oxygen sensor
    Memosens COS22E

    Fixări:
    COS22E-AA _ AA _ _
    Certificare:
    AA
    Mediu neexploziv
    Caracteristici dop:
    AA
    Otel inox
  • Memosens CLS21E - Robust conductivity sensor for medium conductivities
    6

    Digital conductivity sensor
    Memosens CLS21E

    Fixări:
    CLS21E-AAGA11
    Certificare:
    AA
    Mediu neexploziv
    Conexiune proces:
    GA
    Filet G1"
    Material:
    11
    Senzor PES, electrozi grafit
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    7

    Digital measuring cable
    CYK10

    Fixări:
    CYK10-A011
    Certificare:
    A
    Mediu neexploziv
    Lungime cablu:
    01
    1,5m
    Conexiune cablu:
    1
    Terminale cu fire