Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Bundle for pH measuring point in demanding environements in wastewater applications

pH measuring point including sensor with polymer housing

Ready to use pH measuring point with digital Memosens 2.0 sensor with polymer housing to manage your process in the harsh environment of wastewater

71518461
Please Wait (spinning wheel)
Se încarcă preţul
Preţurile sunt temporar indisponibile
Price on request
Preţ după configurare în coş

Beneficii pe scurt

  • Monitor your wastewater applications reliable with the digital Memosens 2.0 sensor CPF81E even in demanding and harsh environments such as the influent of a WWTP. Profit from reliable measurement in abrasive media, maximum process integrity and simple operation. Moreover, the great flexibility of the Liquiline transmitter plattform makes the measuring point future-proof and adaptable according to your needs.

  • Digital Memosens 2.0 technology

    Simple operation thanks to true plug and play system and helpful overview of the last eight calibrations and adjustments.

  • Ready for predictive maintenance

    State of the art technologies as the pH load matrix and Heartbeat Technology allow full predictive maintenance. A PLC is not needed with the Liquiline transmitter, providing maximum flexibility for operators.

  • Flexibile adaptation

    The modular fitting system allows almost any type of fixing, in open basins or channels. A modification or expansion of the assembly is possible at any time.

  • Buffer solution from accredited production

    NIST traceable buffer solutions offer precision in measurement and adjustments, ensuring best performance.

Pachet în detaliu

Overview bundle parts of pH measuring point with rugged pH sensor with polymer housing

Componente şi preconfigurări

  • Fixări

    Pentru a asigura compatibilitatea componentelor între ele, au fost create anumite fixări. Parametrii de deschidere vă oferă libertate pentru configurarea individuală.

    Componentele pot fi configurate în cadrul pachetului din coş
  • Componente
    Memosens CPF81E - Digital pH sensor for wastewater, mining, minerals and metal industries
    1

    Digital pH sensor
    Memosens CPF81E

    Fixări:
    CPF81E- _ 5NAD1
    Tip de electrod:
    5
    Versiune de baza, conexiune de proces NPT 3/4", punctul 0 pH 7,0, senzor de temperatura NTC 30k
    Interval de aplicare:
    N
    0–11 pH, 0…80oC, 0,8…11 bar (abs)
    Sistem de referinta:
    AD
    Jonctiune PTFE, camera dubla, 3 M KNO3, 3 M KCl, Ag/AgCl
    Lungimea insertiei:
    1
    23mm,membr. curbata, aparatoare electrod
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    2

    Digital measuring cable
    CYK10

    Fixări:
    CYK10- _ _ _
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    3

    1-/2-channel transmitter
    Liquiline CM442

    Fixări:
    CM442- _ _ _ _ _ _ A
    Set intrare cablu:
    A
    Inclus
  • Flexdip CYH112 is a sensor and assembly holder for use in open basins, channels, or tanks.
    4

    Modular holder system
    Flexdip CYH112

    Fixări:
    CYH112-A _ _ B _ _ 1
    Certificare:
    A
    Mediu neexploziv
    Montare transversala:
    B
    Clema cruce
    Adaptor:
    1
    Fara
  • The CYA112 assembly provides rapid and safe sensor installation in open basins, channels or tanks.
    5

    Immersion assembly
    Flexdip CYA112

    Fixări:
    CYA112-A _ _ 1AB
    Senzor unghi de conectare:
    1A
    PVC, drept
    Certificare:
    A
    Mediu neexploziv
    Adaptor senzor:
    B
    NPT3/4
  • 6

    Weather protection cover CYY101

    Fixări:
    CYY101-A
    Versiune:
    A
    Otel inox 1.4301, 320x300x270mm
  • The certified reference pH buffer solutions are available for pH 4, pH 7 and pH 10.
    7

    pH buffer solutions
    CPY20

    Fixări:
    CPY20- _ _ A1
    Certificat:
    A
    ***Calibration certificate buffer solution
    Versiune:
    1
    Versiune de baza
  • The certified reference pH buffer solutions are available for pH 4, pH 7 and pH 10.
    8

    pH buffer solutions
    CPY20

    Fixări:
    CPY20- _ _ A1
    Certificat:
    A
    ***Calibration certificate buffer solution
    Versiune:
    1
    Versiune de baza
  • Produse simple

  • Ușor de ales, instalat și administrat

Excelenţă tehnică

Simplitate

  • Produse clasice

  • Fiabile, robuste și ușor de întreținut

Excelenţă tehnică

Simplitate

  • Produse superioare

  • Extrem de funcțional și convenabil

Excelenţă tehnică

Simplitate

  • Produse de specialitate

  • Conceput pentru aplicatii solicitante

Excelenţă tehnică

Simplitate

Variabil

Colecții FLEX Excelenţă tehnică Simplitate
  • F
  • L
  • E
  • X

Colecție Fundamental

Îndepliniți-vă nevoile esențiale de măsurare

Excelenţă tehnică
Simplitate
  • F
  • L
  • E
  • X

Selecţie Lean

Gestionați-vă cu ușurință procesele de bază

Excelenţă tehnică
Simplitate
  • F
  • L
  • E
  • X

Colecție Extended

Optimizați-vă procesele cu tehnologii inovatoare

Excelenţă tehnică
Simplitate
  • F
  • L
  • E
  • X

Colecție Xpert

Stăpâniţi cele mai dificile aplicaţii

Excelenţă tehnică
Simplitate

Variabil