Specificaţii pe scurt
-
Max. measurement error
Acoustic density: ±0.01g/cm³ (interal measuring variable)
Temperature: ±0.5K
Sound velocity: +-2m/s (interal measuring variable) -
Measuring range
Concentration According to concentration app data sheet, maximum 0 to 100 %
Sound velocity 600 to 2000 m/s
Temperature maximum 0 to +100 °C (32 to +212 °F)
Acoustic Density 0.7 to 1.5 g/cm³ -
Medium temperature range
0 to 100 °C (32 to 212 °F)
-
Process temperature
0 to 100 °C (32 to 212 °F)
-
Wetted materials
Stainless steel1.4571 (316 Ti)
Domeniu de aplicare
The portable Teqwave T offers the most flexible application possibilities for temporary in situ liquid analysis in your plant or laboratory. With just one device, you can monitor concentration values at various measuring points and thus maximize your product quality at minimum operational expenditure. The mobile transmitter with its pre-configured measuring points allows you to use Teqwave T perfectly matched to your production needs.
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Temporary concentration measurement of liquids at various measuring points in plant & laboratory
Device properties
Insertion length: 180 mm (7 in)
Accurate and independent of flow profile
Robust, portable transmitter with Li-ion battery 2300 mAh
Large color display with 4 operating keys
Integrated data storage for max. 3000 measured values
Avantaje
Easy, fast and efficient – real-time in situ liquid analysis
Versatile applications – one device for changing tasks
Highest process safety – reliable metering due to robust, maintenance-free sensor
Cost-saving – surveillance of product quality without sampling
Customized usage – innovative application concept, expendable for changing measuring tasks
Fast, straightforward operation without metrology knowledge – pre-configured measuring points
Efficient plant monitoring – up to 8 hours of mobile operation without external power supply
Colecție Xpert
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
Informaţii tehnice (TI)
Teqwave T Technical Information
Measuring device with surface acoustic wave Technology
Smart, highly flexible solution for mobile concentration measurement –
individually for your processEN RO 29/05/201906/11/2017Limbă:
Engleză
Versiune:
29/05/2019
Dimensiune fişier:
223 KB
Nume fişier:
TI01382DEN_0219.pdf
-
-
-
Instrucţiuni de operare (BA)
Teqwave T Operating Instructions
Measuring device with acoustic surface wave technology
EN RO 03/06/201906/11/2017Limbă:
Engleză
Versiune:
03/06/2019
Dimensiune fişier:
1.3 MB
Nume fişier:
BA01824DEN_0219.pdf
-
-
-
Instrucţiuni de instalare (EA)
Replacing the connection cable
Teqwave F, I, T, H
EN RO 26/03/202101/12/2017Limbă:
Engleză
Versiune:
26/03/2021
Dimensiune fişier:
526.9 KB
Nume fişier:
EA01229DA2_0221.pdf
-
-
-
Documentaţie specială (SD)
UKCA marking
Flow, density, concentration, viscosity
EN RO 04/11/202201/10/2021Limbă:
Engleză
Versiune:
04/11/2022
Dimensiune fişier:
357.4 KB
Nume fişier:
SD02752DEN_0222-00.pdf
-
-
-
Documentaţie specială (SD)
Teqwave T Quick Guide
Teqwave T
Quick GuideEN RO 06/11/2017Limbă:
Engleză
Versiune:
06/11/2017
Dimensiune fişier:
268.9 KB
Nume fişier:
SD02145DEN_0117.pdf
-
-
-
Documentaţie specială (SD)
SD Teqwave
EAC Special Documentation
EN RO 04/08/202517/09/2024Limbă:
Engleză
Versiune:
04/08/2025
Dimensiune fişier:
859.7 KB
Nume fişier:
SD03317DEN_0225-00.pdf
-
-
-
Documentaţie specială (SD)
Concentration App Questionaire
Concentration App
QuestionaireEN RO 14/11/202412/09/202421/06/202229/05/201905/03/2018Limbă:
Engleză
Versiune:
14/11/2024
Dimensiune fişier:
496.5 KB
Nume fişier:
SD02148DEN_0624-00.pdf
-
-
-
Studiu de caz (CS)
Flüssigkeitsanalyse bei der Oberflächenbehandlung
Hug Oberflächentechnik AG vertraut Teqwave T
Limbă:
Germană
Versiune:
13/02/2019
Dimensiune fişier:
701.8 KB
Nume fişier:
CS01586DDE_0119_Hug.pdf
-
-
-
Studiu de caz (CS)
L'analyse de liquides dans le cadre du traitement de surface
Hug Oberflächentechnik AG fait confiance au Teqwave T
Limbă:
French
Versiune:
13/02/2019
Dimensiune fişier:
526.3 KB
Nume fişier:
CS01586DFR-0119-Hug AG-BD.pdf
-
-
-
Studiu de caz (CS)
Messbar und testbar: Monitoring mit Teqwave
Borer Chemie AG vertraut auf Endress+Hauser für
effiziente BauteilreinigungLimbă:
Germană
Versiune:
13/01/2023
Dimensiune fişier:
1.5 MB
Nume fişier:
CS01770D06DE0122_Borer_Chemie_221129.pdf
-