Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
SupplyCare Enterprise - Supply chain management

Supply chain management software
SupplyCare Enterprise

Enterprise inventory management platform for transparent information within the supply chain

SCE30B
Please Wait (spinning wheel)
Se încarcă preţul
Preţurile sunt temporar indisponibile
Price on request
Filtrare măsurători / aplicaţie
Activitate de măsurare / aplicaţie
  • Measuring principle

    Inventory Management Solutions

  • Application Task

    Data acquisition
    Data management
    Process monitoring & visualization

  • Field of Application

    SupplyCare Enterprise SCE30B is a web-based operating program for the indication and
    monitoring of levels of e.g. tanks, silos and container spread all over the world.

  • Operating systems

    Windows 10 ® (Enterprise)
    Windows 11 ® (Enterprise)
    Windows Server 2016 (Standard)
    Windows Server 2019 (Standard)
    Windows Server 2022 (Standard)

  • Processor type

    4 cores, 3 GHz or better

  • Main memory

    8 GB (free memory)

  • Hard-disk capacity

    50 GB for full installation, depending on database size

  • Monitor resolution, display

    1280 x 800 (Desktop), application can also be used on mobile devices

  • Interfaces

    Web Browser

  • Other

    SupplyCare Enterprise runs by default in an Apache Tomcat-environment on an application server as service under Microsoft Windows. The operators and administrators operate the application via web browser from theirs desks.
    Graphics: The minimum requirements do not take into account the requirements for the server operating system or other applications (e.g. antivirus software) installed on the server. The actual requirements and product functions can depend on the system configuration and the operating system. The requirements for the hardware will depend greatly on the desired number of users, failsafe performance etc..