Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Smart instrumentation through Heartbeat Technology
In-depth device insights for process optimization and condition monitoring
Keeping productivity high, while at the same time lowering operating and maintenance costs, sounds like a familiar challenge to you? You aim to comply with legal requirements as well as ensure product quality and safe operations? To support you in all these situations, we developed Heartbeat Technology. Consisting of diagnostics, verification and monitoring functions, it makes our smart instrumentation even smarter, by providing you with reliable, in-depth sensor and process insights.
Heartbeat Technology – smart instrumentation for optimized and safe processes
Heartbeat Technology for flow, level, pressure, analytic and temperature measuring instruments
Heartbeat Technology verification report stating clear results based on a certified and traceable verification concept
Heartbeat Technology integrated in a connected environment to turn data into knowledge, e.g., with the help of the Netilion IIoT ecosystem
Heartbeat Technology – smart instrumentation for optimized and safe processes
Heartbeat Technology for flow, level, pressure, analytic and temperature measuring instruments
Heartbeat Technology verification report stating clear results based on a certified and traceable verification concept
Heartbeat Technology integrated in a connected environment to turn data into knowledge, e.g., with the help of the Netilion IIoT ecosystem
Benefits
Increased measuring reliability and safety Highest confidence in device performance under various operating conditions due to outstanding diagnostic coverage and developmental compliance with international standards (Heartbeat Diagnostics)
Higher efficiency and plant uptime Efficient operations through timely, clear and standardized diagnostic messages according to NAMUR NE 107, providing easy-to-follow recommendations for remedial actions (Heartbeat Diagnostics)
Certified verification of measuring instruments Guided procedure for in-situ and traceable verification of measuring instruments acc. to ISO 9001 at the push of a button, without interrupting the process – with minimal effort and without device removal (Heartbeat Verification)
Enhanced productivity while ensuring compliance Third-party attested verification concept and automatically generated verification reports enable optimization of calibration and proof test cycles in a compliant manner (Heartbeat Verification)
Predictive, intelligent and timely measures Condition monitoring capability for process optimization and timely prediction of maintenance needs (Heartbeat Monitoring)
All these benefits and functionalities are available across our product portfolio and offer easily understandable device and process insights, e.g., the detection of build-up formation, which enables the optimization of cleaning intervals. Once our smart instruments are connected to your control system, management system or the cloud, additional data can be gained conveniently. Also, Heartbeat Verification can be executed centrally for numerous field devices, and a lot more.
Measuring range0 to 2 200 000 kg/h (0 to 80 840 lb/min)
Medium temperature rangeStandard: –50 to +150 °C (–58 to +302 °F) Option: –50 to +240 °C (–58 to +464 °F) High temperatur option: –50 to +350 °C (–58 to +662 °F) Option: –196 to +150 °C (–320 to +302 °F)
Measuring range0.5 m3/h to 263000 m3/h (2.5gal/min to 1665 Mgal/d)
Medium temperature rangeLiner material hard rubber: 0 to +80 °C (+32 to +176 °F) Liner material polyurethane: –20 to +50 °C (–4 to +122 °F) Liner material PTFE: –20 to +90 °C (–4 to +194 °F)
Max. process pressurePN 40, Class 300, 20K
Wetted materialsLiner material hard rubber: 0 to +80 °C (+32 to +176 °F) Liner material polyurethane: –20 to +50 °C (–4 to +122 °F) Liner material PTFE: –20 to +90 °C (–4 to +194 °F) Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum
AccuracyRod probe :+/- 2 mm (0.08 in) Rope probe <= 15 m (49 ft): +/- 2 mm (0.08 in) Rope probe > 15 m (49 ft): +/- 10 mm (0.39 in) Coaxial probe: +/- 2 mm (0.08 in)
Process temperature-50...+200 °C (-58...+392 °F)
Process pressure / max. overpressure limitVacuum...40 bar (Vacuum...580 psi)
Max. measurement distanceRod: 10 m (33 ft) Min DK>1.6 Rope: 25 m...30 m (82ft...98 ft) Min DK>1.6; 30m...45 m (98ft...148 ft) Min DK>1,9 Coaxial probe: 6 m (20 ft) Min DK>1.4
Endress+Hauser se angajează să ofere suport pe termen lung pentru toate produsele noastre.
Ne asumăm suportul și serviciul produselor noastre pentru o perioadă de zece ani după notificarea retragerii produsului (până când piesele de schimb nu mai sunt disponibile).
Cu toate acestea, ne rezervăm dreptul de a oferi soluții alternative, inclusiv produse de înlocuire, dacă se consideră mai potrivite.
Utilizăm module cookie pentru a optimiza experienţa dumneavoastră de navigare şi pentru a colecta date statistice în vederea optimizării funcţionalităţii site-ului web şi pentru a vă oferi reclame sau conţinuturi personalizate.
Prin selectarea opţiunii „Acceptare totală”, vă oferiţi consimţământul privind utilizarea modulelor cookie.
Pentru detalii suplimentare, vă rugăm să citiţi Politica noastră privind modulele cookie .