Title

Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Hydroelectric power plant overview ©Endress+Hauser
Hydroelectric power plant overview

Comprehensive overview of hydroelectric power plant process

Hydro Power Plant (HPP)

Maximize turbine lifetime, plant availability and optimize hydropower performance

Increase plant availability, protect critical turbine assets and improve operational efficiency through continuous sediment monitoring and digital performance insights. Our hydropower solutions help operators detect sediment-related risks early, reduce turbine wear and optimize maintenance using reliable process data and real-time monitoring. By turning operational data into actionable insights, operators can prevent unplanned outages, extend asset lifetime, maximize energy production and lower maintenance costs.

  • Protect critical turbine components and extend asset lifetime through continuous sediment monitoring, enabling early detection of erosion and wear risks while reducing unplanned downtime
  • Improve turbine efficiency, power generation and plant availability with optimized sediment control and real-time operational insights
  • Reduce maintenance costs and optimize hydropower operations with predictive maintenance strategies and transparent performance insights
  • Increase operational efficiency with secure remote access to asset and process data
  • Turn measurement data into performance advantages, driving higher reliability, improved uptime and long-term plant optimization

Explore our innovations for Hydroelectric Power Plants

/
process map for combined cycle power plant ©Endress+Hauser
process map for combined cycle power plant

Process overview of a combined cycle power plant

Combined Cycle Power Plant (CCPP)

Maximize efficiency and reliability in combined cycle power plants (CCPP)

Increase plant availability, optimize operational efficiency and ensure continuous emissions compliance with reliable measurement technologies and real-time process insights. Our dedicated combined cycle power plant offering enables operators to detect process deviations early, protect critical assets and optimize water-steam cycle performance through accurate monitoring and advanced analytics. By combining continuous condition monitoring, precise combustion control and reliable emissions measurement, operators can reduce unplanned downtime, lower maintenance costs and maximize power generation efficiency while meeting regulatory requirements.

  • Ensure compliance with CO, NOx, NH₃, CO₂, O₂ and H₂O emission limits through continuous gas analysis and emissions monitoring
  • Increase plant availability and reduce unplanned downtime through early detection of process deviations, equipment issues and overheating conditions
  • Improve efficiency, process stability and emissions performance with accurate real-time process data, optimized combustion and reduced fuel consumption
  • Protect critical equipment and maximize asset availability with reliable pressure and level monitoring combined with continuous condition monitoring and predictive maintenance
  • Maximize heat recovery and overall plant efficiency through optimized water-steam cycle control

Explore our innovations for Combined Cycle Power Plants

/
Process map air pollution control and flue gas monitoring ©Endress+Hauser
Process map air pollution control and flue gas monitoring

Air pollution control process with flue gas treatment and emissions monitoring

Air pollution control

Ensure compliance and reduce operational cost in flue gas treatment

Enhance regulatory compliance, protect plant uptime and optimize environmental performance by continuously monitoring emissions and integrating smart measurement solutions across your air pollution control processes. Our dedicated offering enables proactive control of flue gas treatment systems, improved operational safety and reduced risk of costly non‑compliance.
By detecting issues early and standardizing emissions control workflows, organizations can streamline operations, mitigate potential fines and ensure reliable long-term performance.

  • Ensure compliant, auditable environmental reporting through certified CEMS integration, meeting EN 14181, EN 15267, and EPA 40 CFR Part 60 and Part 75 requirements
  • Gain accurate, real-time flue gas insights with certified in-situ, extractive gas, dust, and flow measurement technologies for emissions monitoring and control
  • Support stable emissions control and process efficiency across SCR, FGD, CCUS, and stack emission applications
  • Detect emissions deviations early to reduce downtime, mitigate safety risks, and avoid regulatory penalties

Explore our innovations to ensure air pollution control

/
Hydrogen overview: from production to storage or end use ©Endress+Hauser
Hydrogen overview: from production to storage or end use

Accurate monitoring enables high availability and efficiency along the hydrogen value chain

Green hydrogen

Increase safety and achieve optimum quality in green hydrogen

Optimum quality of feedwater leads to increased availability and reduced LCOH (levelized cost of hydrogen). Monitoring H2S content in hydrogen from cavern storage helps to avoid corrosion issues downstream​.

  • Ensure highest purity of hydrogen as well as enhanced lifetime of the electrolyzer thanks to reduced risk of leaching metal ions into the feed water
  • Non-invasive temperature sensors enable time-saving and user-friendly installation without process interruption
  • Monitor the feedwater quality reliably while collecting data: increase process efficiency and availability thanks to enhanced process insights via Netilion, a cloud-based IIoT ecosystem
  • Rely on accurate TDLAS technology to monitor hydrogen quality accurately: detect trace moisture and trace H2S in the ppm range

Explore our innovations for green hydrogen

/
Thermal Power Plant overview ©Endress+Hauser
Thermal Power Plant overview

Accurate and stable measurement increases thermal power plant availability

Thermal Power Plant (TPP)

Maintain compliance, increase availability and efficiency in your thermal power plant (TPP)

Our products enable reliable, accurate monitoring of emissions, fuel, water, steam and lime slurry, therefore enhancing availability, efficiency and safe operation while reducing cost.

  • Maintain compliance and increase safety by monitoring emissions with a multi-component system housed in a single cabinet
  • Increase availability and efficiency by avoiding foaming in cooling towers and carbon capture, and by preventing formation of scale in boilers and turbines
  • Monitor pH and gypsum concentration to reduce consumption of lime slurry and achieve optimum DeSOx, therefore reducing SOx emissions

Explore our innovations for thermal power plants

/
Service expert support ©Endress+Hauser
Services

Smart Support

Direct access to Endress+Hauser expertise through our online knowledge base and remote support sessions with technical engineers who ensure availability and prompt response times.

  • Maximize process availability and meet production objectives
  • Enhance plant and operator safety with minimized exposure to hazardous conditions
  • Reduce unnecessary travel-related emissions to contribute to your sustainability and net zero targets
Easy access and visualization of instrumentation data ©Endress+Hauser
Services

Deeper insights into process and instrumentation performance

Smart sensors collect real-time data from processes and monitor equipment and health, keeping you informed about product and asset performance. Digitizing production processes provides data visualization opportunities for personnel working with the process who typically do not have access to the data, creating data transparency. Endress+Hauser's Netilion can do just that, empowering end users to make the best decisions.

Find the product that best fit your application

Are you unsure which instrument to select for your specific application and measurement point? Our Applicator tool makes product selection for your industry easy. Try it out!

Note finale

Want to know more about our Power & Energy offerings?