Title

Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Product photo Raman calibration accessory top front view

Raman calibration accessory

Fast, simple, and accurate wavelength and intensity calibration for Raman analyzers

KHCA1
Please Wait (spinning wheel)
Se încarcă preţul
Preţurile sunt temporar indisponibile
Price on request
Filtrare măsurători / aplicaţie
Activitate de măsurare / aplicaţie

Configurare pentru descărcarea desenelor CAD ale acestui produs

  • Measuring principle

    Raman spectroscopy

  • Unit dimensions (width x height x depth)

    Control unit:
    212 x 270 x 43 mm
    8.35 x 10.63 x 1.70 inch
    Lamp head:
    50 x 80 x 19 mm
    1.97 x 3.15 x .75 inch

  • Weight

    Control Unit:
    1.60 kg / 3.53 lb
    Lamp head:
    0.10 kg / 0.23 lb

  • Sampling probe compatibility

    Raman Rxn-10 (with accessory optics)
    Raman Rxn-20 (with accessory optics)
    Raman Rxn-40
    Raman Rxn-41
    Raman Rxn-45

  • Spectral intensity reference

    Tungsten-halogen

  • Spectral intensity calibration range

    HCA-532: 534.5 to 694.0 nm
    HCA-785: 790.7 to 1074.5 nm
    HCA-1000: 1012.6 to 1304.6 nm

  • Spectral intensity output repeatability (over any 4000 cm-1 spectrum)

    Short Term: 2%
    Over 100 hours: 2.65%

  • Adapter options

    Lamp housing adapters for noncontact sampling optics, immersion optics, and fiber optic cables are available as options.

  • Electrical data

    Power Source: 100–240 VAC 50/60 Hz
    Power Consumption: 22 W Maximum
    CE Certified: Yes