Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.

Innovative TempC Membrane

Highest accuracy and safety in pressure and differential pressure measurement with diaphragm seals

In processes with very high or very low temperatures, aggressive media or strong vibrations, diaphragm seals offer optimum measuring results. To measure even more precisely in such applications and to increase process safety, Endress+Hauser has developed the TempC (Temperature Compensatory) Membrane on basis of a completely novel technology. The patented TempC Membrane guarantees highest accuracy and increased process safety thanks to its new technology even in very demanding applications.

Benefits

  • Increase your profitability and plant availability
  • The very low temperature effect minimizes the influence of fluctuations of both process and ambient temperatures thus guaranteeing accurate and stable measurements. Temperature-effects on the signal are reduced to a minimum.
  • TempC Membrane may be used in the temperature range of -40°C to +400°C. In the food and life sciences industry TempC Membrane guarantees the highest degree of process safety even for very long sterilization and cleaning cycles (CIP/SIP).
  • Fast membrane recovery after temperature shocks of the diaphragm permits shorter downtime in batch applications and thus a significantly higher availability of production facilities.
  • Thanks to the TempC Membrane, smaller dimension process connections are possible. The new diaphragm detects with a smaller process connection more accurate than conventional diaphragms with a larger diameter.

Following products are available with the innovative TempC Membrane:

4 Produse
Filtrare X icon

Articole

Descoperiţi resurse suplimentare

document icon
Brochure_TempC_Membrane_EN.pdf PDF, 1.7 MB
download icon Descărcare
document icon
Broschüre_TempC_Membran_DE.pdf PDF, 932.1 KB
download icon Descărcare