Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Principles of tunable diode laser absorption spectroscopy (TDLAS)
Proven performance for reliable gas measurement
ArticleMai multe industrii29.09.2025
Pe scurt
Definition: TDLAS is a laser-based spectroscopy technique that measures gas concentrations by detecting light absorption at specific wavelengths, enabling precise, real-time gas analysis
Benefits: Real-time, ppb-level gas detection with high selectivity, fast response, and robust, low-maintenance performance—even in harsh, contaminant-rich environments
Applications: Used in natural gas, biomethane, and carbon dioxide pipelines; natural gas and LNG plants; NGL, refining, and petrochemical gas streams; and carbon capture (CCUS) processes
Technology: TDLAS systems combine tunable diode lasers, cells, detectors, and advanced signal processing to deliver highly selective, real-time gas measurements down to ppb levels
CuprinsCuprins
What is TDLAS?
Tunable diode laser absorption spectroscopy (TDLAS) is a laser-based technique for detecting and quantifying gas concentrations with exceptional precision. It is widely used in industries such as natural gas, petrochemicals, refining, and environmental monitoring, where accurate, real-time gas analysis is critical for safety, compliance, and process optimization.
Types of TDLAS
In-situ TDLAS - measures gas concentrations directly across the full diameter of a smokestack or duct, providing real-time data without diverting the process flow
Extractive TDLAS - diverts the process gas through a bypass line to an analyzer, allowing the system to be isolated for calibration, verification, and maintenance
In this article, we take a closer look at extractive TDLAS analysis for quality and process control.
How absorption spectroscopy works
TDLAS works by tuning a diode laser to a specific wavelength that corresponds to an absorption line of the target gas. As the laser passes through the gas sample, molecules absorb light at that wavelength. The amount of absorption reveals the gas concentration—often down to parts-per-billion (ppb).
TDLAS is rooted in Beer-Lambert’s Law, which describes how light is absorbed by a gas:
A = – ln (I/I₀) = X ● P ● S ● ϕ ● L
Where:
A = absorbance
I₀ = incident light intensity
I = transmitted light intensity
X = mole fraction of the gas
P = pressure
S = line strength
ϕ = line shape
L = path length
This relationship allows TDLAS systems to calculate gas concentrations with high accuracy, even in complex or variable environments.
Why “tunable?"
TDLAS uses tunable diode lasers—compact, rugged devices that emit light at extremely narrow linewidths. These lasers can be finely tuned across specific absorption lines of target gases. By scanning across wavelengths, TDLAS systems generate a spectral fingerprint that enables precise gas identification and quantification. This tunability is key to avoiding cross-interference and achieving selectivity, especially in multi-component gas streams.
TDLAS versus non-dispersive infrared (NDIR)
While both TDLAS and non-dispersive infrared (NDIR) techniques are used for gas detection, they differ significantly in precision and performance. TDLAS uses a narrow-linewidth laser tuned to specific absorption lines of the target gas, enabling highly selective and sensitive measurements—even at parts-per-billion (ppb) levels. In contrast, NDIR employs a broadband infrared source and optical filters to isolate absorption bands, which can result in lower resolution and greater susceptibility to cross-interference from other gases. TDLAS also offers faster response times and long-term stability without the need for frequent recalibration, making it ideal for demanding industrial applications where accuracy and reliability are critical.
Components of a TDLAS analyzer
Laser source: Tunable diode laser emitting in NIR or mid-IR
Optical cell: 2-pass cell (simple design for short path measurements) or Herriott cell (multi-pass design for enhanced sensitivity up to 28 meters)
Detector: Measures transmitted light intensity
Modulation system: Adds sine wave modulation for improved signal-to-noise ratio
Signal processor: Uses algorithms to extract gas concentration from spectral data
Enclosure: Heated and insulated to prevent condensation and stabilize measurements
Typical transmitted laser intensity and corresponding normalized second harmonic signal
This approach enables detection of gases at extremely low concentrations, even in complex backgrounds. It also compensates for laser drift, mirror fouling, and intensity fluctuations.
Differential spectroscopy
In environments with high background interference, TDLAS systems use differential spectroscopy:
A scrubber removes the target gas from the sample, creating a “dry” spectrum
The system compares this to the “wet” spectrum (with the gas present)
Subtracting the two isolates the target gas signal
This method is especially useful for measuring H₂O (water/moisture), H₂S (hydrogen sulfide), NH₃ (ammonia), and CO₂ (carbon dioxide) in hydrocarbon-rich streams, where overlapping absorption bands would otherwise obscure the signal.
Spectral background changes significantly due to composition and other factors
Non-differential measurement:
Analyte absorptivity is high
Analyte signals are strong compared to background (good signal-to-noise)
Spectral background changes are inconsequential
Multipass Herriott cells
To achieve high sensitivity, TDLAS systems often use Herriott cells, which fold the laser beam multiple times through the sample gas. This creates a long optical path (up to tens of meters) in a compact volume, enhancing the signal without increasing system size. Unlike cavity-enhanced spectroscopy, Herriott cells are less sensitive to mirror fouling and maintain consistent path length, making them ideal for industrial environments.
Fast response: Real-time measurements (sub-second)
Minimal maintenance: No moving parts or consumables
Robust performance: Stable over years without recalibration
No wet-up/dry-down delays: Unlike surface-based sensors
TDLAS is a cornerstone technology for modern gas analysis, offering unmatched sensitivity, selectivity, and stability. Whether you are optimizing a refinery process, ensuring pipeline compliance, or monitoring emissions, TDLAS provides the data you need—accurately and in real time.
The combination of advanced spectroscopy, rugged design, and minimal maintenance makes TDLAS ideal for demanding industrial environments. With proven performance across trace and percentage-level applications, TDLAS is the go-to technology for reliable gas measurement.
Challenges and solutions in TDLAS
Background interference
Challenge: Hydrocarbons and other gases can obscure target signals
Solution: Select lines carefully using high-resolution transmission molecular absorption (HITRAN) database; differential, and multi-peak spectroscopy
Pressure and temperature variations
Challenge: Pressure and temperature can affect line shape and intensity
Solution: Use real-time compensation algorithms and temperature-controlled enclosures
Mirror fouling
Challenge: Mirror fouling can reduce signal intensity
Solution: Normalize 2f signals and use automated diagnostics to detect optical power loss
Validation and calibration
Challenge: It can be difficult to maintain accuracy over time
Natural gas: Perform on-line, real-time measurements of impurities in natural gas streams
H₂O (moisture) in CH₄ (methane): TDLAS can detect water vapor down to <5 ppb, even with strong methane interference
H₂S (hydrogen sulfide) monitoring: Ensures compliance with pipeline tariffs and environmental regulations down with detection limits below 1 ppm
CO₂ (carbon dioxide) and CH₄ (methane) detection: Supports emissions monitoring and process optimization
Biogas / Biomethane
Natural gas processing: Monitor contaminants throughout the gas treatment process with selective & specific measurements
LNG: Perform critical measurements supporting LNG production and on-time shipments
Refinery: Monitor contaminants in refinery gas streams (for example, in refinery fuel gas and hydrogen recycle loops)
Syngas: Perform highly selective and accurate laser-based measurement for carbon dioxide in syngas
Petrochemical:
High purity ethylene and propylene streams: Measures trace moisture and HCl (hydrochloric acid) to protect catalysts
C₂H₄ (ethylene) production: Detects C₂H₂ (acetylene), NH₃ (ammonia), and CO₂ (carbon dioxide) for product quality control
Caustic wash towers: Monitors acid gases like CO₂ (carbon dioxide) and H₂S (hydrogen sulfide) at inlet/outlet
Environmental:
Greenhouse gases: Real-time detection of CO₂ (carbon dioxide), CH₄ (methane), and N₂O (nitrous oxide)
O₂ (oxygen) in hydrocarbon streams: Prevents combustion risks during storage and transport
Performance capabilities of TDLAS
H₂O (moisture) in N₂ (nitrogen): Repeatability of ±3 ppb
H₂S (hydrogen sulfide) in sour gas: Range up to 50%, repeatability ±1%
CO₂ (carbon dioxide) in synthesis gas: Range up to 40%, repeatability ±0.02%
NH₃ (ammonia) in C₂H₄ (ethylene): Repeatability better than ±50 ppb, with potential <20 ppb
CO (carbon monoxide) in H₂ (hydrogen)*: Detection limit <10 ppb
CH₄ (methane) in H₂ (hydrogen): Repeatability of ±4 ppb
These capabilities vary by product but nevertheless demonstrate TDLAS’s significant precision across a wide range of concentrations and gas types.
*Requires quantum cascade laser
Frequently asked questions about TDLAS
References
Ji, W.; Liu, X. S.; Feitisch, A. TDL Analyzers for Measurement of PPB and Percentage Level Analytes in Process Applications, The International Society of Automation (ISA), 2010.
Liu, X. S.; Ji, W.; Feitisch, A. Advancing Spectroscopy in Service of Process Control Objectives, ISA, 2011.
Liu, X. S.; Ji, W.; Feitisch, A. Development of H2S, H2O, NH3, and C2H2 TDL Analyzers D-1 for Petrochemical Applications in Optically Interfering Hydrocarbon Streams, ISA, 2010.
Liu, X. S.; Zhou, X.; Feitisch, A. Advanced NH3 and CO2 TDL Gas Analyzers for Petrochemical F-1 Process Control and Product Qualification, ISA, 2009.
Liu, X. S.; Zhou, X.; Sanger, G.; Feitisch, A. Tunable Diode Laser Absorption Spectroscopy Based Trace J-1 Moisture Detection in Natural Gas, ISA, 2007.
Liu, X. S.; Zhou, X.; Feitisch, A. Tunable Diode Laser Analyzers for Ethylene Production and H-1 Quality Control, ISA, 2008.
Trygstad, M.; Jenko, B.; Liu, X. S.; Ji, W.; Feitisch, A. Advancing TDL Technology: From Applied Spectroscopy of Comprehensive Control of Measurement Integrity, ISA, 2011.
Zhou, X.; Liu, X. S.; Ji, W.; Feitisch, A. Tunable Diode Laser-Based Gas Analyzers for Hydrogen E-1 Chloride and Hydrogen Sulfide Detection in Hydrocarbon Background Streams, ISA, 2009.
Zhou, X.; Liu, X. S.; Feitisch, A. Advanced TDL Gas Analyzers for Petrochemical Process G-1 Industries, ISA, 2008.
Zhou, X.; Liu, X. S.; Feitisch, A.; Sanger, G. Tunable Diode Laser Sensors for Trace Moisture Measurement I-1 in Olefin Product Streams, ISA, 2007.
Would you like to participate at one of our events? Select by category or industry.
Respectăm confidenţialitatea dumneavoastră
Utilizăm module cookie pentru a optimiza experienţa dumneavoastră de navigare şi pentru a colecta date statistice în vederea optimizării funcţionalităţii site-ului web şi pentru a vă oferi reclame sau conţinuturi personalizate.
Prin selectarea opţiunii „Acceptare totală”, vă oferiţi consimţământul privind utilizarea modulelor cookie.
Pentru detalii suplimentare, vă rugăm să citiţi Politica noastră privind modulele cookie .