Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
For high-performance chemical composition and quality measurements in real time from lab to process
What is Raman spectroscopy? Raman spectroscopy utilizes specific wavelengths of laser light which interact with molecules to cause scattering. A small amount of laser light will shift due to energy transfer (Raman shift). The back-scattered photons are collected and filtered by separation of Raman light. A CCD detector identifies a unique "fingerprint" of the chemical components and quantifies the amount of each, making Raman spectroscopy an excellent technique for accurate composition analysis.
Raman spectroscopy measurement is an optical analysis technology that measures composition and concentration
Raman Rxn2 analyzer: Raman analyzer that bridges laboratory analysis to the process environment with up to four channels
Raman Rxn4 analyzer: Rugged, reliable Raman analyzer ensuring 24/7 process monitoring and quality control
Raman fiber optic sampling probes: Non-destructive, continuous, real-time chemical composition measurements in any environment
Raman spectroscopy measurement is an optical analysis technology that measures composition and concentration
Raman Rxn2 analyzer: Raman analyzer that bridges laboratory analysis to the process environment with up to four channels
Raman Rxn4 analyzer: Rugged, reliable Raman analyzer ensuring 24/7 process monitoring and quality control
Raman fiber optic sampling probes: Non-destructive, continuous, real-time chemical composition measurements in any environment
Benefits
Rapid implementation User-friendly automation compatible software, a reliable partner with a long history of Raman expertise, and a vast global customer support network
Optimized process efficiency Faster delivery of real-time, highly accurate measurement data along with streamlined lab-to-process scalability
Increased safety Reliable, non-invasive measurement techniques that minimize human intervention while maximizing risk avoidance capabilities
Enhanced product quality Easier compliance with industry regulations through increased process visibility and tighter control of critical quality parameters
Lower costs Reduced maintenance, product waste, and cleaning burdens while increasing yields and plant availability
Fully scalable Raman systems Endress+Hauser Raman systems harness the power of Raman spectroscopy to perform continuous, real-time chemical measurements in any environment without needing to extract, prepare, or destroy the native sample. With over 40 years of experience, the depth and breadth of our portfolio allow our customers to gain chemical insights to help streamline product development, provide analytical scalability, and ensure product quality through process automation.
Spectral coverageStarter 785 nm: 300-3300 cm-1 Base model 532 nm: 150-4350 cm-1 Base model 785 nm: 150-3425 cm-1 Base model 1000 nm: 200-2400 cm-1 Hybrid 785 nm: 175-1890 cm-1
Optical analysis systems for monitoring composition and concentration in solids, liquids, slurries, particles, and gases - for laboratory, process, and emission monitoring.
Respectăm confidenţialitatea dumneavoastră
Utilizăm module cookie pentru a optimiza experienţa dumneavoastră de navigare şi pentru a colecta date statistice în vederea optimizării funcţionalităţii site-ului web şi pentru a vă oferi reclame sau conţinuturi personalizate.
Prin selectarea opţiunii „Acceptare totală”, vă oferiţi consimţământul privind utilizarea modulelor cookie.
Pentru detalii suplimentare, vă rugăm să citiţi Politica noastră privind modulele cookie .