Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Spectral coverageStarter 785 nm: 300-3300 cm-1 Base model 532 nm: 150-4350 cm-1 Base model 785 nm: 150-3425 cm-1 Base model 1000 nm: 200-2400 cm-1 Hybrid 785 nm: 175-1890 cm-1
ConformitiesTÜV type test Suitability tested acc. DIN EN 15267-1 (2009), DIN-EN 15267-2 (2009), DIN EN 15859 (2010), DIN EN 14181 (2014) Certified for use as Dust monitor and Leak monitor for filter control downstream of dust collectors at installations requiring approval (13th BlmSchV, 17th BlmSchV, 27th BlmSchV, 30th BlmSchV, 44th BlmSchV and TA Luft)
Measured variablesCO2, SO2, NO, NO2, CO, NH3, H2O, CH4
Ambient temperature range 0 °C ... +50 °C Type approved up to 45 °C
ConformitiesMARPOL Annex VI and NTC 2008 – MEPC.177(58) Guidelines for exhaust gas cleaning systems – MEPC.340(77) Guidelines for SCR reduction systems – MEPC.198(62) DNV Rules for Type Approvals (2012) IACS E10 and Rules of major classification societies
Measuring rangeMore than 60 measuring components available (depending on concentration and sample gas composition) Up to 6 components simultanously 2 measuring ranges per component Automatic measuring range switching (adjaustable) 2 limit values per component Measuring ranges depend on application and combination of measuring components
Do you need help selecting your optical analysis system?
We support you in selecting and configuring best-fit products for your measuring tasks and applications.
About optical analysis for solids, liquids, slurries, particles, and gases
Endress+Hauser has made significant investments in our customers’ futures by offering a comprehensive portfolio of atomic and molecular analysis tools for laboratory, process, and emissions monitoring. Our world-leading optical analysis systems help customers optimize key industrial processes and more reliably monitor product quality and emission in real time. Key extractive and in-situ technologies include tunable diode laser absorption spectroscopy (TDLAS), quenched fluorescence (QF), Raman spectroscopy, NIR, IR, UV/Vis, and atomic absorption.
Benefits
Process transparency: Data from optical analysis provides transparency in processes, allowing for better decision-making
Real-time measurement: Measurements in seconds or minutes enable users to minimize downtime and control operational costs in industrial processes
Quality and reliability: Optical analysis systems help customers optimize key industrial processes and reliably monitor product quality
Non-invasive, hands-free measurement: Inline optical analysis enables safe, efficient, and non-destructive measurement without sample prep or handling
High plant availability: High plant availability is achieved through the installation of easy-to-operate and maintain optical systems
Compliance: To minimize emissions in a targeted manner, it is necessary to reliably analyze and monitor gas concentrations
Frequently asked questions
Articole
Descoperiţi resurse suplimentare
Raman spectroscopic analyzers
Raman spectroscopic analyzers - Robust optical measurement of chemical composition
A comprehensive portfolio for continuous emission monitoring. With future-orientated solutions tailored to the respective measuring task in your industry.
Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.
Optimize plant safety and availability. Tunable diode laser absorption spectroscopy (TDLAS) rapidly and reliably measures concentrations in process gas streams in real time.
/
Respectăm confidenţialitatea dumneavoastră
Utilizăm module cookie pentru a optimiza experienţa dumneavoastră de navigare şi pentru a colecta date statistice în vederea optimizării funcţionalităţii site-ului web şi pentru a vă oferi reclame sau conţinuturi personalizate.
Prin selectarea opţiunii „Acceptare totală”, vă oferiţi consimţământul privind utilizarea modulelor cookie.
Pentru detalii suplimentare, vă rugăm să citiţi Politica noastră privind modulele cookie .