Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Process safety in the chemical industry, strong availability
Sustain productivity and efficiency with compliant process safety driven by reliable measurements
Process safety in chemical industry operations is vital, particularly when working with materials that are hazardous to people, the environment, and infrastructure. Maintaining safety compliance whilst ensuring consistency of output, high productivity, and cost effectiveness, is the primary challenge facing today’s chemical manufacturer.
234 mil.
tons of ammonia
is the forecasted global demand for ammonia by 2021 according to the Fertilizer Outlook summary report of the Annual International Fertilizer Association (IFA) Conference 2017.
Fully compliant to current safety standards, the Endress+Hauser portfolio of safety measurement technologies spans the critical parameters of complex chemical processes such as extraction, reaction, separation, and filtration, to ensure maximal process control with sustained plant availability and safety.
Broadest safety measurement portfolio developed according to safety by design and fulfilling hazardous area standards: e.g. ATEX, FM, TIIS
Smart sensors with functional safety according to IEC61508, up to SIL 3 for documented proof testing procedures
Worldwide support network of safety expertise
Safety and standards (e.g. ATEX. SIL, WHG) seminars and training for plant personnel
Applications
Accurate measurement for product batch purity
Consistent product quality and purity requires reliable, transparent and accurate metering of critical process parameters, as does ensuring a safe and efficient production process.
Competenţa noastră în domeniu
Endress+Hauser equips your batch reactor with real two-wire devices for flow and level, ensuring the requisite measurement accuracy while enabling cost savings on cabling, and providing additional space on cable trays:
Increase safety thanks to intrinsically safe output
Enhance protection with comprehensive Ex ia concept with worldwide approvals
Avoid plant shutdowns with fast decision support in case of failure (according to NE 107)
Evaporation of liquid chemicals such as ammonia or alcohols from water creates risks when heating the vessel. Maintaining the appropriate levels is critical, and yet controlling these levels requires highly sophisticated and accurate instrumentation and techniques.
Competenţa noastră în domeniu
The innovative Endress+Hauser Levelflex FMP54 provides gas phase compensation, the ideal solution for precise level measurement in high-density gas applications:
Accelerate commissioning, maintenance and diagnostics with HistoROM data management concept
Drive time and cost savings with simple proof test concept according to SIL/WHG
Enhance process safety with double ceramic coupling and gas-tight feed through
Leverage real-time data and diagnostics capabilities with HART protocol
Ammonia is a toxic gas when kept at room temperature, explaining why it is best to store it in its liquid state at -33 °C (-27.4 F). Measuring the temperature of both the fluid and the tank walls is essential for the avoidance of hotspots, however as accessing the filled tank is unfeasible, highly robust and accurate sensor technologies are required.
Click through these process maps and learn how we handle your critical parameters.
Avantaje
A safe chemical process and environment is of the utmost importance in our society. That’s why chemical plant operators carry a special responsibility with regards to safety of their process and for the environment. To fulfill this responsibility they need a trustful partner. We support chemical plant operators as well as engineers and managers by answering any questions about how our instruments and solutions can heighten the safety of their processes and increase efficiency.
up to 40%
downtime reduced using HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics.
50%
of your time saved thanks to easy proof test concept according to SIL/WHG.
up to 30%
is the amount of measuring points which are covered with only one temperature assembly using our MultiSens Flex TMS01 & TMS02, available according to international pressure regulations (e.g. PED, ASME VIII).
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Poveşti conexe
Siguranţă
Storage and transport of chemicals, safely and efficiently
Reduce risk to health, assets and environment without compromising availability and efficiency.
Trust a reliable partner who helps you achieve operational excellence
Water & Wastewater: Protect – Conserve – Enhance
Water & Wastewater: Protect – Conserve – Enhance
Endress+Hauser is dedicated to helping you meet your operating targets throughout the water cycle by combining an innovative portfolio of measuring instruments, expert services and industry expertise.
Mining, Minerals & Metals: Extracting a sustainable future
Mining, Minerals & Metals: Extracting a sustainable future
Drive efficiency while achieving your ESG goals. Our products and expertise enhance processing, production, storage and distribution of natural resources and raw materials for a sustainable future.
Respectăm confidenţialitatea dumneavoastră
Utilizăm module cookie pentru a optimiza experienţa dumneavoastră de navigare şi pentru a colecta date statistice în vederea optimizării funcţionalităţii site-ului web şi pentru a vă oferi reclame sau conţinuturi personalizate.
Prin selectarea opţiunii „Acceptare totală”, vă oferiţi consimţământul privind utilizarea modulelor cookie.
Pentru detalii suplimentare, vă rugăm să citiţi Politica noastră privind modulele cookie .