Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Advanced monitoring solutions help optimize aeration in wastewater treatment and further save energy costs
Aeration in wastewater treatment accounts for approximately 60% of the total energy consumption in wastewater treatment plants. Energy consumption is the main cost driver in wastewater treatment, and its optimization is one if the many challenges faced by plant operators also having to meet ever more demanding safety legislation. Our online oxygen and nutrient measurement solutions not only drive energy savings in aeration control, they enable demonstrable improvements in biological processes.
Up to 30%
of the energy costs
in a wastewater treatment plant can be saved by using our solution for aeration control.
How we can help
Our advanced monitoring solutions enable optimal control of the aeration process, reducing energy and chemicals consumption whilst continuing to satisfy all current legislation.
Advanced monitoring of environmental parameters for reliable bacteriological processes
Improved nitrification process control for reduced ammonium usage
Precise oxygen measurement for optimal energy consumption of the blower
Applications
Simplified aeration monitoring
Reliable aeration requires the accurate monitoring of the multiple environmental parameters necessary for optimal bacteriological processes, such as oxygen, ammonium, nitrate, pH, temperature and suspended solids. Such monitoring increases greatly the complexity of management of the modern wastewater treatment plant.
Competenţa noastră în domeniu
Our extensive portfolio of instruments, services and solution help to optimize the aeration process, enabling reliable and efficient plant management.
Discover our portfolio of liquid analysis sensor covering all important parameters
Take a closer look on our thermometers and transmitters from temperature measurement
Manage up to 8 measuring points of similar or different parameters with our multichannel transmitter Liquiline CM448. Open communication interfaces sustain system integration, smooth operations and effortless maintenance and calibration
The first step in nitrogen removal is nitrification. This requires close monitoring of the degradation of ammonium and represents a significant cost factor, as this type of liquid analysis often requires the addition of further substances to enable measurements.
Competenţa noastră în domeniu
Our reliable, easy to use and durable technologies for measuring ammonium concentration throughout nitrification enable the operator to react early to ammonium level disturbances.
Monitoring and sustaining the oxygen levels vital for a reliable aeration process can lead to significant energy costs for the wastewater treatment plant. Plant operators rely on fast response times and low maintenance of equipment.
Competenţa noastră în domeniu
Oxygen levels are controlled by comparing the measured concentration and the set-point. Our oxygen monitoring solutions can be flexibly adapted to your requirements, delivering reliable and accurate results rapidly.
Discover the aeration process in wastewater treatment
Avantaje
Working together with numerous customers, our industry and application experts have achieved striking results in optimizing the aeration process in wastewater treatment plants. The complete portfolio from Endress+Hauser in regards of instrumentation, services and solutions guarantees success from the very start. Our goal is to be a reliable partner in every aspect of wastewater treatment.
Up to 30%
of the energy costs at most can be saved using our solution for aeration control
40%
longer lifetime of analytical sensors with Memosens technology
Liquiline Control regulates nitrification and denitrification in the Stadtlohn wastewater treatment plant. The control system ensures compliance with limit values and optimized energy usage.
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Poveşti conexe
Eficienţă
Wastewater sludge treatment
Optimized wastewater sludge treatment helps reduce costs, improve digester performance, and comply with environmental regulations!
Make your utilities management more efficient, safe and reliable. Rely on Endress+Hauser to improve your steam energy systems and industrial water treatment. Learn more about our offering here.
Water & Wastewater: Protect – Conserve – Enhance
Water & Wastewater: Protect – Conserve – Enhance
Endress+Hauser is dedicated to helping you meet your operating targets throughout the water cycle by combining an innovative portfolio of measuring instruments, expert services and industry expertise.
Respectăm confidenţialitatea dumneavoastră
Utilizăm module cookie pentru a optimiza experienţa dumneavoastră de navigare şi pentru a colecta date statistice în vederea optimizării funcţionalităţii site-ului web şi pentru a vă oferi reclame sau conţinuturi personalizate.
Prin selectarea opţiunii „Acceptare totală”, vă oferiţi consimţământul privind utilizarea modulelor cookie.
Pentru detalii suplimentare, vă rugăm să citiţi Politica noastră privind modulele cookie .