Title

Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.

System products

Product overview system products and data managers

System products and Data Managers
46 Produse
Sortează după:
Filtrare

Do you need help selecting and sizing your next device?

Comfortably select, size and configure best-fit products for your measuring tasks and application.

About system products

Nowadays the requirements on measurement technology go far beyond the mere recording of measurement values. Thus the measuring devices are to be supplied with power and to be protected against overvoltage, the measurement value is to be visualized or processed, limit values have to be monitored as well as the data has to be tamper-proof archived. These tasks are covered by the system products and data managers from Endress+Hauser.

Benefits

  • Easy installation and user friendly setup and operation
  • Real-time plant information on-site
  • Increased plant availability due to proactive diagnostics and protection of the measurement devices
  • Flexibility in application based on various housing versions, all important communication protocols and worldwide approvals
  • Complete portfolio around the measurement point from one supplier

Articole

Descoperiţi resurse suplimentare

document icon
System Components and Data Managers
System Components and Data Managers - Solutions for the loop
download icon Descărcare