Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.

High temperature thermometers

High temperature thermometers for applications in many industries

High temperature thermometers for all industries
5 Produse
Sortează după:
Filtrare

High temperature thermometers

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

About high temperature thermometers

In steel treatment, glass smelters, flue gas applications and in the brick and ceramics industries temperatures up to 2000 °C (3632 °F) can occur. High temperature applications require special thermometers with thermowells made from ceramic or special alloys and different types of thermocouples made from base or noble alloys, such as platinum and rhodium. The protection tube protects the sensor from mechanical and chemical damages and temperature shocks caused by the process and therefore increases the life span of the sensor.

Portfolio description

Our portfolio of modular high temperature thermometers provides:

  • Modular design for easy configuration to the application needs
  • Optional temperature transmitter integrated or in remote location
  • Thermocouples (TC) sensors type J, K, N or type B, S, R
  • Protection tubes made from special alloys or wide range of ceramic material
  • Threaded, compression fitted and flanged process connections

Applications

The modular design and the high variety of options allow a configuration of the thermometers to the requirements of the applications in a high variety of industries.

  • Energy production e.g. biomass, coal
  • Chemical industry e.g. gasifiers
  • Industrial furnaces e.g. waste incineration
  • Glass industry
  • Steel and iron production
  • Cement and building material

Benefits

  • Long lifetime by usage of innovative thermowell materials with increased wear and chemical resistance
  • Cost savings for maintenance of the measuring point, quality improvements of the products and increased plant safety
  • Long term stable measurement due to sensor protection with non-porous materials
  • Flexible product selection by modular design
  • Possibility of customized solutions

Basics & measurement principle

Mechanical stress, lifetime & wear

iTHERM FlameLine portfolio