Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.

LNG composition measurement in tank run-down

Optimize your LNG liquefaction process and improve storage safety

Raman Rxn4 analyzer

imaginea prezintă un exemplu de soluție disponibilă

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Optimize your LNG liquefaction operation with this Endress+Hauser solution.

To improve your storage safety you can combine this application with our specific LNG tank gauging solution.

Solution overview:

Available for:
Petrol şi gaz / Marin

Hardware & Software:

  • Raman Rxn4 analyzer - Raman RunTime embedded controller - Modbus TCP/IP or RS485
  • Raman Rxn-41 in situ probe - fiber cable up to 500m (300m with one fiber)
  • Cabinets and shelters
  • Surrogate validation kit
  • Power and communications distribution
  • Secure remote access

Services:

  • Application consultancy & onsite inspection
  • Project management & engineering
  • FAT & SAT
  • Project commissioning
  • Customer training

Delay-free LNG composition measurement

with no consumables or sample conditioning

Endress+Hauser Raman analyzer solutions offer real-time LNG composition measurement for better feedback control of the liquefaction process. Accurate and reliable analysis enables process optimization and composition adjustment to ensure LNG sent to storage tanks meets specifications. By helping to prevent roll-over, our Raman technology also increases storage safety. In addition, our analyzers do not require sample transport or vaporization for measurement which speeds results and lowers OPEX.

Endress+Hauser’s experience in process automation equips us to assist our customers with turnkey installations and full solutions. Our proven Raman technology delivers reliable LNG composition measurement so that process optimization controls, quality specifications, and safety considerations can be met.

Instantaneous measurement

In-line, instantaneous Raman measurement of LNG in the cryogenic liquid phase

Multiple calculations

Density, temperature, and N2 calculations of the rundown lines

Reliable measurement

Accurate, reliable measurement for feedback on the liquefaction process

Immunity to LNG flow variations

No vaporizer required

No moving parts, no insulated transfer lines to maintain, and no consumables

such as calibration and carrier gases

Interested in our solutions? Our consultants can answer all your questions

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Offering highlights

/

Interested in our solutions? Our consultants can answer all your questions

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Note finale

Explore other solutions