Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.

How to get the maximum out of IO-Link technology in process automation

IO-Link use cases in the life sciences industry

IO-Link use cases in the life sciences industry

IO-Link is a reliable, cost-effective and straightforward communication technology, particularly wells-suited for basic measurement and control applications. However, due to its inherent technical limitations – such as restricted bandwidth, point-to-point topology and limited scalability – IO-Link is not universally applicable across all use cases. Especially in the context of life sciences process automation, it is essential to carefully evaluate where the use of IO-Link devices adds value and where IO-Link is not recommended to be used as standalone technology. This is particularly important when planning for future-proof digitalization strategies, which often demand greater flexibility, higher data throughput and real-time capabilities. This whitepaper provides a comprehensive exploration of where IO-Link excels in the life sciences industry, where it falls short there and how it can be integrated into more complex systems using complementary technologies.

Note finale

More information about IO-Link