Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
  • Istoric

PROFIBUS - fieldbus technology for hybrid processes

Ensure economic, safe and reliable processing along with increased product quality

PROFIBUS is a fieldbus standard that provides consistent fieldbus communication across a plant. PROFIBUS DP is for fast processes and the connection of control equipment and PROFIBUS PA is process automation, with bus powering of field devices and intrinsic safety.
PROFIBUS PA and DP use the same communication protocol. To guarantee interoperability and to allow exchangeability of devices, a standardized PROFIBUS PA Profile exists for various transmitters, actuators and analysis devices.

Your PROFIBUS benefits

As a pioneer and leading manufacturer of PROFIBUS instruments, your investment is in safe hands:

  • Savings due to smaller footprint and fewer components and cables

  • Reduced planning, engineering and commissioning costs

  • Less effort for documentation and Ex certification

  • More flexibility, higher precision and greater productivity

  • High plant availability through efficient maintenance and repair

  • Simple device exchange, independent of device generation

PROFIBUS is a fieldbus standard that provides consistent fieldbus communication across a plant. © 2011 PROFIBUS International , all rights reserved

Device integration

PROFIBUS devices connect to a PLC via a PROFIBUS DP I/O card. The interface to the PROFIBUS PA segment(s) is a bus coupler or link. A so-called GSD file is required to engineer the system.

In order to ensure seamless integration into control systems:

  • PROFIBUS devices are tested and certified in independent laboratories that are accredited by the PROFIBUS User Organization (PNO)

  • Our devices are additionally tested with all relevant control systems under typical operating conditions

Device operation and management

PROFIBUS device information (parameters, status etc.) can be accessed by:

  • a FDT frame, e.g. FieldCare, which requires a so-called DTM for each device type

  • a DD/EDD operating tool such as Asset Management Solution (AMS) and Process Device Manager (PDM)

We offer DTMs, DDs and EDDs for all our PROFIBUS DP and PROFIBUS PA devices and ensure they are integrated into the above-mentioned tools.

Device drivers and certificates

The device description files and certificates can be obtained from the download area of each product.

PROFIBUS technology training

A comprehensive range of technology training courses is available:

  • Based on hands-on experience, recognized in
    all industries

  • Application specific and practically orientated

  • Manufacturer independent

Details on the current training program: Technology Training

PROFIBUS – solutions for device management

© Endress+Hauser
PROFIBUS - fieldbus technology for hybrid processes © 2011 PROFIBUS International , all rights reserved

PROFIBUS - fieldbus technology for hybrid processes

  • Produse simple

  • Ușor de ales, instalat și administrat

Excelenţă tehnică

Simplitate

  • Produse clasice

  • Fiabile, robuste și ușor de întreținut

Excelenţă tehnică

Simplitate

  • Produse superioare

  • Extrem de funcțional și convenabil

Excelenţă tehnică

Simplitate

  • Produse de specialitate

  • Conceput pentru aplicatii solicitante

Excelenţă tehnică

Simplitate

Variabil

Colecții FLEX Excelenţă tehnică Simplitate
  • F
  • L
  • E
  • X

Colecție Fundamental

Îndepliniți-vă nevoile esențiale de măsurare

Excelenţă tehnică
Simplitate
  • F
  • L
  • E
  • X

Selecţie Lean

Gestionați-vă cu ușurință procesele de bază

Excelenţă tehnică
Simplitate
  • F
  • L
  • E
  • X

Colecție Extended

Optimizați-vă procesele cu tehnologii inovatoare

Excelenţă tehnică
Simplitate
  • F
  • L
  • E
  • X

Colecție Xpert

Stăpâniţi cele mai dificile aplicaţii

Excelenţă tehnică
Simplitate

Variabil

Descărcări

    Competence brochure PROFIBUS

    Endress+Hauser offer meanwhile the largest portfolio of PA Profile 3.02 compatible devices in the market, available for every important measurement principle in process automation.