Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Istoric
Overheight detectors
Reliable detection of vehicles in flowing, slow-moving and stationary traffic
Reliable detection of vehicles is the key to future-oriented traffic planning and efficient traffic management. Overheight detectors monitor the height of vehicles, e.g., in front of tunnel portals, low underpasses, or bridges. When the detector signal is linked to a vehicle detection system, stop and alarm signals can be triggered very reliably. The detectors are still capable of detecting the overheight of a vehicle when it is traveling at up to 100 km/h – even in rain, snow, or dusty conditions.
Over 60 years of Tunnel expertise – and setting its sight on the future
As the density of the traffic on our roads increases, the future is all about finding ways to increase the availability of tunnels while at the same time improving safety for road and tunnel users. For 60 years, we have been helping road and tunnel operators to take on this challenge, offering innovative products not only for measuring visibility and air quality in routine operation but also for air flow measurement and smoke detection in emergency situations.
Safe driving in tunnels - from start to finish
Our portfolio of tunnel sensors is designed for urban tunnels, overland tunnels, and tunnels in rail and subway systems. Whether it be routine operation or emergency situations, we are your one-stop-shop for virtually all tunnel monitoring applications.
We measure:
Air flow: velocity and direction
Air quality: carbon monoxide CO, nitrogen monoxide NO, nitrogen dioxide NO2
Fog monitoring: visual range
Visibility: K value
Traffic safety: overheight detection
Early fire detection: smoke
Articole
Descoperiţi resurse suplimentare
Traffic sensorsPDF, 4.2 MB
Traffic and tunnel safety solutions for reliable smoke detection, air quality, visual range and overheight measurement.
Utilizăm module cookie pentru a optimiza experienţa dumneavoastră de navigare şi pentru a colecta date statistice în vederea optimizării funcţionalităţii site-ului web şi pentru a vă oferi reclame sau conţinuturi personalizate.
Prin selectarea opţiunii „Acceptare totală”, vă oferiţi consimţământul privind utilizarea modulelor cookie.
Pentru detalii suplimentare, vă rugăm să citiţi Politica noastră privind modulele cookie .