Specificaţii pe scurt
-
Max. measurement error
Acoustic density: ±0.01g/cm³
Temperature: ±0.5K
Sound velocity: +-2m/s -
Measuring range
Concentration According to concentration app data sheet, maximum 0 to 100 %
Sound velocity 600 to 2000 m/s
Temperature maximum 0 to +100 °C (32 to +212 °F)
Acoustic Density 0.7 to 1.5 g/cm³ -
Medium temperature range
0 to 100 °C (32 to 212 °F)
-
Process temperature
0 to 100 °C (32 to 212 °F)
-
Max. process pressure
max. 16 bar at 20 °C (232 psi at 68 °F)
-
Process pressure
max. 16 bar at 20 °C (232 psi at 68 °F)
-
Wetted materials
Stainless steel 1.4571 (316 Ti), others on request
Domeniu de aplicare
The insertion measuring device Teqwave I was developed for accurate real-time liquid analysis in vessels and larger pipes. Dedicated to in situ concentration measurement, Teqwave monitors various measuring parameters at once, and thus reduces operational expenditure. Match your Teqwave transmitter perfectly to your production needs: You can flexibly define and extend your application range.
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Continuous concentration measurement of liquids in vessels or large pipes.
Device properties
Insertion length: 180 mm (7 in) or 500 mm (20 in)
Accurate and independent of flow profile
Industry-compliant, easy installation via DIN rail
3.5" TFT color touch screen or LED indication
4-20 mA, Modbus TCP
Avantaje
Easy and efficient – real-time in situ liquid analysis
Full transparency – constant monitoring of product quality without sampling
Highest process safety – reliable metering due to robust, maintenance-free sensor
Cost-saving – fewer measuring points due to multivariable measurement
Customized usage – innovative application concept, expendable for changing measuring tasks
Simplified process control – user-friendly operation and clear status visualization
Local data backup – integrated data storage for measured values up to 7,5 years
Colecție Xpert
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
Informaţii tehnice (TI)
Teqwave F/I Technical Information
Measuring device with surface acousticwave technology
Smart, flexible concentration measuring device – individually for your
processEN RO Selectare altă limbă 10/09/201906/11/2017Limbă:
Engleză
Versiune:
10/09/2019
Dimensiune fişier:
1.7 MB
Nume fişier:
TI01381DEN_0219.pdf
-
-
-
Instrucţiuni de operare (BA)
Teqwave F/I Modbus TCP Operating Instructions
Measuring device with acoustic surface wave technology
EN RO Selectare altă limbă 10/09/201906/11/2017Limbă:
Engleză
Versiune:
10/09/2019
Dimensiune fişier:
2.1 MB
Nume fişier:
BA01823DEN_0219.pdf
-
-
-
Instrucţiuni scurte (KA)
Teqwave F/I Brief Operating Instructions
Device with acoustic surface wave technology
EN RO Selectare altă limbă 10/09/201906/11/2017Limbă:
Engleză
Versiune:
10/09/2019
Dimensiune fişier:
1.7 MB
Nume fişier:
KA01371DEN_0219.pdf
-
-
-
Instrucţiuni de instalare (EA)
Replacing the connection cable
Teqwave F, I, T, H
EN RO Selectare altă limbă 26/03/202101/12/2017Limbă:
Engleză
Versiune:
26/03/2021
Dimensiune fişier:
526.9 KB
Nume fişier:
EA01229DA2_0221.pdf
-
-
-
Documentaţie specială (SD)
UKCA marking
Flow, density, concentration, viscosity
EN RO 04/11/202201/10/2021Limbă:
Engleză
Versiune:
04/11/2022
Dimensiune fişier:
357.4 KB
Nume fişier:
SD02752DEN_0222-00.pdf
-
-
-
Documentaţie specială (SD)
SD Teqwave
EAC Special Documentation
Limbă:
Engleză
Versiune:
17/09/2024
Dimensiune fişier:
857.2 KB
Nume fişier:
SD03317DEN_0124-00.pdf
-
-
-
Documentaţie specială (SD)
Concentration App Questionaire
Concentration App
QuestionaireEN RO Selectare altă limbă 14/11/202412/09/202421/06/202229/05/201905/03/2018Limbă:
Engleză
Versiune:
14/11/2024
Dimensiune fişier:
496.5 KB
Nume fişier:
SD02148DEN_0624-00.pdf
-
-
-
Studiu de caz (CS)
Messbar und testbar: Monitoring mit Teqwave
Borer Chemie AG vertraut auf Endress+Hauser für
effiziente BauteilreinigungLimbă:
Germană
Versiune:
13/01/2023
Dimensiune fişier:
1.5 MB
Nume fişier:
CS01770D06DE0122_Borer_Chemie_221129.pdf
-
-
-
Studiu de caz (CS)
Waldbrand Distillery monitors alcohol concentration using Teqwave
Simplified quality control in distilleries
Limbă:
Engleză
Versiune:
01/05/2022
Dimensiune fişier:
1.8 MB
Nume fişier:
CS01715DEN_0121_Waldbrand.pdf
-
-
-
Studiu de caz (CS)
Optimiertes Reinigen für maximale Produktqualität
thyssenkrupp misst Reinigerkonzentrationen mit Teqwave I
Limbă:
Germană
Versiune:
07/01/2022
Dimensiune fişier:
2.3 MB
Nume fişier:
CS01612DDE_0221.pdf
-