Acest produs nu mai este disponibil.
Vă rugăm să consultaţi noua generaţie din secţiunea anterioară/ulterioară sau să contactaţi reprezentanţa locală Endress+Hauser.
Predecesor
-
Succesor
-
Produse de specialitate
- Conceput pentru aplicatii solicitante
Excelenţă tehnică
Simplitate
Variabil
Colecții FLEX Excelenţă tehnică Simplitate - F
- L
- E
- X
Colecție Fundamental
Îndepliniți-vă nevoile esențiale de măsurare
Excelenţă tehnică Simplitate - F
- L
- E
- X
Selecţie Lean
Gestionați-vă cu ușurință procesele de bază
Excelenţă tehnică Simplitate - F
- L
- E
- X
Colecție Extended
Optimizați-vă procesele cu tehnologii inovatoare
Excelenţă tehnică Simplitate - F
- L
- E
- X
Colecție Xpert
Stăpâniţi cele mai dificile aplicaţii
Excelenţă tehnică Simplitate Variabil
-
-
Measuring principle
Coriolis
-
Product headline
Combines in‐line viscosity and flow measurement with extended transmitter functionality. Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment.
-
Sensor features
Energy‐saving – full bore design enables minimal pressure loss. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Straight, easy cleanable single‐tube system. TMB technology.
-
Transmitter features
Quality – software for filling & dosing, density & concentration, advanced diagnostics. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐ line backlit display with touch control. Device in compact or remote version.
-
Nominal diameter range
DN 8 to 80 (⅜ to 3")
-
Wetted materials
Measuring tube: Titanium grade 9
Connection: Titanium grade 2 -
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration, viscosity
-
Max. measurement error
Mass flow (liquid): ±0.1 %
Volume flow (liquid): ±0.1 %
Mass flow (gas): ±0.5 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 180 000 kg/h (0 to 6600 lb/min)
-
Max. process pressure
PN 100, Class 600, 63K
-
Medium temperature range
–50 to +150 °C (–58 to +302 °F)
-
Ambient temperature range
Standard: –20 to +60 °C (–4 to +140 °F)
Option: –40 to +60 °C (–40 to +140 °F) -
Sensor housing material
1.4301/1.4307 (304L), corrosion resistant
-
Transmitter housing material
Powder‐coated die‐cast aluminium
1.4301 (304), sheet
CF3M (316L), cast -
Degree of protection
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
-
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible -
Outputs
4 modular outputs:
0‐20 mA (active)/4‐20 mA (active/passive)
Pulse/frequency/switch output (passive)
Relay -
Inputs
2 modular inputs:
Status
0‐20 mA (active)/4‐20 mA (active/passive) -
Digital communication
HART, PROFIBUS PA/DP, FOUNDATION Fieldbus, Modbus RS485, EtherNet/IP
-
Power supply
DC 16 to 62 V
AC 85 to 260 V (45 to 65 Hz)
AC 20 to 55 V (45 to 65 Hz) -
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI
-
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL
PED, CRN
3-A -
Product safety
CE, C-tick, EAC marking
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
-
Pressure approvals and certificates
PED, CRN
-
Material certificates
3.1 material
-
Hygienic approvals and certificates
3-A, EHEDG
-
Measuring principle
Coriolis
-
Product headline
Combines in‐line viscosity and flow measurement with extended transmitter functionality. Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment.
-
Sensor features
Energy‐saving – full bore design enables minimal pressure loss. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Straight, easy cleanable single‐tube system. TMB technology.
-
Transmitter features
Quality – software for filling & dosing, density & concentration, advanced diagnostics. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐ line backlit display with touch control. Device in compact or remote version.
-
Nominal diameter range
DN 8 to 80 (⅜ to 3")
-
Wetted materials
Measuring tube: Titanium grade 9
Connection: Titanium grade 2 -
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration, viscosity
-
Max. measurement error
Mass flow (liquid): ±0.1 %
Volume flow (liquid): ±0.1 %
Mass flow (gas): ±0.5 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 180 000 kg/h (0 to 6600 lb/min)
-
Max. process pressure
PN 100, Class 600, 63K
-
Medium temperature range
–50 to +150 °C (–58 to +302 °F)
-
Ambient temperature range
Standard: –20 to +60 °C (–4 to +140 °F)
Option: –40 to +60 °C (–40 to +140 °F) -
Sensor housing material
1.4301/1.4307 (304L), corrosion resistant
-
Transmitter housing material
Powder‐coated die‐cast aluminium
1.4301 (304), sheet
CF3M (316L), cast -
Degree of protection
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
-
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible -
Outputs
4 modular outputs:
0‐20 mA (active)/4‐20 mA (active/passive)
Pulse/frequency/switch output (passive)
Relay -
Inputs
2 modular inputs:
Status
0‐20 mA (active)/4‐20 mA (active/passive) -
Digital communication
HART, PROFIBUS PA/DP, FOUNDATION Fieldbus, Modbus RS485, EtherNet/IP
-
Power supply
DC 16 to 62 V
AC 85 to 260 V (45 to 65 Hz)
AC 20 to 55 V (45 to 65 Hz) -
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI
-
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL
PED, CRN
3-A -
Product safety
CE, C-tick, EAC marking
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
-
Pressure approvals and certificates
PED, CRN
-
Material certificates
3.1 material
-
Hygienic approvals and certificates
3-A, EHEDG
-
Measuring principle
Coriolis
-
Characteristic / Application
Balanced single-tube system, "Fit-and-Forget" installation
Design:
Easy to clean, hygienic, careful handling of the medium
- chemically resistant material -
Ambient temperature
-20...+65°C
(-4...+140°F) -
Process temperature
-50...+150°C
(-58...+302°F) -
Process pressure
PN 16...100
Cl 150...600
JIS 10...63K -
Wetted parts
Titan
-
Output
4...20mA
Pulse/Frequency (10KHz), active/passiveRelays/Status -
Certificates / Approvals
ATEX
FM
CSA
-
Measuring principle
Coriolis
-
Product headline
Combines in‐line viscosity and flow measurement with extended transmitter functionality. Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment.
-
Sensor features
Energy‐saving – full bore design enables minimal pressure loss. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Straight, easy cleanable single‐tube system. TMB technology.
-
Transmitter features
Quality – software for filling & dosing, density & concentration, advanced diagnostics. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐ line backlit display with touch control. Device in compact or remote version.
-
Nominal diameter range
DN 8 to 80 (⅜ to 3")
-
Wetted materials
Measuring tube: Titanium grade 9
Connection: Titanium grade 2 -
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration, viscosity
-
Max. measurement error
Mass flow (liquid): ±0.1 %
Volume flow (liquid): ±0.1 %
Mass flow (gas): ±0.5 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 180 000 kg/h (0 to 6600 lb/min)
-
Max. process pressure
PN 100, Class 600, 63K
-
Medium temperature range
–50 to +150 °C (–58 to +302 °F)
-
Ambient temperature range
Standard: –20 to +60 °C (–4 to +140 °F)
Option: –40 to +60 °C (–40 to +140 °F) -
Sensor housing material
1.4301/1.4307 (304L), corrosion resistant
-
Transmitter housing material
Powder‐coated die‐cast aluminium
1.4301 (304), sheet
CF3M (316L), cast -
Degree of protection
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
-
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible -
Outputs
4 modular outputs:
0‐20 mA (active)/4‐20 mA (active/passive)
Pulse/frequency/switch output (passive)
Relay -
Inputs
2 modular inputs:
Status
0‐20 mA (active)/4‐20 mA (active/passive) -
Digital communication
HART, PROFIBUS PA/DP, FOUNDATION Fieldbus, Modbus RS485, EtherNet/IP
-
Power supply
DC 16 to 62 V
AC 85 to 260 V (45 to 65 Hz)
AC 20 to 55 V (45 to 65 Hz) -
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI
-
Product safety
CE, C-tick, EAC marking
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
-
Pressure approvals and certificates
PED, CRN
-
Material certificates
3.1 material
-
Hygienic approvals and certificates
3-A, EHEDG
-
Measuring principle
Coriolis
-
Main features
Balanced singe-tube system, "Fit-and-Forget" installation, viscosity measurement
Design:
Easy to clean, hygienic, careful handling of the medium -
Diameter
DN 8...80
5/16"...3" -
Measuring range
0...180'000 kg/h
0... 20'000 cP (viscosity) -
Process temperature
-50...+150°C
(-58...+302°F) -
Pressure range
PN 16...100
CI 150...600
JIS 10...63K -
Measurement error
Mass flow: +-0.1%
Volume flow: +-0.5%
Viscosity: ± 5% ± 0.5 mPa•s (Newtonian fluids)
Density: +- 0.004g/cc -
Display/Operation
Four line backlit
Touch control -
Inputs
Status
Current input -
Outputs
0/4...20mA
Pulse Frequency (10KHz), active/passive
Relays/Status -
Communication
HART
PROFIBUS PA
Profibus DP
FOUNDATION Fieldbus -
Ex-Approvals
ATEX
FM
CSA -
Protection electronic
IP 67
NEMA 4x -
Features
S-DAT, T-DAT, F-Chip
Validation
Quick Set-up
3 Totalizers
Pulsating Flow
Advanced diagnostics
Batching
Concentration measurement -
Advantages
Balanced single-tube system.
Dual mode for independent viscosity measurement.
High vibration immunity.
Easy and cost-effective mounting.
Measurement is independent of fluid properties.
Promass 83 with "Touch Control": Operation from outside without opening the house.
Software pagackes may be updated for:
- Dosage applications
- Concentration measurement
- Advanced diagnostics
"Quick Setup" menus for straightforward commissioning in the field.
-
-
Informații tehnice (TI)
PROMASS 80/83 I/H Technical
-
Informații tehnice (TI)
Versiune în limba engleză - 12/2005New version available in EnglishCoriolis Mass Flow Measuring System , the single-tube system with
fit-and-forget design: easy to clean hygienic minimal shear stress
on fluids.EN RO 01/12/200515/10/2003Limbă:
Engleză
Versiune:
01/12/2005
Dimensiune fişier:
878.5 KB
Nume fişier:
TI052DEN.pdf
-
-
-
Informații tehnice (TI)
Proline Promass 80I, 83I Technical Information
-
Informații tehnice (TI)
Versiune în limba engleză - 04/2015New version available in EnglishCombines in-line viscosity and flow measurement with
Extended Transmitter functionalityEN RO 01/04/201501/06/201025/01/201001/06/200801/12/2006Limbă:
Engleză
Versiune:
01/04/2015
Dimensiune fişier:
961.7 KB
Nume fişier:
TI00075DEN_1315.pdf
-
-
-
Instrucțiuni de operare (BA)
Proline Promass 83 FOUNDATION Fieldbus Operating Instructions
-
Instrucțiuni de operare (BA)
Versiune în limba engleză - 10/2012New version available in EnglishCoriolis Mass Flow Measuring System (with FOUNDATION Fieldbus
interface) for measuring the mass flow rate, density and temperatureof
fluids and gases.The description of the device functions are in a
separate documentation.EN RO 15/10/201201/10/201108/06/201001/10/200901/11/2008Limbă:
Engleză
Versiune:
15/10/2012
Dimensiune fişier:
2 MB
Nume fişier:
BA00065DEN_1412.pdf
-
-
-
Instrucțiuni de operare (BA)
Mise en service promass - Enveloppe de réchauffement
-
Instrucțiuni de operare (BA)
Versiune în limba franceză - 05/2004New version available in Englishpour capteurs Promass F, M, A, I
Limbă:
French
Versiune:
28/05/2004
Dimensiune fişier:
505 KB
Nume fişier:
BA043Dfr.pdf
-
-
-
Instrucțiuni de operare (BA)
Proline Promass 83 PROFIBUS DP/PA Description of Device Functions
-
Instrucțiuni de operare (BA)
Versiune în limba engleză - 11/2008New version available in EnglishDescription of the device functions (0ptions and inputs). Additional
documentation for Operating Instructions PROline Promass 83 PR
OFIBUS-DP/-PA.EN RO 01/11/200801/01/200601/03/200501/06/2001Limbă:
Engleză
Versiune:
01/11/2008
Dimensiune fişier:
1.9 MB
Nume fişier:
BA064DEN_1108.pdf
-
-
-
Instrucțiuni de operare (BA)
Proline Promass 83 FOUNDATION Fieldbus Device Functions
-
Instrucțiuni de operare (BA)
Versiune în limba engleză - 11/2008New version available in EnglishDescription of the device functions (0ptions and inputs). Additional
documentation for Operating Instructions PROline Promass 83 FOUNDATION
Fieldbus.EN RO 01/11/200801/12/200601/12/200501/12/2000Limbă:
Engleză
Versiune:
01/11/2008
Dimensiune fişier:
1.5 MB
Nume fişier:
BA066DEN_1108.pdf
-
-
-
Instrucțiuni de operare (BA)
Proline Promass 83 MODBUS RS485 Description of Device Functions
-
Instrucțiuni de operare (BA)
Versiune în limba engleză - 11/2008New version available in EnglishDescriptions of the device functions (Options and In-/Outputs)
Additional documentation for Operating Instructions Promass 83 MODBUS
RS485.EN RO 01/11/200801/12/200501/11/2004Limbă:
Engleză
Versiune:
01/11/2008
Dimensiune fişier:
1.8 MB
Nume fişier:
BA108DEN_1108.pdf
-
-
-
Instrucțiuni de operare (BA)
Proline Promass 83 HART Operating Instructions
-
Instrucțiuni de operare (BA)
Versiune în limba engleză - 12/2014New version available in EnglishCoriolis flowmeter
EN RO 01/12/201415/10/201201/10/201101/03/201001/10/2008Limbă:
Engleză
Versiune:
01/12/2014
Dimensiune fişier:
2.3 MB
Nume fişier:
BA00059DEN_1514.pdf
-
-
-
Instrucțiuni de operare (BA)
Proline Promass 83 HART Description of Device Functions
-
Instrucțiuni de operare (BA)
Versiune în limba engleză - 12/2014New version available in EnglishCoriolis flowmeter
EN RO 01/12/201401/09/200801/12/200501/11/200415/10/2003Limbă:
Engleză
Versiune:
01/12/2014
Dimensiune fişier:
1.3 MB
Nume fişier:
BA00060DEN_1314.pdf
-
-
-
Instrucțiuni de operare (BA)
Proline Promass 83 PROFIBUS DP/PA Operating Instructions
-
Instrucțiuni de operare (BA)
Versiune în limba engleză - 10/2012New version available in EnglishCoriolis Mass Flow Measuring System (with PROFIBUS DP/PA interface)
for measuring the mass flow rate, density and temperature of fluids and
gases. The description of the device functions are in a separate
documentation.EN RO 15/10/201201/10/201108/06/201001/11/200801/08/2007Limbă:
Engleză
Versiune:
15/10/2012
Dimensiune fişier:
3.6 MB
Nume fişier:
BA00063DEN_1412.pdf
-