Acest produs nu mai este disponibil.
Vă rugăm să consultaţi noua generaţie din secţiunea anterioară/ulterioară sau să contactaţi reprezentanţa locală Endress+Hauser.
Predecesor
-
Succesor
-
Produse de specialitate
- Conceput pentru aplicatii solicitante
Excelenţă tehnică
Simplitate
Variabil
Colecții FLEX Excelenţă tehnică Simplitate - F
- L
- E
- X
Colecție Fundamental
Îndepliniți-vă nevoile esențiale de măsurare
Excelenţă tehnică Simplitate - F
- L
- E
- X
Selecţie Lean
Gestionați-vă cu ușurință procesele de bază
Excelenţă tehnică Simplitate - F
- L
- E
- X
Colecție Extended
Optimizați-vă procesele cu tehnologii inovatoare
Excelenţă tehnică Simplitate - F
- L
- E
- X
Colecție Xpert
Stăpâniţi cele mai dificile aplicaţii
Excelenţă tehnică Simplitate Variabil
-
-
Product headline
std_productprofile_product_usp_8143.
std_productprofile_product_usp2_38906_1511797358.
Dedicated to applications with very low flow or reduced flow. -
Sensor features
Cost and time savings – no pipework modifications needed for line size reduction. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. std_productprofile_product_benefits_8115.
std_successorproducts_product_differentiating_tech_features_8153_1511797724. Nominal diameter (mating pipe) up to DN 250 (10"). std_successorproducts_product_differentiating_tech_features_8155_1511885807. -
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). -
Nominal diameter range
DN 25 to 250 (1 to 10")
-
Wetted materials
Measuring tube: 1.4408 (CF3M)
DSC sensor: 1.4435 (316/316L)
Connection: 1.4404 (F316/F316L) -
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
-
Max. measurement error
Volume flow (liquid): ±0.75 %
Volume flow (steam, gas): ±1.00 %
Mass flow (liquid): ±0.85%
Mass flow (steam, gas): ±1.7 % -
Measuring range
Liquid: 0.26 to 545 m³/h (0.15 to 321 ft³/min)
depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
Steam, gas: 3.6 to 7262 m³/h (2.12 to 4274 ft³/min
depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) -
Max. process pressure
PN 40, Class 300, 20K
-
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F)
High/low temperature (option): –200 to +400 °C (–328 to +752 °F)
High/low temperature (on request): –200 to +450 °C (–328 to +842 °F) -
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F)
Compact version (option): –50 to +80 °C (–58 to +176 °F)
Remote version (standard): –40 to +85 °C (–40 to +185 °F)
Remote version (option): –50 to +85 °C (–58 to +185 °F) -
Sensor housing material
Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)
-
Transmitter housing material
AlSi10Mg, coated; 1.4404 (316L)
-
Degree of protection
Compact version: IP66/67, type 4X enclosure
Sensor remote version: IP66/67, type 4X enclosure
Transmitter remote version: IP66/67, type 4X enclosure -
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
4‐20 mA HART (passive)
4‐20 mA (passive)
Pulse/frequency/switch output (passive) -
Inputs
4‐20 mA (passive)
-
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
-
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output) -
Hazardous area approvals
ATEX, IECEx, cCSAus, EAC
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
-
Pressure approvals and certificates
PED, CRN, AD 2000
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI (on request); welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
-
Product headline
std_productprofile_product_usp_8143.
std_productprofile_product_usp2_38906_1511797358.
Dedicated to applications with very low flow or reduced flow. -
Sensor features
Cost and time savings – no pipework modifications needed for line size reduction. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. std_productprofile_product_benefits_8115.
std_successorproducts_product_differentiating_tech_features_8153_1511797724. Nominal diameter (mating pipe) up to DN 250 (10"). std_successorproducts_product_differentiating_tech_features_8155_1511885807. -
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). -
Nominal diameter range
DN 25 to 250 (1 to 10")
-
Wetted materials
Measuring tube: 1.4408 (CF3M)
DSC sensor: 1.4435 (316/316L)
Connection: 1.4404 (F316/F316L) -
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
-
Max. measurement error
Volume flow (liquid): ±0.75 %
Volume flow (steam, gas): ±1.00 %
Mass flow (liquid): ±0.85%
Mass flow (steam, gas): ±1.7 % -
Measuring range
Liquid: 0.26 to 545 m³/h (0.15 to 321 ft³/min)
depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
Steam, gas: 3.6 to 7262 m³/h (2.12 to 4274 ft³/min
depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) -
Max. process pressure
PN 40, Class 300, 20K
-
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F)
High/low temperature (option): –200 to +400 °C (–328 to +752 °F)
High/low temperature (on request): –200 to +450 °C (–328 to +842 °F) -
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F)
Compact version (option): –50 to +80 °C (–58 to +176 °F)
Remote version (standard): –40 to +85 °C (–40 to +185 °F)
Remote version (option): –50 to +85 °C (–58 to +185 °F) -
Sensor housing material
Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)
-
Transmitter housing material
AlSi10Mg, coated; 1.4404 (316L)
-
Degree of protection
Compact version: IP66/67, type 4X enclosure
Sensor remote version: IP66/67, type 4X enclosure
Transmitter remote version: IP66/67, type 4X enclosure -
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
4‐20 mA HART (passive)
4‐20 mA (passive)
Pulse/frequency/switch output (passive) -
Inputs
4‐20 mA (passive)
-
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
-
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output) -
Hazardous area approvals
ATEX, IECEx, cCSAus, EAC
-
Other approvals and certificates
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
-
Pressure approvals and certificates
PED, CRN, AD 2000
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI (on request); welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
-
Product headline
std_productprofile_product_usp_8143.
std_productprofile_product_usp2_38906_1511797358.
Dedicated to applications with very low flow or reduced flow. -
Sensor features
Cost and time savings – no pipework modifications needed for line size reduction. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. std_productprofile_product_benefits_8115.
std_successorproducts_product_differentiating_tech_features_8153_1511797724. Nominal diameter (mating pipe) up to DN 250 (10"). std_successorproducts_product_differentiating_tech_features_8155_1511885807. -
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). -
Nominal diameter range
DN 25 to 250 (1 to 10")
-
Wetted materials
Measuring tube: 1.4408 (CF3M)
DSC sensor: 1.4435 (316/316L)
Connection: 1.4404 (F316/F316L) -
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
-
Max. measurement error
Volume flow (liquid): ±0.75 %
Volume flow (steam, gas): ±1.00 %
Mass flow (liquid): ±0.85%
Mass flow (steam, gas): ±1.7 % -
Measuring range
Liquid: 0.26 to 545 m³/h (0.15 to 321 ft³/min)
depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
Steam, gas: 3.6 to 7262 m³/h (2.12 to 4274 ft³/min
depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) -
Max. process pressure
PN 40, Class 300, 20K
-
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F)
High/low temperature (option): –200 to +400 °C (–328 to +752 °F)
High/low temperature (on request): –200 to +450 °C (–328 to +842 °F) -
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F)
Compact version (option): –50 to +80 °C (–58 to +176 °F)
Remote version (standard): –40 to +85 °C (–40 to +185 °F)
Remote version (option): –50 to +85 °C (–58 to +185 °F) -
Sensor housing material
Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)
-
Transmitter housing material
AlSi10Mg, coated; 1.4404 (316L)
-
Degree of protection
Compact version: IP66/67, type 4X enclosure
Sensor remote version: IP66/67, type 4X enclosure
Transmitter remote version: IP66/67, type 4X enclosure -
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
4‐20 mA HART (passive)
4‐20 mA (passive)
Pulse/frequency/switch output (passive) -
Inputs
4‐20 mA (passive)
-
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
-
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output) -
Hazardous area approvals
ATEX, IECEx, cCSAus, EAC
-
Other approvals and certificates
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
-
Pressure approvals and certificates
PED, CRN, AD 2000
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI (on request); welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
-
-
Informații tehnice (TI)
Proline Prowirl R 200 Technical Information
-
Informații tehnice (TI)
Versiune în limba engleză - 11/2015New version available in EnglishSame accuracy despite nominal diameter reduction, available as
compact/remote device versionEN RO 01/11/201503/10/201421/07/201404/04/201415/10/2013Limbă:
Engleză
Versiune:
01/11/2015
Dimensiune fişier:
1.9 MB
Nume fişier:
TI01086DEN_0515.pdf
-
-
-
Instrucțiuni de operare (BA)
Proline Prowirl R 200 HART Operating Instructions
-
Instrucțiuni de operare (BA)
Versiune în limba engleză - 12/2015New version available in EnglishVortex flowmeter
EN RO 01/12/2015Limbă:
Engleză
Versiune:
01/12/2015
Dimensiune fişier:
3.7 MB
Nume fişier:
BA01156DEN_0415.pdf
-
-
-
Instrucțiuni de operare (BA)
Proline Prowirl R 200 PROFIBUS PA Operating Instructions
-
Instrucțiuni de operare (BA)
Versiune în limba engleză - 11/2015New version available in EnglishVortex flowmeter
EN RO 01/11/201502/10/201421/11/2013Limbă:
Engleză
Versiune:
01/11/2015
Dimensiune fişier:
3.7 MB
Nume fişier:
BA01224DEN_0315.pdf
-
-
-
Instrucțiuni de operare (BA)
Proline Prowirl R 200 FOUNDATION Fieldbus Operating Instructions
-
Instrucțiuni de operare (BA)
Versiune în limba engleză - 12/2015New version available in EnglishVortex flowmeter
EN RO 01/12/201521/07/2014Limbă:
Engleză
Versiune:
01/12/2015
Dimensiune fişier:
3.7 MB
Nume fişier:
BA01219DEN_0215.pdf
-
-
-
Parametru dispozitiv (GP)
Proline Prowirl 200 FOUNDATION Fieldbus Description of Device Parameters
-
Parametru dispozitiv (GP)
Versiune în limba engleză - 12/2015New version available in EnglishVortex flowmeter
EN RO 02/12/2015Limbă:
Engleză
Versiune:
02/12/2015
Dimensiune fişier:
2.1 MB
Nume fişier:
GP01024DEN_0115.pdf
-
-
-
Parametru dispozitiv (GP)
Proline Prowirl 200 HART Description of Device Parameters
-
Parametru dispozitiv (GP)
Versiune în limba engleză - 12/2015New version available in EnglishVortex flowmeter
EN RO 02/12/201530/06/2015Limbă:
Engleză
Versiune:
02/12/2015
Dimensiune fişier:
1.8 MB
Nume fişier:
GP01019DEN_0215.pdf
-
-
-
Parametru dispozitiv (GP)
Proline Prowirl 200 PROFIBUS PA Description of Device Parameters
-
Parametru dispozitiv (GP)
Versiune în limba engleză - 12/2015New version available in EnglishVortex flowmeter
EN RO 02/12/2015Limbă:
Engleză
Versiune:
02/12/2015
Dimensiune fişier:
1.8 MB
Nume fişier:
GP01023DEN_0115.pdf
-
-
-
Instrucțiuni scurte (KA)
Proline Prowirl R 200 Brief Operating Instructions
-
Instrucțiuni scurte (KA)
Versiune în limba engleză - 03/2017New version available in EnglishVortex flowmeter
EN RO 01/03/201701/11/201515/06/201503/10/201421/07/2014Limbă:
Engleză
Versiune:
01/03/2017
Dimensiune fişier:
1.6 MB
Nume fişier:
KA01138DEN_0717.pdf
-
-
-
Instrucțiuni de instalare (EA)
Replacing the connection board, pre amplifier, cable harness Installation Instructions
-
Instrucțiuni de instalare (EA)
Versiune în limba engleză - 12/2017New version available in EnglishProwirl 200
EN RO 01/12/201702/12/2013Limbă:
Engleză
Versiune:
01/12/2017
Dimensiune fişier:
770.5 KB
Nume fişier:
EA01086DA2_0217.pdf
-
-
-
Instrucțiuni de instalare (EA)
Replacing the DSC-Sensor and the S-DAT Installation Instructions
-
Instrucțiuni de instalare (EA)
Versiune în limba engleză - 10/2018New version available in EnglishProwirl 200
EN RO 01/10/201815/09/201528/11/2013Limbă:
Engleză
Versiune:
01/10/2018
Dimensiune fişier:
1.2 MB
Nume fişier:
EA01060DA2_0318.pdf
-