Title

Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.

FieldEdge SGC500

Industrial edge device for connecting field devices to the Netilion Cloud

The FieldEdge SGC500 enables the connection of field devices in an industrial plant to the Netilion Cloud. Data transmission is via the Internet connection in the plant. The information required for Netilion Services is regularly read out of the field devices and saved to the Netilion Cloud. You can use the transmitted data via the following offers:
The transmitted data enable digital Netilion Services, such as Netlion Services or Netilion Connect.

Edge Device FieldEdge SGC500 ©Endress+Hauser

The FieldEdge SGC500 enables the connection of field devices in an industrial plant to the Netilion Cloud and can be ordered directly here.

Benefits

  • Connects field devices to the Netilion Cloud.

  • Secure data transfer via encrypted https communication.

  • Transmission of device parameters from connected field devices – Endress+Hauser devices and third-party devices.

  • Easy installation and commissioning.

  • No integration into customer automation system necessary.

  • Order the Netilion Services directly here.

  • Order the Netilion Connect directly here.

  • Connectivity for remote Heartbeat Verification

Descărcări

    Technical Information FieldEdge SGC500

    Industrial edge device for connecting field devices to the Netilion Cloud.

    Operating Instructions FieldEdge SGC500

    Industrial edge device for connecting field devices to the Netilion Cloud

    • Aspecte privind compania
    Security manual for FieldEdge SGC500

    Security manual for FieldEdge SGC500

    • Aspecte privind compania

    Security manual for the industrial edge device for connecting field devices to the Netilion Cloud, FieldEdge SGC500.