Title

Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Compact SWAS solution for boiler feed water monitoring

SWAS Compact: reliable monitoring of steam/water cycles

Compact, ready-to-use solution for accurate monitoring of feed water quality during steam generation

71546525
Please Wait (spinning wheel)
Se încarcă preţul
Preţurile sunt temporar indisponibile
Price on request
Preţ după configurare în coş

Beneficii pe scurt

  • Uniquely compact in size - yet everything under one hood: our SWAS Compact solution is the ideal system for high-precision control of your feed water quality. It arrives turnkey and fully assembled on a panel for effortless installation. Simply connect to power, water, and cooling. It has never been so easy to ensure smooth steam generation. Thanks to minimal sample and cooling water requirements, it's an energy and cost-saving marvel and a great support for your daily measurement tasks.

  • Keep your steam production running

    Get accurate, real-time data from your critical process points so you can maintain the prescribed water quality, prevent corrosion and sedimentation in your plant, and take quick action if limit values are exceeded.

  • Instrumentation that fits your industry

    Benefit from a complete turnkey SWAS system that analyzes conductivity, acid/cation conductivity, oxygen and pH in a single panel solution. All equipment used is proven, highly accurate and low maintenance.

  • Lower your operating costs

    With a sample volume of only 10 l/h, thanks to our patented sensor arrangement in the flow assembly, and 70% less cooling water and energy consumption compared to similar systems, you can reduce the size of your cooler and save money on raw materials.

  • Keep the cation exchanger operational

    SWAS Compact monitors the loading of the cation exchanger and indicates the remaining capacity to you. This allows you to regenerate the cation exchanger in time to ensure its function.

Pachet în detaliu

Overview of all bundle parts

Componente şi preconfigurări

  • Fixări

    Pentru a asigura compatibilitatea componentelor între ele, au fost create anumite fixări. Parametrii de deschidere vă oferă libertate pentru configurarea individuală.

    Componentele pot fi configurate în cadrul pachetului din coş
  • Componente
    Endress+Hauser
    1

    Technical Special Product Analysis CSOL

    Fixări:
    CSOL-PA3WP1
    Aplicatie:
    A3
    Spa de suprafata
    Modificare:
    WP1
    Parti udate (plastic)
    >>Parametru, traductor:
    SH
    Conductivitate
    Descriere:
    P
    Panou
    >Bundle specification:
    TE
    Bundle 15 CDP60 SWAS compact
    Aplicatie:
    A1
    Apa pura
    Modificare:
    WM1
    Parti udate (metal)
  • Liquiline CM444 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    4-channel transmitter
    Liquiline CM444

    Fixări:
    CM444-AAM4 _ _ FI10 _ _
    Certificare:
    AA
    Mediu neexploziv
    Intrare senzor:
    M4
    4x senzor digital
    Caracteristici suplimentare:
    FI
    2x releu, 2x intrare digitala, 2x iesire digitala
    Alimentare:
    1
    100...230VAC (50/60Hz)
    Intrare cablu carcasa:
    0
    Metric
  • Memosens CPS11E - Digital pH sensor for standard applications with stable process conditions
    3

    Digital pH sensor
    Memosens CPS11E

    Fixări:
    CPS11E-AA7AAS2
    Certificare:
    AA
    Mediu neexploziv
    Tip electrod:
    7
    Versiune de baza, punct zero pH 7,0, senzor de temperatura NTC 30k
    Aplicatie:
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    Sistem de referinta:
    AS
    PTFE ring junction, salt storage, KCl, Ag/AgCl saturat
    Lungime:
    2
    120mm
  • Memosens COS22E: Hygienic amperometric oxygen sensor
    4

    Digital oxygen sensor
    Memosens COS22E

    Fixări:
    COS22E-AA12AALB _
    Certificare:
    AA
    Mediu neexploziv
    Caracteristici dop:
    AA
    Otel inox
    Domeniu masura:
    12
    0...2mg/l
    Lungime senzor:
    LB
    120mm
  • Memosens CLS15E - Digital contacting conductivity sensor for pure and ultrapure water
    5

    Digital conductivity sensor
    Memosens CLS15E

    Fixări:
    CLS15E-AAHC10 _
    Certificare:
    AA
    Mediu neexploziv
    Conexiune proces:
    HC
    Filet NPT1/2
    Material:
    10
    Senzor PES, electrozi 1.4435
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    6

    Digital measuring cable
    CYK10

    Fixări:
    CYK10-A011
    Certificare:
    A
    Mediu neexploziv
    Lungime cablu:
    01
    1,5m
    Conexiune cablu:
    1
    Terminale cu fire