Title

Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.

WirelessHART

WirelessHART is a wireless communication technology for process automation that adds wireless communication capabilities to the established HART protocol.

WireslessHART Logo

WirelessHART is a wireless communication technology specifically developed for process automation. It adds wireless capabilities to the established HART protocol while maintaining compatibility with existing HART devices, commands, and tools. This makes it possible to integrate both legacy and new devices into a wireless network without extensive cabling.

The technology supports the exchange of measurement values, device information, and diagnostic data from connected HART devices. In a WirelessHART network, adapters transmit information from field devices, while a fieldgate receives the data and makes it available to the plant network through communication options such as Modbus, OPC, Ethernet or RS485.

Key technical characteristics

Protocol category

Wireless communication

Main variants

WirelessHART

Typical application

Wireless field device communication in process automation, utilities

Communication principle

Time Division Multiple Access (TDMA) and Frequency Hopping Spread Spectrum (FHSS)

Network typology

Mesh

Network components

WirelessHART gateways and Wireless HART adapter

Supported bit rates

250 kbps

Intrinsic safety option

Yes

Control system integration

Universal commands

Asset management integration

EDD, FDT, FDI

Standard development organization (SDO)

Whether you are looking for new devices or want to upgrade your existing HART installation, Endress+Hauser's has a selection of WirelessHART components and compatible devices for all applications.

6 Produse
Sortează după:
Filtrare