Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Sewage treatment, inflow and outflow. Activated sludge basin. Waste water treatment plants. Neutralisation basins.
Installation
The universal suspension assembly holder CYH101 mounted on an upright post is designed for use in open channels, basins or tanks.
Characteristic
Simple and easy installation on basin rims. Flexible adaption to local mounting conditions due to various mounting options and adjustments. Easy rotation of the transverse pipe and altitude adjustment of the suspension chain permit optimal measuring point without interruption of operation. Pendulum motion promotes the sensor self-cleaning effect.
Design
The CYH101 is intended to suspend CYA611, CPA111 and the CLA111. The upright post is prepared for mounting of field transmitter.
Upright post: 1495x60x60 mm (58.30x2.34x2.34 inch) Base plate: 150x150 mm (5.85x5.85 inch) Transverse pipe: 1490x30x30mm Immersion tube : 2000/3500 x40mm chain : 5000mm
Process temperature
-15°C - 80°C (5 - 176°F)
Process pressure
Ambient pressure
Application
Sewage treatment, inflow and outflow. Activated sludge basin. Waste water treatment plants. Neutralisation basins.
Installation
The universal suspension assembly holder CYH101 mounted on an upright post is designed for use in open channels, basins or tanks.
Characteristic
Simple and easy installation on basin rims. Flexible adaption to local mounting conditions due to various mounting options and adjustments. Easy rotation of the transverse pipe and altitude adjustment of the suspension chain permit optimal measuring point without interruption of operation. Pendulum motion promotes the sensor self-cleaning effect.
Design
The CYH101 is intended to suspend CYA611, CPA111 and the CLA111. The upright post is prepared for mounting of field transmitter.
Upright post : 1495x60x60mm Base plate : 150x150mm Transverse pipe : 1490x30x30mm Immersion tube : 2000/3500 x40mm chain : 5000mm
Process temperature
-15°C - 80°C
Process pressure
Ambient pressure
Application
Sewage treatment, inflow and outflow. Activated sludge basin. Waste water treatment plants. Neutralisation basins.
Installation
The universal suspension assembly holder CYH101 mounted on an upright post is designed for use in open channels, basins or tanks.
Characteristic
Simple and easy installation on basin rims. Flexible adaption to local mounting conditions due to various mounting options and adjustments. Easy rotation of the transverse pipe and altitude adjustment of the suspension chain permit optimal measuring point without interruption of operation. Pendulum motion promotes the sensor self-cleaning effect.
Design
The CYH101 is intended to suspend CYA611, CPA111 and the CLA111. The upright post is prepared for mounting of field transmitter.
Upright post: 1495x60x60 mm Base plate: 150x150 mm Transverse pipe: 1490x30x30 mm Immersion tube: 2000/3500 x40 mm chain: 5000 mm
Process temperature
-15°C - 80°C (5 - 176°F)
Process pressure
Ambient pressure
Application
Sewage treatment, inflow and outflow. Activated sludge basin. Waste water treatment plants. Neutralisation basins.
Installation
The universal suspension assembly holder CYH101 mounted on an upright post is designed for use in open channels, basins or tanks.
Characteristic
Simple and easy installation on basin rims. Flexible adaption to local mounting conditions due to various mounting options and adjustments. Easy rotation of the transverse pipe and altitude adjustment of the suspension chain permit optimal measuring point without interruption of operation. Pendulum motion promotes the sensor self-cleaning effect.
Design
The CYH101 is intended to suspend CYA611, CPA111 and the CLA111. The upright post is prepared for mounting of field transmitter.
Material
Upright post : stainless steel AISI 304 Base plate, transverse pipe, immersion tube, weather protection cover : stainless steel
Dimension
Upright post : 1495x60x60mm Base plate : 150x150mm Transverse pipe : 1490x30x30mm Immersion tube : 2000/3500 x40mm chain : 5000mm
Utilizăm module cookie pentru a optimiza experienţa dumneavoastră de navigare şi pentru a colecta date statistice în vederea optimizării funcţionalităţii site-ului web şi pentru a vă oferi reclame sau conţinuturi personalizate.
Prin selectarea opţiunii „Acceptare totală”, vă oferiţi consimţământul privind utilizarea modulelor cookie.
Pentru detalii suplimentare, vă rugăm să citiţi Politica noastră privind modulele cookie .