Acest produs nu mai este disponibil.
Vă rugăm să consultaţi noua generaţie din secţiunea anterioară/ulterioară sau să contactaţi reprezentanţa locală Endress+Hauser.
-
Succesor
-
Produse de specialitate
- Conceput pentru aplicatii solicitante
Excelenţă tehnică
Simplitate
Variabil
Colecții FLEX Excelenţă tehnică Simplitate - F
- L
- E
- X
Colecție Fundamental
Îndepliniți-vă nevoile esențiale de măsurare
Excelenţă tehnică Simplitate - F
- L
- E
- X
Selecţie Lean
Gestionați-vă cu ușurință procesele de bază
Excelenţă tehnică Simplitate - F
- L
- E
- X
Colecție Extended
Optimizați-vă procesele cu tehnologii inovatoare
Excelenţă tehnică Simplitate - F
- L
- E
- X
Colecție Xpert
Stăpâniţi cele mai dificile aplicaţii
Excelenţă tehnică Simplitate Variabil
-
-
Measuring principle
Coriolis
-
Product headline
The robust high‐pressure flowmeter with extended transmitter functionality. For premium accuracy at highest process pressures; fully suitable for on/offshore conditions.
-
Sensor features
Maximum safety – highest resistance to stress corrosion cracking. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Measuring tube in 25Cr Duplex, 1.4410 (UNS S32750). Process pressure up to PN 250, Class 1500.
-
Transmitter features
Quality – software for filling & dosing, density & concentration, advanced diagnostics. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Device in compact or remote version.
-
Nominal diameter range
DN 80 to 150 (3 to 6")
-
Wetted materials
Measuring tube: 25Cr duplex (Super Duplex), 1.4410 (UNS S32750)
Connection: 25Cr duplex (Super Duplex), 1.4410 (F53) -
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration
-
Max. measurement error
Mass flow (liquid): ±0.1 (standard), 0.05 % (option)
Volume flow (liquid): ±0.1 %
Mass flow (gas): ±0.35 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 800 000 kg/h (0 to 29 400 lb/min)
-
Max. process pressure
PN 250, Class 1500
-
Medium temperature range
–40 to +200 °C (–40 to +392 °F)
-
Ambient temperature range
Standard: –20 to +60 °C (–4 to +140 °F)
Option: –40 to +60 °C (–40 to +140 °F) -
Sensor housing material
1.4404 (316L), highest corrosion resistance
-
Transmitter housing material
Powder‐coated die‐cast aluminium
1.4301 (304), sheet
CF3M (316L), cast -
Degree of protection
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
-
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible -
Outputs
4 modular outputs:
0‐20 mA (active)/4‐20 mA (active/passive)
Pulse/frequency/switch output (passive)
Relay -
Inputs
2 modular inputs:
Status
0‐20 mA (active)/4‐20 mA (active/passive) -
Digital communication
HART, PROFIBUS PA/DP, FOUNDATION Fieldbus, Modbus RS485, EtherNet/IP
-
Power supply
DC 16 to 62 V
AC 85 to 260 V (45 to 65 Hz)
AC 20 to 55 V (45 to 65 Hz) -
Hazardous area approvals
ATEX, IECEx, FM, CSA
-
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL, marine
PED, CRN, AD 2000
NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME, NORSOK -
Product safety
CE, C-tick
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
-
Marine approvals and certificates
Marine approval
-
Pressure approvals and certificates
PED, CRN, AD 2000
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK
-
Measuring principle
Coriolis
-
Product headline
The robust high‐pressure flowmeter with extended transmitter functionality. For premium accuracy at highest process pressures; fully suitable for on/offshore conditions.
-
Sensor features
Maximum safety – highest resistance to stress corrosion cracking. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Measuring tube in 25Cr Duplex, 1.4410 (UNS S32750). Process pressure up to PN 250, Class 1500.
-
Transmitter features
Quality – software for filling & dosing, density & concentration, advanced diagnostics. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Device in compact or remote version.
-
Nominal diameter range
DN 80 to 150 (3 to 6")
-
Wetted materials
Measuring tube: 25Cr duplex (Super Duplex), 1.4410 (UNS S32750)
Connection: 25Cr duplex (Super Duplex), 1.4410 (F53) -
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration
-
Max. measurement error
Mass flow (liquid): ±0.1 (standard), 0.05 % (option)
Volume flow (liquid): ±0.1 %
Mass flow (gas): ±0.35 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 800 000 kg/h (0 to 29 400 lb/min)
-
Max. process pressure
PN 250, Class 1500
-
Medium temperature range
–40 to +200 °C (–40 to +392 °F)
-
Ambient temperature range
Standard: –20 to +60 °C (–4 to +140 °F)
Option: –40 to +60 °C (–40 to +140 °F) -
Sensor housing material
1.4404 (316L), highest corrosion resistance
-
Transmitter housing material
Powder‐coated die‐cast aluminium
1.4301 (304), sheet
CF3M (316L), cast -
Degree of protection
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
-
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible -
Outputs
4 modular outputs:
0‐20 mA (active)/4‐20 mA (active/passive)
Pulse/frequency/switch output (passive)
Relay -
Inputs
2 modular inputs:
Status
0‐20 mA (active)/4‐20 mA (active/passive) -
Digital communication
HART, PROFIBUS PA/DP, FOUNDATION Fieldbus, Modbus RS485, EtherNet/IP
-
Power supply
DC 16 to 62 V
AC 85 to 260 V (45 to 65 Hz)
AC 20 to 55 V (45 to 65 Hz) -
Hazardous area approvals
ATEX, IECEx, FM, CSA
-
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL, marine
PED, CRN, AD 2000
NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME, NORSOK -
Product safety
CE, C-tick
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
-
Marine approvals and certificates
Marine approval
-
Pressure approvals and certificates
PED, CRN, AD 2000
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK
-
Measuring principle
Coriolis
-
Product headline
The robust high‐pressure flowmeter with extended transmitter functionality. For premium accuracy at highest process pressures; fully suitable for on/offshore conditions.
-
Sensor features
Maximum safety – highest resistance to stress corrosion cracking. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Measuring tube in 25Cr Duplex, 1.4410 (UNS S32750). Process pressure up to PN 250, Class 1500.
-
Transmitter features
Quality – software for filling & dosing, density & concentration, advanced diagnostics. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Device in compact or remote version.
-
Nominal diameter range
DN 80 to 150 (3 to 6")
-
Wetted materials
Measuring tube: 25Cr duplex (Super Duplex), 1.4410 (UNS S32750)
Connection: 25Cr duplex (Super Duplex), 1.4410 (F53) -
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration
-
Max. measurement error
Mass flow (liquid): ±0.1 (standard), 0.05 % (option)
Volume flow (liquid): ±0.1 %
Mass flow (gas): ±0.35 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 800 000 kg/h (0 to 29 400 lb/min)
-
Max. process pressure
PN 250, Class 1500
-
Medium temperature range
–40 to +200 °C (–40 to +392 °F)
-
Ambient temperature range
Standard: –20 to +60 °C (–4 to +140 °F)
Option: –40 to +60 °C (–40 to +140 °F) -
Sensor housing material
1.4404 (316L), highest corrosion resistance
-
Transmitter housing material
Powder‐coated die‐cast aluminium
1.4301 (304), sheet
CF3M (316L), cast -
Degree of protection
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
-
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible -
Outputs
4 modular outputs:
0‐20 mA (active)/4‐20 mA (active/passive)
Pulse/frequency/switch output (passive)
Relay -
Inputs
2 modular inputs:
Status
0‐20 mA (active)/4‐20 mA (active/passive) -
Digital communication
HART, PROFIBUS PA/DP, FOUNDATION Fieldbus, Modbus RS485, EtherNet/IP
-
Power supply
DC 16 to 62 V
AC 85 to 260 V (45 to 65 Hz)
AC 20 to 55 V (45 to 65 Hz) -
Hazardous area approvals
ATEX, IECEx, FM, CSA
-
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL, marine
PED, CRN, AD 2000
NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME, NORSOK -
Product safety
CE, C-tick
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
-
Marine approvals and certificates
Marine approval
-
Pressure approvals and certificates
PED, CRN, AD 2000
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK
-
-
Informaţii tehnice (TI)
Proline Promass 83O Technical Information
-
Informaţii tehnice (TI)
Versiune în limba engleză - 12/2014New version available in EnglishCoriolis Mass Flow Measuring System
The universal and multivariable flowmeter for liquids and gases.EN RO 01/12/201401/10/2011Limbă:
Engleză
Versiune:
01/12/2014
Dimensiune fişier:
685.3 KB
Nume fişier:
TI00112DEN_0214.pdf
-
-
-
Instrucţiuni de operare (BA)
Proline Promass 83 FOUNDATION Fieldbus Operating Instructions
-
Instrucţiuni de operare (BA)
Versiune în limba engleză - 10/2012New version available in EnglishCoriolis Mass Flow Measuring System (with FOUNDATION Fieldbus
interface) for measuring the mass flow rate, density and temperatureof
fluids and gases.The description of the device functions are in a
separate documentation.EN RO 15/10/201201/10/201108/06/201001/10/200901/11/2008Limbă:
Engleză
Versiune:
15/10/2012
Dimensiune fişier:
2 MB
Nume fişier:
BA00065DEN_1412.pdf
-
-
-
Instrucţiuni de operare (BA)
Proline Promass 83 FOUNDATION Fieldbus Device Functions
-
Instrucţiuni de operare (BA)
Versiune în limba engleză - 11/2008New version available in EnglishDescription of the device functions (0ptions and inputs). Additional
documentation for Operating Instructions PROline Promass 83 FOUNDATION
Fieldbus.EN RO 01/11/200801/12/200601/12/200501/12/2000Limbă:
Engleză
Versiune:
01/11/2008
Dimensiune fişier:
1.5 MB
Nume fişier:
BA066DEN_1108.pdf
-
-
-
Instrucţiuni de operare (BA)
Proline Promass 83 PROFIBUS DP/PA Description of Device Functions
-
Instrucţiuni de operare (BA)
Versiune în limba engleză - 11/2008New version available in EnglishDescription of the device functions (0ptions and inputs). Additional
documentation for Operating Instructions PROline Promass 83 PR
OFIBUS-DP/-PA.EN RO 01/11/200801/01/200601/03/200501/06/2001Limbă:
Engleză
Versiune:
01/11/2008
Dimensiune fişier:
1.9 MB
Nume fişier:
BA064DEN_1108.pdf
-
-
-
Instrucţiuni de operare (BA)
Proline Promass 83 HART Operating Instructions
-
Instrucţiuni de operare (BA)
Versiune în limba engleză - 12/2014New version available in EnglishCoriolis flowmeter
EN RO 01/12/201415/10/201201/10/201101/03/201001/10/2008Limbă:
Engleză
Versiune:
01/12/2014
Dimensiune fişier:
2.3 MB
Nume fişier:
BA00059DEN_1514.pdf
-
-
-
Instrucţiuni de operare (BA)
Proline Promass 83 HART Description of Device Functions
-
Instrucţiuni de operare (BA)
Versiune în limba engleză - 12/2014New version available in EnglishCoriolis flowmeter
EN RO 01/12/201401/09/200801/12/200501/11/200415/10/2003Limbă:
Engleză
Versiune:
01/12/2014
Dimensiune fişier:
1.3 MB
Nume fişier:
BA00060DEN_1314.pdf
-
-
-
Instrucţiuni de operare (BA)
Proline Promass 83 MODBUS RS485 Description of Device Functions
-
Instrucţiuni de operare (BA)
Versiune în limba engleză - 11/2008New version available in EnglishDescriptions of the device functions (Options and In-/Outputs)
Additional documentation for Operating Instructions Promass 83 MODBUS
RS485.EN RO 01/11/200801/12/200501/11/2004Limbă:
Engleză
Versiune:
01/11/2008
Dimensiune fişier:
1.8 MB
Nume fişier:
BA108DEN_1108.pdf
-
-
-
Instrucţiuni de operare (BA)
Proline Promass 83 PROFIBUS DP/PA Operating Instructions
-
Instrucţiuni de operare (BA)
Versiune în limba engleză - 10/2012New version available in EnglishCoriolis Mass Flow Measuring System (with PROFIBUS DP/PA interface)
for measuring the mass flow rate, density and temperature of fluids and
gases. The description of the device functions are in a separate
documentation.EN RO 15/10/201201/10/201108/06/201001/11/200801/08/2007Limbă:
Engleză
Versiune:
15/10/2012
Dimensiune fişier:
3.6 MB
Nume fişier:
BA00063DEN_1412.pdf
-
-
-
Instrucţiuni de operare (BA)
Proline Promass 83 Modbus RS485 Operating Instructions
-
Instrucţiuni de operare (BA)
Versiune în limba engleză - 10/2012New version available in EnglishCoriolis Mass Flow Measuring System (with Modbus RS485
interface) for measuring the mass flow rate, density and temperature of
fluids and gases.The description of the device functions are in a
separate documentation.EN RO 15/10/201201/10/201108/06/201001/11/2008Limbă:
Engleză
Versiune:
15/10/2012
Dimensiune fişier:
2.5 MB
Nume fişier:
BA00107DEN_1412.pdf
-
-
-
Instrucţiuni scurte (KA)
Proline Promass 83 Brief Operating Instructions
-
Instrucţiuni scurte (KA)
Versiune în limba engleză - 05/2016New version available in EnglishCoriolis flowmeter
EN RO 26/05/201606/08/201515/10/201201/10/201101/03/2011Limbă:
Engleză
Versiune:
26/05/2016
Dimensiune fişier:
2 MB
Nume fişier:
KA00024DEN_1716.pdf
-