Acest produs nu mai este disponibil.
Vă rugăm să consultaţi noua generaţie din secţiunea anterioară/ulterioară sau să contactaţi reprezentanţa locală Endress+Hauser.
-
Succesor
-
Produse de specialitate
- Conceput pentru aplicatii solicitante
Excelenţă tehnică
Simplitate
Variabil
Colecții FLEX Excelenţă tehnică Simplitate - F
- L
- E
- X
Colecție Fundamental
Îndepliniți-vă nevoile esențiale de măsurare
Excelenţă tehnică Simplitate - F
- L
- E
- X
Selecţie Lean
Gestionați-vă cu ușurință procesele de bază
Excelenţă tehnică Simplitate - F
- L
- E
- X
Colecție Extended
Optimizați-vă procesele cu tehnologii inovatoare
Excelenţă tehnică Simplitate - F
- L
- E
- X
Colecție Xpert
Stăpâniţi cele mai dificile aplicaţii
Excelenţă tehnică Simplitate Variabil
-
-
Product headline
std_productprofile_product_usp_7832.
Measuring accurately smallest quantities of liquids and gases for continuous process control. -
Sensor features
Highest process safety – self‐drainable measuring tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 °C (+401 °F). -
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter. -
Nominal diameter range
DN 1 to 4 (¹⁄₂₄ to ¹⁄₈")
-
Wetted materials
Measuring tube: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022)
Connection: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022); 1.4404 (316/316L) -
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration
-
Max. measurement error
Mass flow (liquid): ±0.10 %
Volume flow (liquid): ±0.10 %
Mass flow (gas): ±0.50 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 450 kg/h (0 to 16.5 lb/min)
-
Max. process pressure
PN 40, Class 300, 20K, 400 bar (5800 psi)
-
Medium temperature range
–50 to +205 °C (–58 to +401 °F)
-
Ambient temperature range
Standard: –40 to +60 °C (–40 to +140 °F)
Option: –50 to +60 °C (–58 to +140 °F) -
Sensor housing material
1.4301 (304), corrosion resistant
Sensor connection housing (standard): AlSi10Mg, coated
Sensor connection housing (option): 1.4301 (304); 1.4404 (316L) -
Transmitter housing material
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat
-
Degree of protection
Sensor remote version (standard): IP66/67, type 4X enclosure
Sensor remote version (option): IP69. Transmitter remote version: IP66/67, Type 4X enclosure -
Display/Operation
4-line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible -
Outputs
4 outputs:
4-20 mA HART (active/passive)
4-20 mA WirelessHART
4-20 mA (active/passive)
Pulse/frequency/switch output (active/passive)
Double pulse output (active/passive)
Relay output -
Inputs
Status input
4-20 mA input -
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA
-
Power supply
DC 24 V
AC 100 to 230 V
AC 100 to 230 V / DC 24 V (non-hazardous area) -
Hazardous area approvals
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC
-
Product safety
CE, C-tick, EAC marking
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV SÜD attestation) -
Pressure approvals and certificates
CRN
-
Material certificates
3.1 material
-
Hygienic approvals and certificates
3-A, EHEDG
-
Product headline
std_productprofile_product_usp_7832.
Measuring accurately smallest quantities of liquids and gases for continuous process control. -
Sensor features
Highest process safety – self‐drainable measuring tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 °C (+401 °F). -
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter. -
Nominal diameter range
DN 1 to 4 (¹⁄₂₄ to ¹⁄₈")
-
Wetted materials
Measuring tube: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022)
Connection: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022); 1.4404 (316/316L) -
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration
-
Max. measurement error
Mass flow (liquid): ±0.10 %
Volume flow (liquid): ±0.10 %
Mass flow (gas): ±0.50 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 450 kg/h (0 to 16.5 lb/min)
-
Max. process pressure
PN 40, Class 300, 20K, 400 bar (5800 psi)
-
Medium temperature range
–50 to +205 °C (–58 to +401 °F)
-
Ambient temperature range
Standard: –40 to +60 °C (–40 to +140 °F)
Option: –50 to +60 °C (–58 to +140 °F) -
Sensor housing material
1.4301 (304), corrosion resistant
Sensor connection housing (standard): AlSi10Mg, coated
Sensor connection housing (option): 1.4301 (304); 1.4404 (316L) -
Transmitter housing material
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat
-
Degree of protection
Sensor remote version (standard): IP66/67, type 4X enclosure
Sensor remote version (option): IP69. Transmitter remote version: IP66/67, Type 4X enclosure -
Display/Operation
4-line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible -
Outputs
4 outputs:
4-20 mA HART (active/passive)
4-20 mA WirelessHART
4-20 mA (active/passive)
Pulse/frequency/switch output (active/passive)
Double pulse output (active/passive)
Relay output -
Inputs
Status input
4-20 mA input -
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA
-
Power supply
DC 24 V
AC 100 to 230 V
AC 100 to 230 V / DC 24 V (non-hazardous area) -
Hazardous area approvals
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC
-
Product safety
CE, C-tick, EAC marking
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV SÜD attestation) -
Pressure approvals and certificates
CRN
-
Material certificates
3.1 material
-
Hygienic approvals and certificates
3-A, EHEDG
-
Product Headline
std_productprofile_product_usp_7832.
Measuring accurately smallest quantities of liquids and gases for continuous process control. -
Sensor features
Highest process safety – self‐drainable measuring tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 °C (+401 °F). -
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter.
-
Product headline
std_productprofile_product_usp_7832.
Measuring accurately smallest quantities of liquids and gases for continuous process control. -
Sensor features
Highest process safety – self‐drainable measuring tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 °C (+401 °F). -
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter. -
Nominal diameter range
DN 1 to 4 (¹⁄₂₄ to ¹⁄₈")
-
Wetted materials
Measuring tube: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022)
Connection: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022); 1.4404 (316/316L) -
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration
-
Max. measurement error
Mass flow (liquid): ±0.10 %
Volume flow (liquid): ±0.10 %
Mass flow (gas): ±0.50 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 450 kg/h (0 to 16.5 lb/min)
-
Max. process pressure
PN 40, Class 300, 20K, 400 bar (5800 psi)
-
Medium temperature range
–50 to +205 °C (–58 to +401 °F)
-
Ambient temperature range
Standard: –40 to +60 °C (–40 to +140 °F)
Option: –50 to +60 °C (–58 to +140 °F) -
Sensor housing material
1.4301 (304), corrosion resistant
Sensor connection housing (standard): AlSi10Mg, coated
Sensor connection housing (option): 1.4301 (304); 1.4404 (316L) -
Transmitter housing material
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat
-
Degree of protection
Sensor remote version (standard): IP66/67, type 4X enclosure
Sensor remote version (option): IP69. Transmitter remote version: IP66/67, Type 4X enclosure -
Display/Operation
4-line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible -
Outputs
4 outputs:
4-20 mA HART (active/passive)
4-20 mA WirelessHART
4-20 mA (active/passive)
Pulse/frequency/switch output (active/passive)
Double pulse output (active/passive)
Relay output -
Inputs
Status input
4-20 mA input -
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA
-
Power supply
DC 24 V
AC 100 to 230 V
AC 100 to 230 V / DC 24 V (non-hazardous area) -
Hazardous area approvals
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC
-
Product safety
CE, C-tick, EAC marking
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV SÜD attestation) -
Pressure approvals and certificates
CRN
-
Hygienic approvals and certificates
3-A, EHEDG
-
-
Informaţii tehnice (TI)
Proline Promass A 500 Technical Information
-
Informaţii tehnice (TI)
Versiune în limba engleză - 09/2019New version available in EnglishCoriolis flowmeter
The single‐tube flowmeter for smallest flow quantities, as remote
version with up to 4 I/OsEN RO 16/09/201915/07/201902/10/201701/08/2016Limbă:
Engleză
Versiune:
16/09/2019
Dimensiune fişier:
10.9 MB
Nume fişier:
TI01280DEN_0419.pdf
-
-
-
Instrucţiuni de operare (BA)
Proline Promass A 500 EtherNet/IP Operating Instructions
-
Instrucţiuni de operare (BA)
Versiune în limba engleză - 10/2017New version available in EnglishCoriolis flowmeter
EN RO 02/10/2017Limbă:
Engleză
Versiune:
02/10/2017
Dimensiune fişier:
9.6 MB
Nume fişier:
BA01747DEN_0117.pdf
-
-
-
Instrucţiuni de operare (BA)
Proline Promass A 500 FOUNDATION Fieldbus Operating Instructions
-
Instrucţiuni de operare (BA)
Versiune în limba engleză - 11/2016New version available in EnglishCoriolis flowmeter
EN RO 01/11/2016Limbă:
Engleză
Versiune:
01/11/2016
Dimensiune fişier:
8 MB
Nume fişier:
BA01559DEN_0116.pdf
-
-
-
Instrucţiuni de operare (BA)
Proline Promass A 500 PROFIBUS PA Operating Instructions
-
Instrucţiuni de operare (BA)
Versiune în limba engleză - 08/2016New version available in EnglishCoriolis flowmeter
EN RO 01/08/2016Limbă:
Engleză
Versiune:
01/08/2016
Dimensiune fişier:
8.1 MB
Nume fişier:
BA01548DEN_0116.pdf
-
-
-
Instrucţiuni de operare (BA)
Proline Promass A 500 PROFINET Operating Instructions
-
Instrucţiuni de operare (BA)
Versiune în limba engleză - 09/2019New version available in EnglishCoriolis flowmeter
EN RO 16/09/201915/07/201902/10/2017Limbă:
Engleză
Versiune:
16/09/2019
Dimensiune fişier:
11.8 MB
Nume fişier:
BA01758DEN_0319.pdf
-
-
-
Instrucţiuni de operare (BA)
Proline Promass A 500 Modbus RS485 Operating Instructions
-
Instrucţiuni de operare (BA)
Versiune în limba engleză - 09/2019New version available in EnglishCoriolis flowmeter
EN RO 01/09/201902/10/201701/08/2016Limbă:
Engleză
Versiune:
01/09/2019
Dimensiune fişier:
9 MB
Nume fişier:
BA01537DEN_0319.pdf
-
-
-
Instrucţiuni de operare (BA)
Proline Promass A 500 HART Operating Instructions
-
Instrucţiuni de operare (BA)
Versiune în limba engleză - 09/2019New version available in EnglishCoriolis flowmeter
EN RO 01/09/201902/10/201701/08/2016Limbă:
Engleză
Versiune:
01/09/2019
Dimensiune fişier:
9.5 MB
Nume fişier:
BA01526DEN_0319.pdf
-
-
-
Parametru dispozitiv (GP)
GP Proline Promass 500
-
Parametru dispozitiv (GP)
Versiune în limba engleză - 05/2024New version available in EnglishCoriolis flowmeter
PROFINET over Ethernet-APLEN RO 17/05/202408/01/2024Limbă:
Engleză
Versiune:
17/05/2024
Dimensiune fişier:
3.3 MB
Nume fişier:
GP01173DEN_0224-00.pdf
-
-
-
Parametru dispozitiv (GP)
Proline Promass 500 PROFIBUS PA Description of Device Parameters
-
Parametru dispozitiv (GP)
Versiune în limba engleză - 11/2018New version available in EnglishCoriolis flowmeter
EN RO 01/11/201801/08/201802/08/2016Limbă:
Engleză
Versiune:
01/11/2018
Dimensiune fişier:
2.2 MB
Nume fişier:
GP01061DEN_0318.pdf
-
-
-
Parametru dispozitiv (GP)
Proline Promass 500 EtherNet/IP Description of Device Parameters
-
Parametru dispozitiv (GP)
Versiune în limba engleză - 08/2018New version available in EnglishCoriolis flowmeter
EN RO 01/08/201802/10/2017Limbă:
Engleză
Versiune:
01/08/2018
Dimensiune fişier:
1.9 MB
Nume fişier:
GP01120DEN_0218.pdf
-