Acest produs nu mai este disponibil.
Vă rugăm să consultaţi noua generaţie din secţiunea anterioară/ulterioară sau să contactaţi reprezentanţa locală Endress+Hauser.
Predecesor
-
Succesor
-
Produse de specialitate
- Conceput pentru aplicatii solicitante
Excelenţă tehnică
Simplitate
Variabil
Colecții FLEX Excelenţă tehnică Simplitate - F
- L
- E
- X
Colecție Fundamental
Îndepliniți-vă nevoile esențiale de măsurare
Excelenţă tehnică Simplitate - F
- L
- E
- X
Selecţie Lean
Gestionați-vă cu ușurință procesele de bază
Excelenţă tehnică Simplitate - F
- L
- E
- X
Colecție Extended
Optimizați-vă procesele cu tehnologii inovatoare
Excelenţă tehnică Simplitate - F
- L
- E
- X
Colecție Xpert
Stăpâniţi cele mai dificile aplicaţii
Excelenţă tehnică Simplitate Variabil
-
-
Product headline
std_productprofile_product_usp_8134.
std_productprofile_product_usp2_8137_1504606316.
std_productprofile_product_field_of_application_8135. -
Sensor features
std_productprofile_product_benefits_8136. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. std_productprofile_product_benefits_8115.
std_successorproducts_product_differentiating_tech_features_6586_1511796553. std_successorproducts_product_differentiating_tech_features_6587_1511796553. std_successorproducts_product_differentiating_tech_features_6588_1511885615. -
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). -
Nominal diameter range
DN 15 to 150 (½ to 6")
-
Wetted materials
Measuring tube: 1.4408 (CF3M); 1.4571 similar to 316Ti DSC sensor: UNS N07718 similar to Alloy 718, 2.4668; Titanium grade 5 similar to 3.7165
Connection: 1.4408 (CF3M); 1.4571 similar to F316 Ti; F316/F316L similar to
1.4404 -
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
-
Max. measurement error
Volume flow (liquid): ±0.75 %
Volume flow (steam, gas): ±1.00 %
Mass flow (liquid): ±0.85%
Mass flow (steam, gas): ±1.7 % -
Measuring range
Liquid: 0.16 to 545 m³/h (0.09 to 321 ft³/min)
depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
Steam, gas: 2 to 7262 m³/h (1.18 to 4274 ft³/min)
depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air
with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) -
Max. process pressure
PN 250, Class 1500, 40K
-
Medium temperature range
PN 63 to 160, Class 600: –200 to +400 °C (–328 to +752 °F)
PN 250, Class 900 to 1 500: –50 to +400 °C (–58 to +752 °F) -
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F)
Compact version (option): –50 to +80 °C (–58 to +176 °F)
Remote version (standard): –40 to +85 °C (–40 to +185 °F)
Remote version (option): –50 to +85 °C (–58 to +185 °F) -
Sensor housing material
Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)
-
Transmitter housing material
AlSi10Mg, coated; 1.4404 (316L)
-
Degree of protection
Compact version: IP66/67, type 4X enclosure
Sensor remote version: IP66/67, type 4X enclosure
Transmitter remote version: IP66/67, type 4X enclosure -
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
4‐20 mA HART (passive)
4‐20 mA (passive)
Pulse/frequency/switch output (passive) -
Inputs
4‐20 mA (passive)
-
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
-
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output) -
Hazardous area approvals
ATEX, IECEx, cCSAus, EAC
-
Other approvals and certificates
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Pressure approvals and certificates
PED, CRN, AD 2000
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI (on request); only Class 900/1500: welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
-
Product headline
std_productprofile_product_usp_8134.
std_productprofile_product_usp2_8137_1504606316.
std_productprofile_product_field_of_application_8135. -
Sensor features
std_productprofile_product_benefits_8136. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. std_productprofile_product_benefits_8115.
std_successorproducts_product_differentiating_tech_features_6586_1511796553. std_successorproducts_product_differentiating_tech_features_6587_1511796553. std_successorproducts_product_differentiating_tech_features_6588_1511885615. -
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). -
Nominal diameter range
DN 15 to 150 (½ to 6")
-
Wetted materials
Measuring tube: 1.4408 (CF3M); 1.4571 similar to 316Ti DSC sensor: UNS N07718 similar to Alloy 718, 2.4668; Titanium grade 5 similar to 3.7165
Connection: 1.4408 (CF3M); 1.4571 similar to F316 Ti; F316/F316L similar to
1.4404 -
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
-
Max. measurement error
Volume flow (liquid): ±0.75 %
Volume flow (steam, gas): ±1.00 %
Mass flow (liquid): ±0.85%
Mass flow (steam, gas): ±1.7 % -
Measuring range
Liquid: 0.16 to 545 m³/h (0.09 to 321 ft³/min)
depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
Steam, gas: 2 to 7262 m³/h (1.18 to 4274 ft³/min)
depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air
with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) -
Max. process pressure
PN 250, Class 1500, 40K
-
Medium temperature range
PN 63 to 160, Class 600: –200 to +400 °C (–328 to +752 °F)
PN 250, Class 900 to 1 500: –50 to +400 °C (–58 to +752 °F) -
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F)
Compact version (option): –50 to +80 °C (–58 to +176 °F)
Remote version (standard): –40 to +85 °C (–40 to +185 °F)
Remote version (option): –50 to +85 °C (–58 to +185 °F) -
Sensor housing material
Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)
-
Transmitter housing material
AlSi10Mg, coated; 1.4404 (316L)
-
Degree of protection
Compact version: IP66/67, type 4X enclosure
Sensor remote version: IP66/67, type 4X enclosure
Transmitter remote version: IP66/67, type 4X enclosure -
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
4‐20 mA HART (passive)
4‐20 mA (passive)
Pulse/frequency/switch output (passive) -
Inputs
4‐20 mA (passive)
-
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
-
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output) -
Hazardous area approvals
ATEX, IECEx, cCSAus, EAC
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR,
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Pressure approvals and certificates
PED, CRN, AD 2000
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI (on request); only Class 900/1500: welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
-
Product headline
std_productprofile_product_usp_8134.
std_productprofile_product_usp2_8137_1504606316.
std_productprofile_product_field_of_application_8135. -
Sensor features
std_productprofile_product_benefits_8136. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. std_productprofile_product_benefits_8115.
std_successorproducts_product_differentiating_tech_features_6586_1511796553. std_successorproducts_product_differentiating_tech_features_6587_1511796553. std_successorproducts_product_differentiating_tech_features_6588_1511885615. -
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). -
Nominal diameter range
DN 15 to 150 (½ to 6")
-
Wetted materials
Measuring tube: 1.4408 (CF3M); 1.4571 similar to 316Ti DSC sensor: UNS N07718 similar to Alloy 718, 2.4668; Titanium grade 5 similar to 3.7165
Connection: 1.4408 (CF3M); 1.4571 similar to F316 Ti; F316/F316L similar to
1.4404 -
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
-
Max. measurement error
Volume flow (liquid): ±0.75 %
Volume flow (steam, gas): ±1.00 %
Mass flow (liquid): ±0.85%
Mass flow (steam, gas): ±1.7 % -
Measuring range
Liquid: 0.16 to 545 m³/h (0.09 to 321 ft³/min)
depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
Steam, gas: 2 to 7262 m³/h (1.18 to 4274 ft³/min)
depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air
with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) -
Max. process pressure
PN 250, Class 1500, 40K
-
Medium temperature range
PN 63 to 160, Class 600: –200 to +400 °C (–328 to +752 °F)
PN 250, Class 900 to 1 500: –50 to +400 °C (–58 to +752 °F) -
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F)
Compact version (option): –50 to +80 °C (–58 to +176 °F)
Remote version (standard): –40 to +85 °C (–40 to +185 °F)
Remote version (option): –50 to +85 °C (–58 to +185 °F) -
Sensor housing material
Sensor connection housing: AlSi10Mg ,coated; 1.4408 (CF3M)
-
Transmitter housing material
AlSi10Mg, coated; 1.4404 (316L)
-
Degree of protection
Compact version: IP66/67, type 4X enclosure
Sensor remote version: IP66/67, type 4X enclosure
Transmitter remote version: IP66/67, type 4X enclosure -
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
4‐20 mA HART (passive)
4‐20 mA (passive)
Pulse/frequency/switch output (passive) -
Inputs
4‐20 mA (passive)
-
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
-
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output) -
Hazardous area approvals
ATEX, IECEx, cCSAus, EAC
-
Other approvals and certificates
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Pressure approvals and certificates
PED, CRN, AD 2000
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI (on request); only Class 900/1500: welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
-
-
Informaţii tehnice (TI)
Proline Prowirl O 200 Technical Information
-
Informaţii tehnice (TI)
Versiune în limba engleză - 10/2014New version available in EnglishThe flowmeter with a high pressure sensor, available as compact or
remote versionEN RO 03/10/201421/07/201404/04/201415/10/2013Limbă:
Engleză
Versiune:
03/10/2014
Dimensiune fişier:
2.4 MB
Nume fişier:
TI01085DEN_0414.pdf
-
-
-
Instrucţiuni de operare (BA)
Proline Prowirl O 200 HART Operating Instructions
-
Instrucţiuni de operare (BA)
Versiune în limba engleză - 12/2015New version available in EnglishVortex flowmeter
EN RO 01/12/2015Limbă:
Engleză
Versiune:
01/12/2015
Dimensiune fişier:
3.7 MB
Nume fişier:
BA01155DEN_0415.pdf
-
-
-
Instrucţiuni de operare (BA)
Proline Prowirl O 200 FOUNDATION Fieldbus Operating Instructions
-
Instrucţiuni de operare (BA)
Versiune în limba engleză - 11/2015New version available in EnglishVortex flowmeter
EN RO 01/11/201521/07/2014Limbă:
Engleză
Versiune:
01/11/2015
Dimensiune fişier:
3.7 MB
Nume fişier:
BA01218DEN_0215.pdf
-
-
-
Instrucţiuni de operare (BA)
Proline Prowirl O 200 PROFIBUS PA Operating Instructions
-
Instrucţiuni de operare (BA)
Versiune în limba engleză - 12/2015New version available in EnglishVortex flowmeter
EN RO 01/12/201502/10/201421/11/2013Limbă:
Engleză
Versiune:
01/12/2015
Dimensiune fişier:
3.7 MB
Nume fişier:
BA01223DEN_0315.pdf
-
-
-
Parametru dispozitiv (GP)
Proline Prowirl 200 HART Description of Device Parameters
-
Parametru dispozitiv (GP)
Versiune în limba engleză - 12/2015New version available in EnglishVortex flowmeter
EN RO 02/12/201530/06/2015Limbă:
Engleză
Versiune:
02/12/2015
Dimensiune fişier:
1.8 MB
Nume fişier:
GP01019DEN_0215.pdf
-
-
-
Parametru dispozitiv (GP)
Proline Prowirl 200 FOUNDATION Fieldbus Description of Device Parameters
-
Parametru dispozitiv (GP)
Versiune în limba engleză - 12/2015New version available in EnglishVortex flowmeter
EN RO 02/12/2015Limbă:
Engleză
Versiune:
02/12/2015
Dimensiune fişier:
2.1 MB
Nume fişier:
GP01024DEN_0115.pdf
-
-
-
Parametru dispozitiv (GP)
Proline Prowirl 200 PROFIBUS PA Description of Device Parameters
-
Parametru dispozitiv (GP)
Versiune în limba engleză - 12/2015New version available in EnglishVortex flowmeter
EN RO 02/12/2015Limbă:
Engleză
Versiune:
02/12/2015
Dimensiune fişier:
1.8 MB
Nume fişier:
GP01023DEN_0115.pdf
-
-
-
Instrucţiuni scurte (KA)
Proline Prowirl O 200 Brief Operating Instructions
-
Instrucţiuni scurte (KA)
Versiune în limba engleză - 03/2017New version available in EnglishVortex flowmeter
EN RO 01/03/201701/11/201503/10/201421/07/201404/04/2014Limbă:
Engleză
Versiune:
01/03/2017
Dimensiune fişier:
1.6 MB
Nume fişier:
KA01137DEN_0617.pdf
-
-
-
Instrucţiuni de instalare (EA)
EA Replacing the I/O-Module
-
Instrucţiuni de instalare (EA)
Versiune în limba engleză - 07/2023New version available in EnglishProline 200
EN RO 01/07/202301/10/201818/12/2013Limbă:
Engleză
Versiune:
01/07/2023
Dimensiune fişier:
633.9 KB
Nume fişier:
EA01092DA2_0323-00.pdf
-
-
-
Instrucţiuni de instalare (EA)
EA Installing sensor parts
-
Instrucţiuni de instalare (EA)
Versiune în limba engleză - 10/2023New version available in EnglishProsonic Flow 92F, Prowirl 72, 73, 200
EN RO 16/10/202301/09/201714/01/201628/11/2013Limbă:
Engleză
Versiune:
16/10/2023
Dimensiune fişier:
2 MB
Nume fişier:
EA01085DA2_0423-00.pdf
-