Title

Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.

iTHERM StrongSens - insert with highest vibration resistance

For applications with increased requirements for the measuring devices e.g. with turbines and compressors

The user can rely on iTHERM StrongSens for applications which are exposed to vibrations. Shock and vibration resistance of >60g (tested: 63g). The sensor can be used from -50 °C to +500 °C. Thermometers with iTHERM StrongSens technology are the ideal solution for the Oil & Gas, Chemical, Power & Energy, Food & Beverages as well as Life Sciences industries.

Benefits

  • Decrease of maintenance and down-times
  • Reduced life cycle costs
  • Assurance of product quality
  • Maximization of process safety and optimized process cycle

Endress+Hauser can help you get long-term stable and reliable measurement values even with highest vibrations in presence, for example in turbines and compressors. The robustness of the sensor comes from its special design, where the Pt100 thin film sensor is fixed into a special type of compound. This enables an outstanding long-term stability and reliable measurement values.

7 Produse
Sortează după:
Filtrare