Title

Încercaţi să căutaţi în funcţie de cuvinte-cheie, codul produsului sau codul de comandă ori numărul de serie, de exemplu, „CM442” sau „Informaţii tehnice”
Introduceţi cel puţin 2 caractere pentru a începe căutarea.
Product picture  Raman optic system for single use side view aiming down and right

Raman optic system for single use

Ensure sterility and reliability for single-use biopharmaceutical development and manufacturing

KRSU1
Please Wait (spinning wheel)
Se încarcă preţul
Preţurile sunt temporar indisponibile
Price on request

Specificaţii pe scurt

  • Sampling probe compatibility

    Raman Rxn-10 probe

Domeniu de aplicare

Developed according to industry standards for single-use sensors, this Raman optic system is cGMP qualified and gamma sterilizable. The system is comprised of two parts - a reusable optic and a disposable fitting for single-use bioreactors (SUB). The Raman optic system for single use in conjunction with the Rxn-10 probe offers the same quality data as reusable Raman probes. This ability allows customers to develop products and processes without limitations of the final production reactor type.

  • Cell culture: glucose, lactate, amino acids, cell density, titer

  • Fermentation: glycerol, methanol, ethanol, sorbitol, biomass

Avantaje

  • Disposable fitting for single-use bioreactors (SUB), plus a non-contact reusable optic

  • Developed to industry standards for single-use sensors

  • Gamma sterilizable

  • Tested and supplied by multiple SUB vendors

  • Raman spectroscopy - advanced optical analysis technology

    Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.